HEX Surge Protector

P303UDBL

DISCONTINUED
  • Surge suppression: 350 J
  • USB ports: 2 (2.4-Amp)
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 3 NEMA 5-15R
  • Power cord length: 3 ft.
  • Power cord type: Braided
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $50,000
  • Overview

    Product Overview

    This Cyberpower Surge Protector provides protection to prevent damaging power spikes and surges from reaching your small electronics. The P303UDBL surge protector includes 2 USB ports to quickly charge USB-powered devices, including tablets.

    Additional features of the P303DUBL includes metal oxide varistor (MOV) technology, a braided power cord, and an impact-resistant casing. The surge protector comes with a One Year Limited Warranty and a $50,000 Connected Equipment Guarantee.

    Product Features
    • Surge Protection
      Diverts excess voltage away from sensitive electronic equipment during an
      AC power surge or power spike, preventing damage.
    • USB Charge Ports
      Rapidly charge and power USB devices such as tablets (including iPad),
      smartphones, and other mobile accessories.
    • Metal Oxide Varistor (MOV) Technology
      Allows normal current to pass through the device, while diverting any
      surges/spikes through the ground circuit, to safeguard connected
      electronics and the surge suppressor.
    • Impact-Resistant Casing
      Ensures maximum durability and prolongs the life of the model.
    • Connected Equipment Guarantee
      CyberPower will repair or replace properly connected equipment if it is
      damaged by a power surge.
    • One Year Limited Warranty
      Covers defects in materials and workmanship in the product under normal use
      and conditions. See warranty for details.
    Typical Applications
    What's In The Box

    Surge Protector Power Strip

    WARNING

    This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

    Specifications
    Expand All
    Input
    Circuit Breaker None
    Cord Length 3 ft (0.9 m)
    Input Plug Type NEMA 5-15P
    Maximum Input Current 15A
    Plug Style Right Angle – 45° Offset
    Output
    Outlet Type 3 – NEMA 5-15R
    Outlets – Total 3
    USB Charge Port Yes
    USB Charge Port Type 2 Type A
    Surge Protection & Filtering
    Clamping Voltage 900V (H-N)
    EMI/RFI Filtration No
    Maximum Surge Current 7500 A
    Maximum Surge Current H-G N/A
    Maximum Surge Current H-N 7500 A
    Maximum Surge Current N-G N/A
    Maximum Surge Voltage 6000 V
    Response Time <1 Nanosecond
    Surge Suppression (Joules) 350 J
    Physical
    Color Blue
    Form Factors Supported Undercounter Installation Supported
    Material of Construction Plastic
    Dimensions
    Physical Dimensions – (WxHxD) (cm) 2.97 x 4.98 x 18.64 (cm)
    Physical Dimensions – (WxHxD) (in) 1.17 x 1.96 x 7.34 (in)
    Physical Dimensions – (WxHxD) (mm) 30 x 50 x 186 (mm)
    Physical Weight (kg) 0.23
    Physical Weight (lb) 0.51
    Dimensions – Shipping
    Shipping – Weight (kg) 0.25
    Shipping – Weight (lb) 0.55
    Shipping Dimensions – (WxHxD) (cm) 4.75 x 6.35 x 20.32 (cm)
    Shipping Dimensions – (WxHxD) (in) 1.87 x 2.5 x 8 (in)
    Shipping Dimensions – (WxHxD) (mm) 47.5 x 63.5 x 203.2 (mm)
    Certifications
    Environmental RoHS Compliant
    Safety ETL
    Warranty
    CEG Amount $50000
    Connected Equipment Guarantee Lifetime
    Product Warranty 1 Year Limited Warranty
    Support
    What devices should be plugged into a surge protector?

    Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

    What is a Connected Equipment Guarantee?

    CyberPower will repair or replace properly connected equipment, under certain terms and conditions, if it is damaged by a power surge.

    What does shared amperages mean?

    Shared amperage means multiple ports share the amperage available. Example: If multiple devices are charging at once, each device shares the charging power and can get up to 2.1 amps of the available power depending on the amount amperage available and number of devices that can be connected.

    Our Technical Support team will be happy help you with technical questions during business hours.

    Our technical support team is available between 6AM and 9PM CST
    Monday through Friday
    Visit our Support Area

    Series
     Model OutletsCord LengthJoulesColor MSRP
     B6012 6 - NEMA 5-15R12 ft (3.7 m)600 JWhite $29.99
     B604 6 - NEMA 5-15R4 ft (1.2 m)600 JWhite $13.99
     B604BK 6 - NEMA 5-15R4 ft (1.2 m)600 JBlack $13.99
     B608 6 - NEMA 5-15R8 ft (2.4 m)600 JWhite $19.99
     CSB1206 12 - NEMA 5-15R6 ft (1.8 m)3600 JBlack $34.95
     CSB6WS 6 - NEMA 5-15RWalltap1800 JWhite $17.95
     CSB706W 7 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $22.95
     CSB806R1 8 - NEMA 5-15R6 ft (1.8 m)4800 JBlack $24.95
     B625 6 - NEMA 5-15R25 ft (7.6 m)1500 JWhite $39.99
     CSB6012 6 - NEMA 5-15R12 ft (3.7 m)1200 JBlack $27.95
     CSB606 6 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $19.95
     CSB604 6 - NEMA 5-15R4 ft (1.2 m)1800 JBlack $17.95
     CSB606W 6 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $19.95
     CSB706 7 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $22.95
     B602BRD 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $12.99
     B808 8 - NEMA 5-15R8 ft (2.4 m)2180 JBlack $29.95
     CSB7012 7 - NEMA 5-15R12 ft (3.7 m)1500 JBlack $29.95
     CSB600WS 6 - NEMA 5-15RWalltap900 JWhite $19.95
     CSB300W 3 - NEMA 5-15RWalltap900 JWhite $12.95
     CSB404 4 - NEMA 5-15R4 ft (1.2 m)450 JBlack $14.95
     B615 6 - NEMA 5-15R15 ft (4.6 m)1500 JWhite $29.99
     B602RC1 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $11.99
     B300WRC1 3 - NEMA 5-15RWalltap500 JWhite $9.99