Essential Surge Protectors

B703

DISCONTINUED
  • Surge suppression: 1200 J
  • Circuit breaker: 15 A
  • Outlet type: 7 surge-protected (6 standard + 1 widely spaced)
  • Power cord: 3 ft
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The Essential Surge Protector B703 prevents spikes in energy caused by storms and electrical power surges from reaching your home office equipment such as computers, laptops, printers, chargers, and small electronics. The B703 provides 1200 joules of protection, 7 outlets (6 standard and 1 widely spaced), and a power cord (3 ft.).

Features of the B703 include an On/Off switch with integrated 15-Amp circuit breaker, EMI/RFI noise filter, metal oxide varistor (MOV) technology, keyhole mounting slots (back), and damage-resistant construction. It also has LED indicators. This surge suppressor comes with a Limited Lifetime Warranty and a $75,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • On/Off Switch
    Has an integrated 15-amp circuit breaker.
  • Power Cord
    Connects to power sources, allowing the model to be placed where it’s needed.
  • Widely Spaced Outlet
    Accomodates a transformer-based plug.
  • Low Profile Cord Plug
    Fits tightly behind furniture.
  • LED Indicators
    Illuminate for grounding status (Grounded) and surge protection (Protected).
  • Keyhole Slots
    Enable the model to be placed on a wall or desk.
  • Damage-Resistant Housing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Battery
Replacement Battery Cartridge CyberPower
Input
Circuit Breaker 15 A
Output
USB Charge Port No
Dimensions – Shipping
Shipping – Weight (kg) 0.49
Shipping – Weight (lb) 1.09
Shipping Dimensions – (WxHxD) (cm) 12.07 x 5.08 x 36.83 (cm)
Shipping Dimensions – (WxHxD) (in) 4.75 x 2 x 14.5 (in)
Shipping Dimensions – (WxHxD) (mm) 120.65 x 50.8 x 368.3 (mm)
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP
 B6012 6 - NEMA 5-15R12 ft (3.7 m)600 JWhite $29.99
 B604 6 - NEMA 5-15R4 ft (1.2 m)600 JWhite $13.99
 B604BK 6 - NEMA 5-15R4 ft (1.2 m)600 JBlack $13.99
 B608 6 - NEMA 5-15R8 ft (2.4 m)600 JWhite $19.99
 CSB1206 12 - NEMA 5-15R6 ft (1.8 m)3600 JBlack $34.95
 CSB6WS 6 - NEMA 5-15RWalltap1800 JWhite $17.95
 CSB706W 7 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $22.95
 CSB806R1 8 - NEMA 5-15R6 ft (1.8 m)4800 JBlack $24.95
 P306GY 3 - NEMA 5-15R6 ft (1.8 m)350 JGray $14.99
 B625 6 - NEMA 5-15R25 ft (7.6 m)1500 JWhite $39.99
 CSB6012 6 - NEMA 5-15R12 ft (3.7 m)1200 JBlack $27.95
 CSB606 6 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $19.95
 CSB604 6 - NEMA 5-15R4 ft (1.2 m)1800 JBlack $17.95
 CSB606W 6 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $19.95
 CSB706 7 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $22.95
 B602BRD 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $12.99
 B808 8 - NEMA 5-15R8 ft (2.4 m)2180 JBlack $29.95
 CSB300W 3 - NEMA 5-15RWalltap900 JWhite $12.95
 B300WRC1 3 - NEMA 5-15RWalltap500 JWhite $9.99