
CyberPower has released an update to Remote Management Card Firmware for RMCARD 205 and RMCARD 305. See what is new in the notes below and download.
RMCARD 205/305 Firmware Version 1.4.3 (US Release Date: 8/16/2024)
New Features
- Adds support for Modbus TCP function on three-phase UPS
- Adds pagination functionality for event logs and status records
- Allows for SNMP GetBulk request
Feature Improvements
- Expands the field size of [System->General->Identification] to display more characters
- Adds to the maximum input length of [System->Notification->SMS Service->Service Provider-
>Using HTTP GET] to 199 characters - Increases the maximum input length of [System->Identification->Location] to 127 characters
- Expands the maximum length for accepted certificate file names to 127 characters
- Disables the authentication mode selector in [System->Security->LDAP Configuration] when
LDAP Server type is set to Active Directory - Disables SNMPv1 by default and enable SSH access to the console, instead of Telnet, by default
to improve security - Disables the viewer account by default
- Removes the CBC cipher and adds support for the CTR Cipher in the SSH server
- Expands the timeout range in [System->Security->Session Control] to allow up to 20 minutes
- Adjust the criteria for over temperature events
- Requires users to change their username/password after logging in with default settings via the
console interface - Updated copyright information
- Updated to display a directional message when attempting to operate a battery test if the
preconditions, of a three-phase UPS, are not met - Displays an error message, instead of automatically adding one year to a schedule entry, when its
already past the selected date
Fixes
- Updated some of the content displayed on the webpages
- Fixed an issue with the hostkey export from the RMCARD
- Corrects the problem with the Event Action function not working when connecting the
environmental sensor to the RMCARD installed in the OL series and three-phase UPS - Resolves an issue with the Extended Battery Module (EBM) information not being displayed
when multiple external battery cabinets are installed - Fixes an issue with the system intermittently rebooting when loading a large number of status
records. - Resolves an error message intermittently not being displayed when a configuration fails on the
[System->Network Service->Web service] webpage - Solves an issue with the starting runtime estimation event occurring only when triggered via the
web on the three-phase UPS - Fixes an problem where the summary page may display incorrectly when a large number of
module conditions occur on the three-phase UPS - Updated to prevent the modules of a three-phase UPS from being intermittently skipped when
they are not installed in sequence - Resolves an issue with the system time being incorrect for certain time zones when using the NTP
server - Fixes a problem with the SSH server not responding when using Putty version 0.76 or later
- Solves an issue when simultaneous downloads, of multiple files via HTTP, resulting in incorrect
file content - Restores the missing icon in the web page title when HTTP/HTTPS port is not the default
- Corrects an issue with the SNMP OID intermittently not get information of the eighth accessory
- Fixes an issue where the system may intermittently reboot when removing the eighth accessory
- Solves an issue with some module alarms intermittently being triggered when a Bypass Voltage
Detect Fail occurs on the three-phase modular UPS - Resolves an error where the host name is forced to be synchronized with the identification name
on an ATS PDU, even if “Synchronization with Host Name” in [System->General-
>Identification] is not applied. - Corrects an issue where the card failed to update firmware via a webpage
Questions? Contact Tech Support Monday through Friday from 7am– 6pm cst.
Download link and release notes are available here:
https://www.cyberpowersystems.com/products/software/firmware/