![](https://dl4jz3rbrsfum.cloudfront.net/images/feature-focus/or_lcd_hand.jpg)
Real-Time UPS Status and Alerts
The multifunction LCD front panel provides immediate, detailed information about the UPS battery and power conditions, alerting users to potential problems that could affect critical equipment and cause downtime.
Menu Functions
UPS Status displays 12 vital UPS parameters including:
- Load / Current Level
- Battery Level
- Battery in Use
- Output Voltage
- Overload
- Silent Mode
- Runtime
- AVR in use (Only for 2U units)
- Input Voltage
- Output Frequency
- Wiring Fault (Only for 2U units)
- Normal Operation
Rack/tower convertible UPS models (2U) are equipped with a display panel that can be rotated 90 degrees to make the screen easily readable whether the UPS is installed vertically as a tower or horizontally in a rack.