CyberPower Launches UPS Systems and Surge Protectors with Customizable RGB Lighting for Gamers

October 6, 2025 by CyberPower

SHAKOPEE, Minn. – Cyber Power Systems (USA), Inc. a leader in power protection and power management products, announced today the launch of a line-up of power protection products ideal for gamers and tech enthusiasts: two UPS (uninterruptible power supply) systems and two surge protectors—all featuring customizable RGB LED lighting, modern design, and the proven reliability of CyberPower products and industry-leading warranties.

RGB lighting enhances the gaming and tech enthusiast experience by combining red, green and blue LEDs to create a full spectrum of colors. “Gamers use programmable RGB lighting to enhance and unify their experience, creating an immersive atmosphere that includes benefits like real-time visual cues for in-game events and syncing equipment for visual flair,” said Mike Dresen, lead product manager at CyberPower.

CyberPower’s RGB-enhanced power protection products are feature-rich and designed for use by PC gamers, console gamers and technology enthusiasts who value high-end electronics.

“When it comes to power protection, gamers want uninterrupted gameplay,” Dresen said, adding: “A large number of gaming setups feature RGB lighting across keyboards, mice, monitors, PC cases and even desks. An RGB UPS can match the color scheme or sync with other devices for a unified look.”

CyberPower RGB UPS Systems

Suited for gaming consoles and electronics that don’t require sine wave output, the CyberPower GX950UC UPS system uses simulated sinewave output that approximates a true sine wave—supplying cost-effective battery backup power. In addition to adjustable RGB lighting, this compact UPS system (only 2.6 inches wide), includes 7 outlets (2 surge-only, 5 surge plus battery backup), providing 950 VA output of power capacity.

The CyberPower GX950UC UPS system features one USB-A and one USB-C charging port with 17W total shared output to provide faster charging time. USB charging is possible while on battery backup power or during line mode.

The CyberPower GX150C2 UPS system provides output of 1500VA power capacity in a mini-tower form factor. Delivering dependable power protection, this UPS system features line-interactive topology with sinewave output, intelligently correcting minor voltage fluctuations without switching to battery—helping to extend battery life and ensure uninterrupted performance. In addition to customizable RGB lighting, this CyberPower UPS system has 13 outlets (6 surge only, 7 surge plus battery backup) and 2 USB-C charging ports, making it ideal for PC gaming setups and advanced AV equipment.

Both CyberPower RGB UPS systems include a three-year limited warranty, with the GX950UC offering a $125,000 Connected Equipment Guarantee, and the GX150C2 providing a $500,000 Connected Equipment Guarantee.

CyberPower RGB Surge Protectors

Complete with customizable RGB lighting in a sleek, compact design, two new CyberPower surge protectors bring gamers and tech enthusiasts advanced protection of their electronics from power-related events such as voltage spikes and lightning-induced surges.

The CyberPower GXS604C2 Surge Protector provides 2400 joules of energy absorption to protect valuable electronics. This surge protector offers 6 wide-spaced AC outlets and 2 USB-C charging ports (providing 18 watts total of USB output), and a 4-foot power cord for flexible placement.

The CyberPower GXS1005C2 Surge Protector provides 3000 joules of energy absorption to protect valuable electronics across 10 outlets. Four outlets are widely spaced to accommodate larger plugs and transformer adapters. Two USB-C charging ports provide 18 watts total of USB output. This unit features a 5-foot power cord for flexible placement.

Both CyberPower RGB surge protectors come with a one-year limited warranty and a $300,000 Connected Equipment Guarantee.

The CyberPower RGB power protection product line-up will be available initially at Best Buy, Micro Center, and Walmart retail and online stores.

About Cyber Power Systems (USA), Inc.

CyberPower designs and manufactures uninterruptible power supply systems, power distribution units, surge protectors, remote management hardware, power management software, mobile chargers and connectivity products. The company serves customers in enterprise, corporate, government, education, healthcare and small office/home office environments. CyberPower products are available through authorized distributors and sold by value-added resellers, system integrators, managed service providers, select retailers, and online resellers. For more information, visit: https://www.cyberpowersystems.com/.

Contacts
Cyber Power Systems (USA), Inc.
Tim Madsen, 952-403-9500
tim.madsen@cyberpower.com