PDU71009

0 min read

  • Monitoring Level: Metered-By-Outlet
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 30A (Derated to 24A)
  • Volts: 200–240V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-30P
  • Outlets: 10 IEC-320 C19
  • Size: 2U Rackmount
  • Warranty: 3 year

PDU71007

0 min read

  • Monitoring Level: Metered-By-Outlet
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 30A (Derated to 24A)
  • Volts: 200–240V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-30P
  • Outlets: 16 IEC-320 C13
  • Size: 2U Rackmount
  • Warranty: 3 year

PDU71008

0 min read

  • Monitoring Level: Metered-By-Outlet
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 30A (Derated to 24A)
  • Volts: 200–240V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-30P
  • Outlets: 12 IEC-320 C13, 4 IEC-320 C19
  • Size: 2U Rackmount
  • Warranty: 3 year

PDU41007

0 min read

  • Switched PDU: SNMP Network Interface and Switchable Outlets
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 30A (Derated to 24A)
  • Volts: 200 – 240 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-30P
  • Outlets: 16 IEC-320 C13
  • Outlet location: 16 Front
  • Size: 2U Rackmount
  • Warranty: 3 year

PDU31007

0 min read

  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 30A (Derated to 24A)
  • Volts: 200 – 240 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-30P
  • Outlets: 16 IEC-320 C13
  • Outlet location: 16 Front
  • Size: 2U Rackmount
  • Warranty: 3 year

PDU31009

0 min read

  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 30A (Derated to 24A)
  • Volts: 200 – 240 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-30P
  • Outlets: 10 IEC-320 C19
  • Outlet location: 10 Front
  • Size: 2U Rackmount
  • Warranty: 3 year

PDU41009

0 min read

  • Switched PDU: SNMP Network Interface and Switchable Outlets
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 30A (Derated to 24A)
  • Volts: 200 – 240 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-30P
  • Outlets: 10 IEC-320 C19
  • Outlet location: 10 Front
  • Size: 2U Rackmount
  • Warranty: 3 year

PDU31106

0 min read

  • Monitored PDU: SNMP Network Interface
  • Automated notifications: E-mail, SMS, Text and SNMP Trap
  • Amps: 30A (Derated 24A)
  • Volts: 200-240V
  • Frequency: 50Hz/60Hz
  • Plug Type: NEMA L6-30P
  • Outlets: 36 x IEC-320 C13 + 6 x IEC-320 C19
  • Outlet location: 42 Front
  • Size: 0U Rackmount
  • Cord Length (ft): 10
  • Warranty: 3 Year

PDU41105

0 min read

  • Switched PDU: SNMP Network Interface and Switchable Outlets
  • Automated notifications: E-mail, SMS, Text and SNMP Trap
  • Phase: Single
  • Amps: 30A (Derated to 24A)
  • Volts: 200-240 Vac
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-30P
  • Outlets: 21 IEC-320 C13, 3 IEC-320 C19
  • Outlet location: 24 Front
  • Size: 0U Rackmount
  • Cord Length (ft): 10
  • Warranty: Three-Year

PDU81105

0 min read

  • Monitoring Level: Metered-by-Outlet
  • Notifications: Email, SMS Text
  • Phase: Single
  • Amps: 30A (Derated to 24A)
  • Volts: 200-240 V
  • Frequency: 50Hz/60Hz
  • Input plug type: NEMA L6-30P
  • Outlets: 21 C13, 3 C19
  • Size: 0U Rackmount
  • Cord length (ft.): 10
  • Dimensions (in): 2.2W x 65.6H x 1.89D
  • Warranty: 3 year

OL6KRTF

0 min read

  • Capacity: 6,000 VA / 5,400 W
  • Output Power Factor (PF): 0.9
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 120 V; 200, 208, 220, 230, 240 V ±2% User Configurable
  • Runtime (half/full): 15 minutes / 5.4 minutes
  • Plug type & cord: NEMA L6-30P, 10 ft cord
  • Outlets: 10
  • Outlet types:6 x NEMA 5-20R, 2 x NEMA L6-20R, 1 x NEMA L6-30R, 1 x Hardwire Terminal Block
  • Communication ports: USB, Serial, Ethernet, Relay, EPO
  • Data line surge protection: Yes, 1 x RJ-45 In/Out
  • Management software: PowerPanel® Business Edition
  • Energy saving: ECO Mode Efficiency up to 96%
  • Remote management: Yes, RMCARD205 pre-installed
  • Smart Battery Management: Yes
  • Fast Charge Technology: Yes
  • Environmental sensor: Optional
  • Warranty: Three-Year Limited
  • Connected Equipment Guarantee: $300,000

OL6KRT

0 min read

  • Capacity: 6,000 VA / 5,400 W
  • Output Power Factor (PF): 0.9
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 200, 208, 220, 230, 240 V ±2% User Configurable
  • Runtime (half/full): 15 minutes / 5.4 minutes
  • Plug type & cord: NEMA L6-30P, 10 ft cord
  • Outlets: 4
  • Outlet types:2 x NEMA L6-20R, 2 x NEMA L6-30R
  • Communication ports: USB, Serial, Ethernet, Relay, EPO
  • Data line surge protection: Yes, 1 x RJ-45 In/Out
  • Management software: PowerPanel® Business Edition
  • Energy saving: ECO Mode Efficiency up to 96%
  • Remote management: Yes, RMCARD205 pre-installed
  • Smart Battery Management: Yes
  • Fast Charge Technology: Yes
  • Environmental sensor: Optional
  • Warranty: Three-Year Limited
  • Connected Equipment Guarantee: $300,000