Product Overview
The Essential Surge Protector B603RC1 offers vital surge protection for common home and office devices such as chargers and small electronics. It prevents spikes in energy caused by storms and electrical power surges from reaching your electronic equipment. The B603RC1 provides 600 joules of protection with 6 outlets and a power cord (3 ft.).
Features of the B603RC1 include an On/Off switch with integrated 15-Amp circuit breaker (resettable), EMI/RFI noise filter, metal oxide varistor (MOV) technology, keyhole mounting slots (back), and damage-resistant construction. This surge suppressor comes with a Limited Lifetime Warranty and a $25,000 Connected Equipment Guarantee.
Product Features
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality. - Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor. - On/Off Switch
Has an integrated 15-amp circuit breaker. - Power Cord
Connects to power sources, allowing the model to be placed where it’s needed. - Keyhole Slots
Enable the model to be placed on a wall or desk. - Damage-Resistant Housing
Ensures maximum durability and prolongs the life of the model. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.
