Essential Surge Protectors

B604T

DISCONTINUED
  • Surge suppression: 1350 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Outlets: 6 surge-protected (5 standard +1 widely spaced)
  • Power cord: 4 ft
  • Data line protection: Phone/Fax/Modem (RJ11)
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The Essential Surge Protector B604T offers vital surge protection for common home and office devices such as chargers and small electronics. It prevents spikes in energy caused by storms and electrical power surges from reaching your electronic equipment. The B604T provides 1350 joules of protection, 6 outlets (5 standard and 1 widely spaced), and a power cord (4 ft.). Data line protection occurs for phone/fax/modem (RJ11).

Features of the B604T include an On/Off switch with integrated 15-Amp circuit breaker (resettable), EMI/RFI noise filter, keyhole mounting slots (back), and damage-resistant construction. This surge suppressor comes with a Limited Lifetime Warranty and a $75,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone lines from causing damage to electronics.
  • EMI/RFI Noise Filter
    Improves picture and sound quality.
  • On/Off Switch
    Has an integrated 15-amp circuit breaker.
  • Power Cord
    Connects to power sources, allowing the model to be placed where it’s needed.
  • Widely Spaced Outlet
    Accommodates a transformer-based plug.
  • Keyhole Slots
    Enable the model to be placed on a wall or desk.
  • Damage-Resistant Housing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Battery
Replacement Battery Cartridge CyberPower
Input
Circuit Breaker 15 A
Cord Length 4 ft (1.2 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A (Derated to 12A)
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port No
Surge Protection & Filtering
Clamping Voltage 800V (H-N)
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Surge Suppression (Joules) 1350 J
Physical
Color Black
Form Factors Supported Horizontal Mount in Variety of Other Applications
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.57 x 3.05 x 21.34 (cm)
Physical Dimensions – (WxHxD) (in) 1.8 x 1.2 x 8.4 (in)
Physical Dimensions – (WxHxD) (mm) 46 x 30 x 213 (mm)
Dimensions – Shipping
Shipping – Weight (kg) 0.42
Shipping – Weight (lb) 0.93
Shipping Dimensions – (WxHxD) (cm) 8.89 x 5.08 x 30.48 (cm)
Shipping Dimensions – (WxHxD) (in) 3.5 x 2 x 12 (in)
Shipping Dimensions – (WxHxD) (mm) 88.9 x 50.8 x 304.8 (mm)
Certifications
Safety UL1449 3rd Edition, cUL
Warranty
CEG Amount $75000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP
 B6012 6 - NEMA 5-15R12 ft (3.7 m)600 JWhite $29.99
 B604 6 - NEMA 5-15R4 ft (1.2 m)600 JWhite $13.99
 B604BK 6 - NEMA 5-15R4 ft (1.2 m)600 JBlack $13.99
 B608 6 - NEMA 5-15R8 ft (2.4 m)600 JWhite $19.99
 CSB1206 12 - NEMA 5-15R6 ft (1.8 m)3600 JBlack $34.95
 CSB6WS 6 - NEMA 5-15RWalltap1800 JWhite $17.95
 CSB706W 7 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $22.95
 CSB806R1 8 - NEMA 5-15R6 ft (1.8 m)4800 JBlack $24.95
 P306GY 3 - NEMA 5-15R6 ft (1.8 m)350 JGray $14.99
 B625 6 - NEMA 5-15R25 ft (7.6 m)1500 JWhite $39.99
 CSB6012 6 - NEMA 5-15R12 ft (3.7 m)1200 JBlack $27.95
 CSB606 6 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $19.95
 CSB604 6 - NEMA 5-15R4 ft (1.2 m)1800 JBlack $17.95
 CSB606W 6 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $19.95
 CSB706 7 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $22.95
 B602BRD 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $12.99
 B808 8 - NEMA 5-15R8 ft (2.4 m)2180 JBlack $29.95
 CSB7012 7 - NEMA 5-15R12 ft (3.7 m)1500 JBlack $29.95
 CSB600WS 6 - NEMA 5-15RWalltap900 JWhite $19.95
 CSB300W 3 - NEMA 5-15RWalltap900 JWhite $12.95
 CSB404 4 - NEMA 5-15R4 ft (1.2 m)450 JBlack $14.95
 B615 6 - NEMA 5-15R15 ft (4.6 m)1500 JWhite $29.99
 B300WRC1 3 - NEMA 5-15RWalltap500 JWhite $9.99