Essential Surge Protectors

B804T

DISCONTINUED
  • Surge suppression: 2550 J
  • Circuit breaker: 15 A
  • Outlet type: 8 surge-protected (4 standard + 4 widely spaced)
  • Power cord: 4 ft
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $250,000
Overview

Product Overview

The Essential Surge Protector B804T prevents spikes in energy caused by storms and electrical power surges from reaching your home office equipment such as computers, laptops, printers, chargers, and small electronics. The B804T provides 2550 joules of protection, 8 outlets (4 standard and 4 widely spaced), and a power cord (4 ft.). Data line protection occurs for phone/fax/modem (RJ11).

Features of the B804T include an On/Off switch with integrated 15-Amp circuit breaker, EMI/RFI noise filter, metal oxide varistor (MOV) technology, safety outlet covers, keyhole mounting slots (back), and damage-resistant construction. It also has LED indicators. This surge suppressor comes with a Limited Lifetime Warranty and a $250,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone lines from causing damage to electronics.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • On/Off Switch
    Has an integrated 15-amp circuit breaker.
  • Power Cord (4 ft.)
    Connects to power sources, allowing the model to be placed where it’s needed.
  • Widely Spaced Outlets
    Accomodate transformer-based plugs.
  • Low Profile Cord Plug
    Fits tightly behind furniture.
  • Movable Brackets
    Make it easy to manage cords.
  • LED Indicators
    Illuminate for grounding status (Grounded) and surge protection (Protected).
  • Keyhole Slots
    Enable the model to be placed on a wall or desk.
  • Damage-Resistant Housing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Battery
Replacement Battery Cartridge CyberPower
Input
Circuit Breaker 15 A
Output
USB Charge Port No
Dimensions – Shipping
Shipping – Weight (kg) 0.57
Shipping – Weight (lb) 1.26
Shipping Dimensions – (WxHxD) (cm) 13.97 x 5.08 x 36.83 (cm)
Shipping Dimensions – (WxHxD) (in) 5.5 x 2 x 14.5 (in)
Shipping Dimensions – (WxHxD) (mm) 139.7 x 50.8 x 368.3 (mm)
Support
How do I correctly use the IN and OUT jacks for RJ11/45 phone/network ports?

To correctly use the IN and OUT jacks for the RJ11/45 phone/network ports:

  • Connect the cord from your wall to the IN jack. NOTE: For some surge suppressors, the IN jack might show the icon of a phone.
  • Connect your computer or peripheral to the OUT jack. NOTE: For some surge suppressors, the OUT jack might show the icon of a computer.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP
 B6012 6 - NEMA 5-15R12 ft (3.7 m)600 JWhite $29.99
 B604 6 - NEMA 5-15R4 ft (1.2 m)600 JWhite $13.99
 B604BK 6 - NEMA 5-15R4 ft (1.2 m)600 JBlack $13.99
 B608 6 - NEMA 5-15R8 ft (2.4 m)600 JWhite $19.99
 CSB1206 12 - NEMA 5-15R6 ft (1.8 m)3600 JBlack $34.95
 CSB6WS 6 - NEMA 5-15RWalltap1800 JWhite $17.95
 CSB706W 7 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $22.95
 CSB806R1 8 - NEMA 5-15R6 ft (1.8 m)4800 JBlack $24.95
 P306GY 3 - NEMA 5-15R6 ft (1.8 m)350 JGray $14.99
 B625 6 - NEMA 5-15R25 ft (7.6 m)1500 JWhite $39.99
 CSB6012 6 - NEMA 5-15R12 ft (3.7 m)1200 JBlack $27.95
 CSB606 6 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $19.95
 CSB604 6 - NEMA 5-15R4 ft (1.2 m)1800 JBlack $17.95
 CSB606W 6 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $19.95
 CSB706 7 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $22.95
 B602BRD 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $12.99
 B808 8 - NEMA 5-15R8 ft (2.4 m)2180 JBlack $29.95
 CSB7012 7 - NEMA 5-15R12 ft (3.7 m)1500 JBlack $29.95
 CSB600WS 6 - NEMA 5-15RWalltap900 JWhite $19.95
 CSB300W 3 - NEMA 5-15RWalltap900 JWhite $12.95
 CSB404 4 - NEMA 5-15R4 ft (1.2 m)450 JBlack $14.95
 B615 6 - NEMA 5-15R15 ft (4.6 m)1500 JWhite $29.99
 B602RC1 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $11.99
 B300WRC1 3 - NEMA 5-15RWalltap500 JWhite $9.99