Essential

MP1041SC

DISCONTINUED
  • Volts: 125 V
  • On/Off switch: Yes
  • Integrated circuit breaker: 15-Amp
  • Plug type: Straight
  • Outlets: 6 surge-protected (6 standard + 2 USB charge ports)
  • USB charge ports: 2
  • Power cord: 3 ft
  • Connected Equipment Guarantee: $10,000
  • Warranty: Limited lifetime
Overview

Product Overview

The MP1041SC combo pack surge protector is ideal for Home/Office protection with 500 joules, 6 outlets, and a 3-ft. cord. The surge protector is ideal for protecting personal computers, phones/fax/modems, printers, stereos, and consumer electronics.

The MP1041SC surge protector provides 500 joules of protection to safeguard small electronics from spikes in energy caused by storms and electrical power surges. Features include an EMI/RFI noise filter, with an integrated 15-Amp circuit breaker, and impact-resistant casing. Also included is a portable 2-port USB (1 Amp shared) wall charging adapter for mobile devices. The surge protector comes with a Limited Lifetime Warranty and a $10,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike, preventing damage.
  • USB Charge Ports
    Charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

surge protector

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 3 ft (0.9 m)
Input Plug Type NEMA 5-15P
Plug Style Straight
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port Yes
USB Charge Port Amperage 1 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Clamping Voltage 800V (H-N)
EMI/RFI Filtration Yes
Maximum Surge Current 15000 A
Maximum Surge Current H-N 15000 A
Response Time <1 Nanosecond
Surge Suppression (Joules) 500 J
Dimensions – Shipping
Shipping – Weight (kg) 0.39
Shipping – Weight (lb) 0.87
Shipping Dimensions – (WxHxD) (cm) 9.22 x 5.72 x 30.48 (cm)
Shipping Dimensions – (WxHxD) (in) 3.63 x 2.25 x 12 (in)
Shipping Dimensions – (WxHxD) (mm) 92.2 x 57.15 x 304.8 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition
cUL
Warranty
CEG Amount $10000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP
 B6012 6 - NEMA 5-15R12 ft (3.7 m)600 JWhite $29.99
 B604 6 - NEMA 5-15R4 ft (1.2 m)600 JWhite $13.99
 B604BK 6 - NEMA 5-15R4 ft (1.2 m)600 JBlack $13.99
 B608 6 - NEMA 5-15R8 ft (2.4 m)600 JWhite $19.99
 CSB1206 12 - NEMA 5-15R6 ft (1.8 m)3600 JBlack $34.95
 CSB6WS 6 - NEMA 5-15RWalltap1800 JWhite $17.95
 CSB706W 7 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $22.95
 CSB806R1 8 - NEMA 5-15R6 ft (1.8 m)4800 JBlack $24.95
 P306GY 3 - NEMA 5-15R6 ft (1.8 m)350 JGray $14.99
 B625 6 - NEMA 5-15R25 ft (7.6 m)1500 JWhite $39.99
 CSB6012 6 - NEMA 5-15R12 ft (3.7 m)1200 JBlack $27.95
 CSB606 6 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $19.95
 CSB604 6 - NEMA 5-15R4 ft (1.2 m)1800 JBlack $17.95
 CSB606W 6 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $19.95
 CSB706 7 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $22.95
 B602BRD 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $12.99
 B808 8 - NEMA 5-15R8 ft (2.4 m)2180 JBlack $29.95
 CSB300W 3 - NEMA 5-15RWalltap900 JWhite $12.95
 B300WRC1 3 - NEMA 5-15RWalltap500 JWhite $9.99