Surge Protectors - Home Office

DS304UCBL

$19.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • AC Outlets: 3
  • AC Outlet Type: NEMA 5-15R
  • Surge Protection: 1000 Joules
  • USB-A Ports: 1
  • USB-A Output: 2.4A (shared)
  • USB-C Ports: 1
  • USB-C Output: 15W
  • Cord Length: 4 ft
  • Cord Type: Braided
  • Plug Type: NEMA 5-15P
  • Plug Style: Right Angle 45˚
  • Electrical Rating: 125V/15A/1875W/60Hz
  • Connected Equipment Guarantee: $100,000
  • Warranty: One-year Warranty
Overview

Product Overview

The CyberPower DS304UCBL desktop surge protector and charger brings you power, protection, and versatility – all in one compact unit. The DS304UCBL is equipped with 3 standard, grounded AC power outlets with 1000J of surge protection, 1 USB-A charging port with 2.4 amps of charging power and 1 USB-C charging port rated at 15 watts (USB-C not intended for use with laptops). With its mix of AC outlets and USB ports, the DS304UCBL is the ideal solution for desk tops, table tops and other areas of the home or office where access to power is needed.

Product Features
  • 3 AC Outlets Expand one grounded outlet into three grounded outlets.
  • Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • USB-A and USB-C Charge Ports Charge USB devices such as tablets, smartphones, and other mobile accessories.
  • Impact-Resistant Casing Ensures maximum durability and prolongs the life of the product.
  • One-Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
What's In The Box

surge protector

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length4 ft (1.2 m)
Input Plug TypeNEMA 5-15P
Input Voltage125 VAC
Maximum Input Current15A
Nominal Input Voltage120 VAC
Plug StyleRight Angle - 45° Offset
Output
Outlet Type3 - NEMA 5-15R
Outlets - Total3
Output Watts - Continuous1875 W
USB Charge Port Type1 Type A
1 Type C
USB Charge Port Voltage5 VDC
USB Charge Port Watts15 Watts
Watts15 W
Surge Protection & Filtering
Clamping Voltage800V (H-N)
Maximum Surge Current30000
Maximum Surge Current H-N30000
Maximum Surge Voltage6000
Surge Suppression (Joules)1000 J
Physical
ColorBlue
Form Factors SupportedDirect Plug
Keyhole Mounting SlotsNo
Material of ConstructionPlastic
Dimensions
Physical Dimensions - (WxHxD) (cm)10.67 x 3.05 x 10.67 (cm)
Physical Dimensions - (WxHxD) (in)4.2 x 1.2 x 4.2 (in)
Physical Dimensions - (WxHxD) (mm)107 x 30 x 107 (mm)
Physical Weight (kg)0.37
Physical Weight (lb)0.81
Dimensions - Shipping
Shipping - Weight (kg)0.37
Shipping - Weight (lb)0.81
Shipping Dimensions - (WxHxD) (cm)11.18 x 11.18 x 5.84 (cm)
Shipping Dimensions - (WxHxD) (in)4.4 x 4.4 x 2.3 (in)
Shipping Dimensions - (WxHxD) (mm)111.76 x 111.76 x 58.42 (mm)
Certifications
EnvironmentalRoHS Compliant
SafetyUL1363
UL1449
DOE VI
FCC
Warranty
CEG Amount$100000
Connected Equipment GuaranteeLifetime
Product Warranty1 Year Limited Warranty
Downloads

DS304UCBL DS

330.3KB

DS304UCBL UM

991.6KB
57.1KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesUSB MSRP
 B604BK 6 - NEMA 5-15R4 ft (1.2 m)600 JNone $13.99
 CSP1206UC 12 - NEMA 5-15R6 ft (1.8 m)3000 JNone $37.95
 CSP604UC 6 - NEMA 5-15R4 ft (1.2 m)1500 JNone $24.95
 CSP604UCW 6 - NEMA 5-15R4 ft (1.2 m)1500 JNone $24.95
 DS304UCBL 3 - NEMA 5-15R4 ft (1.2 m)1000 JNone $19.99
 DS304UCMT 3 - NEMA 5-15R4 ft (1.2 m)1000 J Amps (Shared) $19.99
 P1004UC15 10 - NEMA 5-15R4 ft (1.2 m)2400 JNone $29.99
 P1208UC15BK 12 - NEMA 5-15R8 ft (2.4 m)3000 JNone $39.99
 P203UCW 2 - NEMA 5-15R3 ft (0.9 m)350 JNone $17.99
 P403UC15 4 - NEMA 5-15R3 ft (0.9 m)600 J2.4 Amps (Shared) $19.99
 P604UCBK 6 - NEMA 5-15R4 ft (1.2 m)1800 JNone $24.99
 P6WSUC15 6 - NEMA 5-15RWalltap2400 J2.4 Amps (Shared) $24.99
 P6WUC15 6 - NEMA 5-15RWalltap1800 J2.4 Amps (Shared) $19.99
 P806UC15 8 - NEMA 5-15R6 ft (1.8 m)2400 J2.4 Amps (Shared) $29.99
 GC108CEZ 1 - NEMA 5-15R8 ft (2.4 m)500 J4 Amps (Shared) $29.99
 P2WUC3 2 - NEMA 5-15RWalltap500 J6 Amps (Shared) $29.99
 P304UC3 3 - NEMA 5-15R4 ft (1.2 m)500 J6 Amps (Shared) $29.99
 P704URC1 7 - NEMA 5-15R4 ft (1.2 m)2000 J2.4 Amps (Shared) $32.99
 P504UC 5 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $34.99
 P405UC 4 - NEMA 5-15R5 ft (1.5 m)1500 J3.6 Amps (Shared) $29.95
 GP400U4AWH 4 - NEMA 5-15RWalltap500 J4.2 Amps (Shared) $26.95
 P600WSURC1 6 - NEMA 5-15RWalltap1200 J2.4 Amps (Shared) $27.99
 P6WSUC 6 - NEMA 5-15RWalltap1500 J3.6 Amps (Shared) $34.99
 P806U 8 - NEMA 5-15R6 ft (1.8 m)2700 J2.4 Amps (Shared) $39.99
 P205UC 2 - NEMA 5-15R5 ft (1.5 m)500 J2.4 Amps (Shared) $29.99
 P604URC1 6 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $27.99
 P403URC1 4 - NEMA 5-15R3 ft (0.9 m)500 J2.4 Amps (Shared) $24.99
 P300WURC2 3 - NEMA 5-15RWalltap600 JNone $19.99
 HT200W 2 - NEMA 5-15RWalltap1500 JNone $19.99
 P1008T 10 - NEMA 5-15R8 ft (2.4 m)2850 JNone $35.95
 P406U 4 - NEMA 5-15R6 ft (1.8 m)500 J2.4 Amps (Shared) $29.99
 P604T 6 - NEMA 5-15R4 ft (1.2 m)1350 JNone