Home Office

P203UCW

$17.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 350 J
  • Outlets: 2
  • Outlet type: NEMA 5-15R
  • Cord Length: 3 ft
  • Cord Type: Braided
  • Plug type: Low-profile
  • USB-C charge ports: 2
  • USB-C Output: 15W max
  • USB-A charge ports: 1
  • USB-A Output: 2.4A
  • Volts: 125 V
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

This Cyberpower Surge Protector provides protection to prevent damaging power spikes and surges from reaching your small electronics. The P203UCW surge protector includes 3 USB ports to quickly charge USB-powered devices, including tablets.

Additional features of the P203UCW include metal oxide varistor (MOV) technology, a braided power cord, and an impact-resistant casing. This surge protector comes with a One Year Limited Warranty and a $25,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike, preventing damage.
  • USB Charge Ports Rapidly charge and power USB devices such as tablets (including iPad), smartphones, and other mobile accessories.
  • Metal Oxide Varistor (MOV) Technology Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Impact-Resistant Casing Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

Surge Protector Power Strip

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage15 A
Input
Cord Length3 ft (0.9 m)
Input Plug TypeNEMA 5-15P
Maximum Input Current15A
Nominal Input Voltage125 VAC
Plug StyleRight Angle - 45° Offset
Output
Outlet Type2 - NEMA 5-15R
Outlets - Total2
USB Charge PortYes
USB Charge Port Type2 USB-C
1 USB-A
USB Charge Port Voltage5 VDC
USB Charge Port Watts18 Watts
Watts1625 W
Surge Protection & Filtering
Clamping Voltage900V (H-N)
EMI/RFI FiltrationNo
Maximum Surge Current8500 A
Maximum Surge Current H-N8500 A
Maximum Surge Voltage6000 V
Response Time<1 Nanosecond
Surge Suppression (Joules)350 J
Physical
ColorWhite
Form FactorStrip
Form Factors SupportedStrip
MaterialPlastic
Material of ConstructionPlastic
Dimensions
Physical Dimensions - (WxHxD) (cm)4.7 x 3.05 x 16.0 (cm)
Physical Dimensions - (WxHxD) (in)1.85 x 1.2 x 6.3 (in)
Physical Dimensions - (WxHxD) (mm)47 x 30 x 160 (mm)
Physical Weight (kg)0.18
Physical Weight (lb)0.4
Dimensions - Shipping
Shipping - Weight (kg)0.23
Shipping - Weight (lb)0.5
Shipping Dimensions - (WxHxD) (cm)8.76 x 19.05 x 3.18 (cm)
Shipping Dimensions - (WxHxD) (in)3.45 x 7.5 x 1.25 (in)
Shipping Dimensions - (WxHxD) (mm)87.63 x 190.5 x 31.75 (mm)
Certifications
EnvironmentalRoHS Compliant
SafetyETL
DOE VI
FCC
Warranty
CEG Amount$25000
Connected Equipment GuaranteeLifetime
Product Warranty1 Year Limited Warranty
Downloads

P203UCW DS

347.3KB

P203UCW UM

4.7MB
57.1KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesUSB MSRP
 CSP1206UC 12 - NEMA 5-15R6 ft (1.8 m)3000 J3 Amps (Shared) $37.95
 CSP604UC 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP604UCW 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP6WSUC 6 - NEMA 5-15RWalltap2400 J3 Amps (Shared) $22.95
 CSP806UC18 8 - NEMA 5-15R6 ft (1.8 m)2400 J3 Amps (Shared) $34.95
 DS304UCBL 3 - NEMA 5-15R4 ft (1.2 m)1000 J Amps (Shared) $19.99
 DS304UCMT 3 - NEMA 5-15R4 ft (1.2 m)1000 J Amps (Shared) $19.99
 P1004UC15 10 - NEMA 5-15R4 ft (1.2 m)2400 JNone $29.99
 P1208UC15BK 12 - NEMA 5-15R8 ft (2.4 m)3000 J2.4 Amps (Shared) $39.99
 P203UCW 2 - NEMA 5-15R3 ft (0.9 m)350 JNone $17.99
 P403UC15 4 - NEMA 5-15R3 ft (0.9 m)600 J2.4 Amps (Shared) $19.99
 P604UCBK 6 - NEMA 5-15R4 ft (1.2 m)1800 J2.4 Amps (Shared) $24.99
 P6WSUC15 6 - NEMA 5-15RWalltap2400 J2.4 Amps (Shared) $24.99
 P6WUC15 6 - NEMA 5-15RWalltap1800 J2.4 Amps (Shared) $19.99
 P806UC15 8 - NEMA 5-15R6 ft (1.8 m)2400 J2.4 Amps (Shared) $29.99
 GC108CEZ 1 - NEMA 5-15R8 ft (2.4 m)500 J4 Amps (Shared) $29.99
 P2WUC3 2 - NEMA 5-15RWalltap500 J6 Amps (Shared) $29.99
 P304UC3 3 - NEMA 5-15R4 ft (1.2 m)500 J6 Amps (Shared) $29.99
 P704URC1 7 - NEMA 5-15R4 ft (1.2 m)2000 J2.4 Amps (Shared) $32.99
 P504UC 5 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $34.99
 P405UC 4 - NEMA 5-15R5 ft (1.5 m)1500 J3.6 Amps (Shared) $29.99
 GP400U4AWH 4 - NEMA 5-15RWalltap500 J4.2 Amps (Shared) $26.95
 P600WSURC1 6 - NEMA 5-15RWalltap1200 J2.4 Amps (Shared) $27.99
 P6WSUC 6 - NEMA 5-15RWalltap1500 J3.6 Amps (Shared) $34.99
 P806U 8 - NEMA 5-15R6 ft (1.8 m)2700 J2.4 Amps (Shared) $39.99
 P205UC 2 - NEMA 5-15R5 ft (1.5 m)500 J2.4 Amps (Shared) $29.99
 P604URC1 6 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $27.99
 P403URC1 4 - NEMA 5-15R3 ft (0.9 m)500 J2.4 Amps (Shared) $24.99
 P300WURC2 3 - NEMA 5-15RWalltap600 JNone $19.99
 HT200W 2 - NEMA 5-15RWalltap1500 JNone $19.99
 P1008T 10 - NEMA 5-15R8 ft (2.4 m)2850 JNone $35.95
 P406U 4 - NEMA 5-15R6 ft (1.8 m)500 J2.4 Amps (Shared) $29.99
 P604T 6 - NEMA 5-15R4 ft (1.2 m)1350 JNone