Essential

P306GY

$14.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 350 J
  • Outlets: 3
  • Outlet type: NEMA 5-15R
  • Cord Length: 6 ft
  • Cord Type: Braided
  • Plug type: Low-profile
  • Volts: 125 V
  • Warranty: Limited Lifetime
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

This Cyberpower Surge Protector provides protection to prevent damaging power spikes and surges from reaching your small electronics.

Additional features of the P306GY include metal oxide varistor (MOV) technology, a braided power cord, and an impact-resistant casing. This surge protector comes with a Lifetime Limited Warranty and a $25,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike, preventing damage.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Lifetime Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
What's In The Box

Surge Protector Power Strip

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage 15 A
Input
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Nominal Input Voltage 125 VAC
Plug Style Right Angle – 45° Offset
Output
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
Surge Protection & Filtering
Clamping Voltage 900V (H-N)
EMI/RFI Filtration No
Maximum Surge Current 8500 A
Maximum Surge Current H-N 8500 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 350 J
Physical
Color Gray
Form Factor Strip
Form Factors Supported Strip
Material Plastic
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.7 x 3.0 x 13.0 (cm)
Physical Dimensions – (WxHxD) (in) 1.85 x 1.18 x 5.12 (in)
Physical Dimensions – (WxHxD) (mm) 47 x 30 x 130 (mm)
Physical Weight (kg) 0.35
Physical Weight (lb) 0.774
Dimensions – Shipping
Shipping – Weight (kg) 0.32
Shipping – Weight (lb) 0.7
Shipping Dimensions – (WxHxD) (cm) 7.49 x 22.0 x 7.49 (cm)
Shipping Dimensions – (WxHxD) (in) 2.95 x 8.66 x 2.95 (in)
Shipping Dimensions – (WxHxD) (mm) 74.93 x 219.96 x 74.93 (mm)
Certifications
Environmental RoHS Compliant
Safety ETL
Warranty
CEG Amount $25000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support
What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Is this for indoor or outdoor use?

Indoor use only.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP
 B6012 6 - NEMA 5-15R12 ft (3.7 m)600 JWhite $29.99
 B604 6 - NEMA 5-15R4 ft (1.2 m)600 JWhite $13.99
 B604BK 6 - NEMA 5-15R4 ft (1.2 m)600 JBlack $13.99
 B608 6 - NEMA 5-15R8 ft (2.4 m)600 JWhite $19.99
 CSB1206 12 - NEMA 5-15R6 ft (1.8 m)3600 JBlack $34.95
 CSB6WS 6 - NEMA 5-15RWalltap1800 JWhite $17.95
 CSB706W 7 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $22.95
 CSB806R1 8 - NEMA 5-15R6 ft (1.8 m)4800 JBlack $24.95
 P306GY 3 - NEMA 5-15R6 ft (1.8 m)350 JGray $14.99
 B625 6 - NEMA 5-15R25 ft (7.6 m)1500 JWhite $39.99
 CSB6012 6 - NEMA 5-15R12 ft (3.7 m)1200 JBlack $27.95
 CSB606 6 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $19.95
 CSB604 6 - NEMA 5-15R4 ft (1.2 m)1800 JBlack $17.95
 CSB606W 6 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $19.95
 CSB706 7 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $22.95
 B602BRD 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $12.99
 B808 8 - NEMA 5-15R8 ft (2.4 m)2180 JBlack $29.95
 CSB7012 7 - NEMA 5-15R12 ft (3.7 m)1500 JBlack $29.95
 CSB600WS 6 - NEMA 5-15RWalltap900 JWhite $19.95
 CSB300W 3 - NEMA 5-15RWalltap900 JWhite $12.95
 CSB404 4 - NEMA 5-15R4 ft (1.2 m)450 JBlack $14.95
 B615 6 - NEMA 5-15R15 ft (4.6 m)1500 JWhite $29.99
 B602RC1 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $11.99
 B300WRC1 3 - NEMA 5-15RWalltap500 JWhite $9.99