Home Office Surge Protection

P806UC

DISCONTINUED
  • Surge suppression: 2700 J
  • Outlet type: NEMA 5-15R
  • Outlet quantity: 8
  • Wide Spaced Outlets: 4
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • USB-A charge ports: 1
  • USB charge output: 2.4A
  • Power cord length: 6 ft
  • Power cord type: braided
  • Plug style: Right-angle 45° offset
  • Volts: 125 V
  • Circuit breaker: 15 A
  • EMI/RFI Filtration: Yes
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $300,000
Overview

Product Overview

The CyberPower P806UC Surge Protector prevents spikes in energy caused by storms and electrical power surges from reaching your home electronics such as audio/video equipment, laptops and desk top computers, household appliances and small electronics. The P806UC provides 2700 joules of surge protection, 8 AC outlets, 1 USB-C charging port, one USB-A charging port, and a 6 foot braided power cord with a right-angle plug.

Features of the P806UC include automatic shutdown, an EMI/RFI noise filter, metal oxide varistor (MOV) technology, an On/Off switch with integrated 15-Amp circuit breaker, LED indicators, low profile plug, keyhole mounting slots, and damage-resistant construction. This surge protector comes with a One Year Limited Warranty and a $300,000 Connected Equipment Guarantee.

Product Features
  • 2700J Surge Protection
    Diverts excess voltage from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • USB Charging Ports
    Charge USB-A and USB-C compatible devices such as tablets, smartphones, and other mobile accessories.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • On/Off Switch
    Integrated 15-amp circuit breaker.
  • Low Profile Plug Design
    Fits tightly to the wall behind furniture.
  • LED Indicators
    Illuminate to show surge protection and proper ground status.
  • Keyhole Slots
    Enable the model to be securely mounted to a wall or desk.
  • Damage-Resistant Housing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment (up to $300,000 value) if it is damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

8 Outlet Surge Protector

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Low Profile
Output
AC Voltage 125 VAC
Outlet Type 8 – NEMA 5-15R
Outlets – Total 8
Outlets – Widely Spaced 4
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
Type C
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 15 Watts
Surge Protection & Filtering
Attenuation 30 dB
Clamping Voltage 600V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 75000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 45000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 2700 J
Management & Communications
LED Indicators Protected (green)
Grounded (green)
Physical
Color Black
Cord Management No
Form Factor Strip
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Keyhole Mounting Slots Yes
Material of Construction Plastic
Safety Covers No
Dimensions
Physical Dimensions – (WxHxD) (cm) 9.8 x 4.39 x 27.99 (cm)
Physical Dimensions – (WxHxD) (in) 3.86 x 1.73 x 11.02 (in)
Physical Dimensions – (WxHxD) (mm) 98 x 44 x 280 (mm)
Physical Weight (kg) 0.69
Physical Weight (lb) 1.52
Dimensions – Shipping
Shipping – Weight (kg) 0.78
Shipping – Weight (lb) 1.72
Shipping Dimensions – (WxHxD) (cm) 15.75 x 35.56 x 4.83 (cm)
Shipping Dimensions – (WxHxD) (in) 6.2 x 14 x 1.9 (in)
Shipping Dimensions – (WxHxD) (mm) 157.48 x 355.6 x 48.26 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363
UL1449
UL1310
cUL
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads

P806UC DS

439.8KB

P806UC UM

91.9KB
53.3KB
Support
What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

What is a Connected Equipment Guarantee?

CyberPower will repair or replace properly connected equipment, under certain terms and conditions, if it is damaged by a power surge.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Is this for indoor or outdoor use?

Indoor use only.

If my surge protector has a ground light, should it be illuminated (green)?

Yes. The ground indicator light should be illuminated. If the light is not illuminated, there is a problem with the AC outlet into which the CyberPower surge suppressor is plugged. If this is the case, please disconnect the surge suppressor until the problem is resolved. The problem must be resolved before the CyberPower surge suppressor can be used.

Common issues with an AC outlet include: bad ground, missed ground, or reversed wiring (usually due to sub-standard wiring, typical in residential housing built prior to 1980). You may need to contact a qualified electrician to repair/upgrade the outlet.

NOTE: Using the CyberPower surge suppressor when the ground indicator light is not illuminated will void the warranty.

If my surge protector has a surge light, should it be illuminated?

Yes. The surge light should be illuminated. This indicates that the CyberPower surge suppressor is functioning properly. If the light is not illuminated, it indicates that the surge protector has received a catastrophic surge and will need to be replaced. CyberPower will replace the surge suppressor free of charge, provided the warranty terms and conditions are met.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesUSB MSRP
 CSP1206UC 12 - NEMA 5-15R6 ft (1.8 m)3000 J3 Amps (Shared) $37.95
 CSP604UC 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP604UCW 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP6WSUC 6 - NEMA 5-15RWalltap2400 J3 Amps (Shared) $22.95
 CSP806UC18 8 - NEMA 5-15R6 ft (1.8 m)2400 J3 Amps (Shared) $34.95
 DS304UCBL 3 - NEMA 5-15R4 ft (1.2 m)1000 J Amps (Shared) $19.99
 DS304UCMT 3 - NEMA 5-15R4 ft (1.2 m)1000 J Amps (Shared) $19.99
 P1004UC15 10 - NEMA 5-15R4 ft (1.2 m)2400 JNone $29.99
 P1208UC15BK 12 - NEMA 5-15R8 ft (2.4 m)3000 J2.4 Amps (Shared) $39.99
 P203UCW 2 - NEMA 5-15R3 ft (0.9 m)350 JNone $17.99
 P403UC15 4 - NEMA 5-15R3 ft (0.9 m)600 J2.4 Amps (Shared) $19.99
 P604UCBK 6 - NEMA 5-15R4 ft (1.2 m)1800 J2.4 Amps (Shared) $24.99
 P6WSUC15 6 - NEMA 5-15RWalltap2400 J2.4 Amps (Shared) $24.99
 P6WUC15 6 - NEMA 5-15RWalltap1800 J2.4 Amps (Shared) $19.99
 P806UC15 8 - NEMA 5-15R6 ft (1.8 m)2400 J2.4 Amps (Shared) $29.99
 GC108CEZ 1 - NEMA 5-15R8 ft (2.4 m)500 J4 Amps (Shared) $29.99
 P2WUC3 2 - NEMA 5-15RWalltap500 J6 Amps (Shared) $29.99
 P304UC3 3 - NEMA 5-15R4 ft (1.2 m)500 J6 Amps (Shared) $29.99
 P704URC1 7 - NEMA 5-15R4 ft (1.2 m)2000 J2.4 Amps (Shared) $32.99
 P504UC 5 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $34.99
 P405UC 4 - NEMA 5-15R5 ft (1.5 m)1500 J3.6 Amps (Shared) $29.99
 GP400U4AWH 4 - NEMA 5-15RWalltap500 J4.2 Amps (Shared) $26.95
 P600WSURC1 6 - NEMA 5-15RWalltap1200 J2.4 Amps (Shared) $27.99
 P6WSUC 6 - NEMA 5-15RWalltap1500 J3.6 Amps (Shared) $34.99
 P806U 8 - NEMA 5-15R6 ft (1.8 m)2700 J2.4 Amps (Shared) $39.99
 P205UC 2 - NEMA 5-15R5 ft (1.5 m)500 J2.4 Amps (Shared) $29.99
 P604URC1 6 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $27.99
 P403URC1 4 - NEMA 5-15R3 ft (0.9 m)500 J2.4 Amps (Shared) $24.99
 P300WURC2 3 - NEMA 5-15RWalltap600 JNone $19.99
 HT200W 2 - NEMA 5-15RWalltap1500 JNone $19.99
 P1008T 10 - NEMA 5-15R8 ft (2.4 m)2850 JNone $35.95
 P406U 4 - NEMA 5-15R6 ft (1.8 m)500 J2.4 Amps (Shared) $29.99
 P604T 6 - NEMA 5-15R4 ft (1.2 m)1350 JNone
Videos