Home and Office

GC104C3

$19.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 350 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Cord Length: 4 feet
  • AC Outlets: 1
  • Outlet type: NEMA 5-15R
  • USB-C charge ports: 1
  • USB-C charge output per port: 15W max
  • USB-C charge output total: 18W
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

Extend power to where you want it. Set up a temporary personal power station to quickly charge multiple devices using AC power and USB ports. This USB-C and AC Surge Protector Extension Cord provides one standard grounded outlet and three USB-C charging ports, making it perfect for mobile devices, fitness trackers, and smart home devices. The GC104C3 has a stylish, braided cord that prevents tangles and a low-profile plug that fits in tight spaces to keep power within reach.

Product Features
  • Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Metal Oxide Varistor (MOV) Technology Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charge Ports Charge and power USB enabled mobile devices such as tablets, phones, portable speakers, and more.
  • 4 foot Braided Power Cord Allows power where it is needed.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

1 Outlet Surge Protector with 3 USB-C ports

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length4 ft (1.2 m)
Current13 A
Input Plug TypeNEMA 5-15P
Input Voltage125 VAC
Maximum Input Current13A
Plug Style45° Offset Right
Output
Outlet Type1 - NEMA 5-15R
Outlets - Total1
USB Charge PortYes
USB Charge Port Amperage Amps (Shared)
USB Charge Port Quantity3
USB Charge Port StandardType C
USB Charge Port Type3 Type C
USB Charge Port Voltage5 VDC
USB Charge Port Watts15 Watts
USB-C Ports Quantity3
USB-C Type (PD or Non PD)non-PD
USB-C Wattage18
Watts1625 W
Surge Protection & Filtering
Clamping Voltage900V (H-N)
EMI/RFI FiltrationNo
Maximum Surge Current8000 A
Maximum Surge Current H-N8000
Maximum Surge Voltage6000
Surge Suppression (Joules)350 J
Physical
ColorWhite
Form FactorStrip
Form Factors SupportedStrip
MaterialPlastic
Material of ConstructionPlastic
Dimensions
Physical Dimensions - (WxHxD) (cm)2.79 x 3.66 x 15.49 (cm)
Physical Dimensions - (WxHxD) (in)1.1 x 1.44 x 6.1 (in)
Physical Dimensions - (WxHxD) (mm)28 x 37 x 155 (mm)
Physical Weight (kg)0.26
Physical Weight (lb)0.57
Dimensions - Shipping
Shipping - Weight (kg)0.27
Shipping - Weight (lb)0.6
Shipping Dimensions - (WxHxD) (cm)3.49 x 2.54 x 15.49 (cm)
Shipping Dimensions - (WxHxD) (in)1.375 x 1.0 x 6.1 (in)
Shipping Dimensions - (WxHxD) (mm)34.93 x 25.4 x 154.94 (mm)
Certifications
EnvironmentalRoHS Compliant
SafetyETLus (UL1449, UL1310)
DOE VI
FCC
Warranty
CEG Amount$25000
Connected Equipment GuaranteeLifetime
Product Warranty1 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesUSB MSRP
 CSP1206UC 12 - NEMA 5-15R6 ft (1.8 m)3000 J3 Amps (Shared) $37.95
 CSP604UC 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP604UCW 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP6WSUC 6 - NEMA 5-15RWalltap2400 J3 Amps (Shared) $22.95
 CSP806UC18 8 - NEMA 5-15R6 ft (1.8 m)2400 J3 Amps (Shared) $34.95
 CSP806UC18W 8 - NEMA 5-15R6 ft (1.8 m)2400 J3 Amps (Shared) $34.95
 GC104C3 1 - NEMA 5-15R4 ft (1.2 m)350 J Amps (Shared) $19.99
 GC206UCBL 2 - NEMA 5-15R6 ft (1.8 m)400 J2.4 Amps (Shared) $21.95
 P1004UC15 10 - NEMA 5-15R4 ft (1.2 m)2400 J2.4 Amps (Shared) $29.99
 P1208UC15BK 12 - NEMA 5-15R8 ft (2.4 m)3000 J2.4 Amps (Shared) $39.99
 P203UC2BK 2 - NEMA 5-15R3 ft (0.9 m)350 JNone $19.99
 P203UCW 2 - NEMA 5-15R3 ft (0.9 m)350 J2.4 Amps (Shared) $19.99
 P403UC15 4 - NEMA 5-15R3 ft (0.9 m)600 J2.4 Amps (Shared) $19.99
 P604UCBK 6 - NEMA 5-15R4 ft (1.2 m)1800 J2.4 Amps (Shared) $24.99
 P6WSUC15 6 - NEMA 5-15RWalltap2400 J2.4 Amps (Shared) $24.99
 P6WUC15 6 - NEMA 5-15RWalltap1800 J2.4 Amps (Shared) $19.99
 P806UC15 8 - NEMA 5-15R6 ft (1.8 m)2400 J2.4 Amps (Shared) $29.99
 GC108CEZ 1 - NEMA 5-15R8 ft (2.4 m)500 J4 Amps (Shared) $29.99
 P2WUC3 2 - NEMA 5-15RWalltap500 J6 Amps (Shared) $29.99
 P304UC3 3 - NEMA 5-15R4 ft (1.2 m)500 J6 Amps (Shared) $29.99
 P704URC1 7 - NEMA 5-15R4 ft (1.2 m)2000 J2.4 Amps (Shared) $32.99
 P405UC 4 - NEMA 5-15R5 ft (1.5 m)1500 J3.6 Amps (Shared) $29.99
 P303UMT 3 - NEMA 5-15R3 ft (0.9 m)350 JNone $16.99
 CSP600WSURC2 6 - NEMA 5-15RWalltap1500 J2.4 Amps (Shared) $34.95
 P600WSURC1 6 - NEMA 5-15RWalltap1200 J2.4 Amps (Shared) $27.99
 HT600WSU2A 6 - NEMA 5-15RWalltap1680 J4.8 Amps (Shared) $49.99
 P6WUCL 6 - NEMA 5-15RWalltap900 J2.4 Amps (Shared) $34.95
 P205UC 2 - NEMA 5-15R5 ft (1.5 m)500 J2.4 Amps (Shared) $29.99
 CSP100R 1 - NEMA 5-15RWalltap1050 JNone $24.99
 P604URC1 6 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $27.99
 CSP300WUR1 3 - NEMA 5-15RWalltap600 J2.4 Amps (Shared) $29.95
 P403URC1 4 - NEMA 5-15R3 ft (0.9 m)500 J2.4 Amps (Shared) $24.99
 P300WURC2 3 - NEMA 5-15RWalltap600 J2.4 Amps (Shared) $19.99
 HT200W 2 - NEMA 5-15RWalltap1500 JNone $19.99
 P2WU 2 - NEMA 5-15RWalltap500 J4.2 Amps (Shared) $19.99
 P406U 4 - NEMA 5-15R6 ft (1.8 m)500 J2.4 Amps (Shared) $29.99
 CSHT706TC 7 - NEMA 5-15R6 ft (1.8 m)1950 JNone $34.95
 PBJ5UC 12 - NEMA 5-15R5 ft (1.5 m)3480 J4.8 Amps (Shared) $79.95
 CSP600WSURC5 6 - NEMA 5-15RWalltap900 J3.6 Amps (Shared) $34.95