Home and Office

CSP806UC18W

$34.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • AC Outlets: 8
  • Cord Length: 6 ft
  • Surge suppression: 2400 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • Volts: 125 V
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $300,000
Overview

Product Overview

The CyberPower CSP806UC18W Surge Protector delivers reliable protection for your home or office tech. With 2400 joules of surge defense across eight AC outlets, it shields your devices—like computers, monitors, and other sensitive electronics—from power spikes caused by storms or electrical fluctuations. A sturdy 6-foot cord offers flexible setup, while built-in USB-A and USB-C ports let you charge phones, tablets, and other mobile gear without tying up an outlet.

Product Features
  • Surge Protection Redirects excess voltage away from sensitive electronic equipment during AC power surges or spikes, protecting against potential damage.
  • USB Charge Ports Charge USB-enabled mobile devices, including tablets, smartphones, portable speakers, and other compatible electronics.
  • Wide Spaced Outlets Allow space to plug in larger or bulkier power adapters—like those for laptops, cameras, routers, or smart home devices—without blocking adjacent outlets.
  • Metal Oxide Varistor (MOV) Technology Permits the flow of normal electrical current while redirecting power surges and spikes through the ground circuit, ensuring the protection of connected electronics and the surge suppressor.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

Surge Protector

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker15 A
Cord Length6 ft (1.8 m)
Input Plug TypeNEMA 5-15P
Input Voltage120 VAC
Maximum Input Current15A
On/Off SwitchYes
Plug Style45° Offset Right
SwitchNon-Lighted On/Off - Reset
Output
Auto Shutdown (Safe Fail)No
Cord Typenon-braided
Outlet Type8 - NEMA 5-15R
Outlets - Total8
Total USB Output (W)18
USB Charge PortYes
USB Charge Port Amperage3 Amps (Shared)
USB Charge Port Quantity2
USB Charge Port Type1 Type A
1 Type C
USB Charge Port Voltage5 VDC
USB Charge Port Watts18 Watts
USB Type-C PDNo
USB-A Amperage2.4
USB-C Type (PD or Non PD)non-PD
USB-C Wattage15
Watts1875 W
Surge Protection & Filtering
Attenuation32 dB
Clamping Voltage800V (H-N, H-G, N-G)
EMI/RFI Filtration150 KHz
100 MHz
Yes
Maximum Surge Current60000 A
Maximum Surge Current H-G15000 A
Maximum Surge Current H-N30000 A
Maximum Surge Current N-G15000 A
Maximum Surge Voltage6000 V
Surge Suppression (Joules)2400 J
Physical
ColorWhite
Form FactorStrip
Form Factors SupportedKeyhole (Wall Mount or Under-counter Installation)
Keyhole Mounting SlotsYes
Material of ConstructionPlastic
Dimensions
Physical Dimensions - (WxHxD) (cm)10.21 x 4.06 x 24.51 (cm)
Physical Dimensions - (WxHxD) (in)4.02 x 1.6 x 9.65 (in)
Physical Dimensions - (WxHxD) (mm)102 x 41 x 245 (mm)
Physical Weight (kg)0.63
Physical Weight (lb)1.39
Dimensions - Shipping
Shipping - Weight (kg)0.73
Shipping - Weight (lb)1.6
Shipping Dimensions - (WxHxD) (cm)17.78 x 5.72 x 36.83 (cm)
Shipping Dimensions - (WxHxD) (in)7 x 2.25 x 14.5 (in)
Shipping Dimensions - (WxHxD) (mm)177.8 x 57.15 x 368.3 (mm)
Certifications
EnvironmentalRoHS Compliant
SafetycETLus (UL1363 & UL1449 compliant)
DOE VI
NR Can
FCC
ICES-003
Warranty
CEG Amount$300000
Connected Equipment GuaranteeLifetime
Product Warranty1 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesUSB MSRP
 CSP1206UC 12 - NEMA 5-15R6 ft (1.8 m)3000 J3 Amps (Shared) $37.95
 CSP604UC 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP604UCW 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP6WSUC 6 - NEMA 5-15RWalltap2400 J3 Amps (Shared) $22.95
 CSP806UC18 8 - NEMA 5-15R6 ft (1.8 m)2400 J3 Amps (Shared) $34.95
 CSP806UC18W 8 - NEMA 5-15R6 ft (1.8 m)2400 J3 Amps (Shared) $34.95
 GC104C3 1 - NEMA 5-15R4 ft (1.2 m)350 J Amps (Shared) $19.99
 GC206UCBL 2 - NEMA 5-15R6 ft (1.8 m)400 J2.4 Amps (Shared) $21.95
 P1004UC15 10 - NEMA 5-15R4 ft (1.2 m)2400 J2.4 Amps (Shared) $29.99
 P1208UC15BK 12 - NEMA 5-15R8 ft (2.4 m)3000 J2.4 Amps (Shared) $39.99
 P203UC2BK 2 - NEMA 5-15R3 ft (0.9 m)350 JNone $19.99
 P203UCW 2 - NEMA 5-15R3 ft (0.9 m)350 J2.4 Amps (Shared) $17.99
 P403UC15 4 - NEMA 5-15R3 ft (0.9 m)600 J2.4 Amps (Shared) $19.99
 P604UCBK 6 - NEMA 5-15R4 ft (1.2 m)1800 J2.4 Amps (Shared) $24.99
 P6WSUC15 6 - NEMA 5-15RWalltap2400 J2.4 Amps (Shared) $24.99
 P6WUC15 6 - NEMA 5-15RWalltap1800 J2.4 Amps (Shared) $19.99
 P806UC15 8 - NEMA 5-15R6 ft (1.8 m)2400 J2.4 Amps (Shared) $29.99
 GC108CEZ 1 - NEMA 5-15R8 ft (2.4 m)500 J4 Amps (Shared) $29.99
 P2WUC3 2 - NEMA 5-15RWalltap500 J6 Amps (Shared) $29.99
 P304UC3 3 - NEMA 5-15R4 ft (1.2 m)500 J6 Amps (Shared) $29.99
 P704URC1 7 - NEMA 5-15R4 ft (1.2 m)2000 J2.4 Amps (Shared) $32.99
 P504UC 5 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $34.99
 P405UC 4 - NEMA 5-15R5 ft (1.5 m)1500 J3.6 Amps (Shared) $29.99
 P303UMT 3 - NEMA 5-15R3 ft (0.9 m)350 JNone $16.99
 CSP600WSURC2 6 - NEMA 5-15RWalltap1500 J2.4 Amps (Shared) $34.95
 P600WSURC1 6 - NEMA 5-15RWalltap1200 J2.4 Amps (Shared) $27.99
 HT600WSU2A 6 - NEMA 5-15RWalltap1680 J4.8 Amps (Shared) $49.99
 CSP604T 6 - NEMA 5-15R4 ft (1.2 m)1350 JNone $19.95
 P6WUCL 6 - NEMA 5-15RWalltap900 J2.4 Amps (Shared) $34.95
 P205UC 2 - NEMA 5-15R5 ft (1.5 m)500 J2.4 Amps (Shared) $29.99
 CSP100R 1 - NEMA 5-15RWalltap1050 JNone $24.99
 P604URC1 6 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $27.99
 CSP300WUR1 3 - NEMA 5-15RWalltap600 J2.4 Amps (Shared) $29.95
 P403URC1 4 - NEMA 5-15R3 ft (0.9 m)500 J2.4 Amps (Shared) $24.99
 P300WURC2 3 - NEMA 5-15RWalltap600 J2.4 Amps (Shared) $19.99
 HT200W 2 - NEMA 5-15RWalltap1500 JNone $19.99
 P1008T 10 - NEMA 5-15R8 ft (2.4 m)2850 JNone $35.95
 P2WU 2 - NEMA 5-15RWalltap500 J4.2 Amps (Shared) $19.99
 P406U 4 - NEMA 5-15R6 ft (1.8 m)500 J2.4 Amps (Shared) $29.99
 CSHT706TC 7 - NEMA 5-15R6 ft (1.8 m)1950 JNone $34.95
 PBJ5UC 12 - NEMA 5-15R5 ft (1.5 m)3480 J4.8 Amps (Shared) $79.95
 CSP600WSURC5 6 - NEMA 5-15RWalltap900 J3.6 Amps (Shared) $34.95
 P6WUC 6 - NEMA 5-15RWalltap900 J2.4 Amps (Shared) $24.99