Smart App Online UPS Series

OL8KRT3UHW

DISCONTINUED
  • Capacity: 8000 VA / 7200 W
  • Power Factor (PF): 0.9
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 200, 208, 220, 230, 240 VAC User Configurable ±2%
  • Plug type & cord: Hardwire
  • Outlet types: 1 x Hardwire Terminal Block
  • Maintenance Bypass Switch: Yes
  • Communication ports: USB, Serial, SNMP, Relay, EPO
  • Data line protection: Telephone, Network
  • Management software: PowerPanel® Business Edition
  • Energy saving: ECO Mode Efficiency >96%
  • Warranty: 3 year
Overview

Product Overview

The CyberPower Smart App Online OL8KRT3UHW is a 6U rack/tower UPS with double-conversion topology and maintenance bypass switch. It provides sine wave output to mission-critical applications and equipment requiring seamless power protection. Generator-compatible, the OL8KRT3UHW delivers consistent 200-240V AC power with zero transfer time. Auto-bypass ensures connected equipment continues to operate seamlessly when an overload or internal fault is detected. The maintenance bypass switch allows for the UPS power module to be hot-swapped for service or replacement without cutting power to the connected equipment.

The OL8KRT3UHW features an extendable LCD control panel (with optional cable), Smart Battery Management charging design, Fast Charge Technology, and the energy-saving GreenPower UPS™ ECO Mode. This model can use the BP240V30ART3U Extended Battery Module for expanded runtime and faster restoration of full backup power. The OL8KRT3UHW comes with a three-year warranty (including batteries) and a $300,000 Connected Equipment Guarantee.

Product Features

  • Data Line Protection
    Prevents power surges that travel through telephone and Ethernet lines from causing damage to electronics.
  • Double-Conversion Topology
    Provides consistent, clean, and nearly perfect sine wave power, regardless of the condition of incoming power. Systems with this technology operate on isolated DC power 100% of the time and have a zero transfer time because they never need to switch to battery. Double-Conversion UPS systems are designed for high-end, mission-critical system components, corporate servers, lab equipment, and other sensitive electronic devices.
  • Sine Wave Output
    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
  • Maintenance Bypass Switch
    Provides IT managers the ability to service or replace the UPS without powering down the connected equipment. A patented interlock bracket enables the UPS to automatically switch to internal bypass mode, making the hot-swap process easier and quicker to complete.
  • Extendable LCD Panel
    Displays UPS statuses and customizable operating settings. The 44-setting LCD control panel can be removed and mounted up to ten feet away from the UPS (with optional cable). Users can check UPS status, manage setup and control, and run battery test options. Status and log menus provide UPS vitals, including input and output voltage levels, battery information, runtime estimates, load information, event and fault logging, and other system information. The Configuration menu offers IT managers the ability to customize the UPS operation.
  • Multiple Language Options
    The LCD Control Panel can be configured in English, Spanish, French, and German for ease of use.
  • Extended Battery Module (EBM)
    Extends runtime by adding EBMs. An online Series UPS allows for up to ten added modules.
  • Fast Charge Technology
    Allows UPS batteries to return to 100% capacity more rapidly by utilizing a built-in charger inside each EBM. Restores a complete charge within 5 hours regardless of the number of EBMs.
  • Smart Battery Management (SBM)
    Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process. The first cycle charges the battery to full capacity, the second cycle enters float mode, and the final cycle turns the charger off and allows the battery to naturally discharge (rest) until it reaches a set point. After a slight discharge, the UPS will restart the process, ensuring that runtimes are maintained.
  • GreenPower UPS™ ECO Mode
    Improves UPS efficiency up to 96%; saves on electrical and cooling costs.
  • Hot-Swappable Batteries
    Eliminate downtime related to UPS power maintenance for continuous power availability.
  • Emergency Power Off (EPO)
    Allows the UPS to be shut off in the event of an emergency when the EPO port is connected to an EPO switch.
  • Backfeed Protection
    Prevents the risk of electric shock from any electric current feeding back from the UPS through the input terminals when utility power is lost. Backfeed protection isolates the UPS and allows service personnel to safely work on the utility power.
  • Generator Compatible
    Provides stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power.
  • Converter Mode
    Provides the flexibility to set the output frequency, regardless of the input frequency, to match connected equipment by selecting 50Hz or 60Hz output on the LCD control panel.
  • USB & Serial Connectivity
    Enables full integration with built-in power management and auto shutdown features on Windows, Linux, and VMware systems through an HID-compliant USB port and Serial port.
  • EMI/RFI Filters
    Prevent electromagnetic and radio frequency interference to ensure clean power for connected equipment.
  • Audible Alarms
    Identify when the unit is running on battery power, overloaded, or has a low battery.
  • Resettable Circuit Breaker
    Interrupts an electric current in a circuit when the current becomes too high.
  • LED Status Lights
    Indicate Power On, On-Line Mode, Battery Mode, Bypass Mode, Fault, Replace Battery.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

Compatible Products
What's In The Box

Power module; Battery module; PDU or HW PDU with Manual Bypass; User’s manual; Register card; Rackmounts x 2 (2 Sets); Stands x 2 (2 Sets); Tie plate; Phone line; USB communication cable; Serial Interface Cable (RS-232); Flat head screws: M5X8L (8) 2 sets; Pan head screws: M5X12L (12) 2 sets; Plastic washers (8) 2 sets; Screw hole dust covers (10) 2 sets; Power cord; PowerPanel® Business Edition software CD

PowerPanel Business software download available here.

WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All

 

General
UPS Topology Double-Conversion
Energy Saving ECO Mode Efficiency >96%
Input
Voltage 200 – 240 VAC
Input Voltage Range 120 – 139 VAC for 0–25% load

140 – 159 VAC for 0–50% load

160 – 179 VAC for 0–75% load

180 – 280 VAC for 0–100% load

Frequency Range 40 – 70 Hz
Input Power Factor 0.99
Cold Start Yes
Plug Type Hardwire
Cord Length N/A
Backfeed Protection Yes
Output
VA 8,000 VA
Watts 7,200 W
On Battery Voltage Configurable to 200, 208, 220, 230 & 240 VAC ± 2%
On Battery Frequency 50/60 Hz ± 0.25 Hz (auto-sensing or configurable)
On Battery Waveform Sine Wave
Outlet Type 1 x Hardwire Terminal Block
Outlets – Total 1
Rated Power Factor 0.9
Crest Factor 3:1
Harmonic Distortion THD < 3% at Linear Load, < 5% at Non-linear Load
ECO Mode Voltage Regulation ±10%, ±15% (Configurable)
Bypass Internal Bypass (Automatic and Manual), Maintenance Bypass
Overload Protection Line Mode:

105~125% Load for 1 min

126~150% Load for 10 sec

Battery Mode:

105~130% Load for 10 sec

131~150% Load for 2 sec

Short Circuit Protection UPS Output Cut off Immediately or

Input Fuse / Circuit Breaker Protection

Transfer Time 0 ms
Battery
Runtime at Half Load 13 minutes
Runtime at Full Load 5.6 minutes
Battery Type Sealed Lead-Acid
Battery Size 12V/9Ah
Battery Quantity 20
Hot-Swappable Yes
User Replaceable Yes
Replacement Battery Cartridge RB1290X10
Replacement Battery Cartridge Quantity 2
Typical Recharge Time 5 hours
Extended Battery Option BP240V30ART3U
Smart Battery Management (SBM) Mode Yes
Surge Protection & Filtering
Surge Suppression 2430 Joules, IEC 61000-4-5 Level 3
EMI/RFI Filtration Yes
Phone / Network Protection RJ11/RJ45 1-In / 1-Out
Management & Communications
LCD Control Panel Access 44 information status and configuration settings via the Information and Configuration Menus, in addition to an Event Log Menu.
Removable LCD Control Panel Option Yes – Requires a separate DB26 Cable
HID Compliant USB Port Yes
Serial Port Yes
EPO Port Yes
Dry Contacts Yes
Management Cable USB Cable, Serial Cable
LED Indicators Power On (white)

Line Mode (green)

Battery Mode (yellow)

Bypass Mode (yellow)

Fault (red)

Replace Battery (red)

Audible Alarms Battery Mode

Battery Low

Overload

UPS Fault

Software PowerPanel® Business Edition
SNMP / HTTP Remote Monitoring Yes – Optional RMCARD305 or RELAYIO600
Physical
Form Factor Rack/Tower
Enclosure Contruction Steel
Mounting Hardware Included: Yes
Physical – Power Module, Battery Module & PDU Module
Dimensions – W×H×D (in) 17 × 10.5 × 32.2 inches
Dimensions – W×H×D (mm) 433 × 264 × 820 mm
Weight (lbs) 229.9 lbs
Weight (kg) 104.3 kg
Installed Rack Height 6U
Physical – Power Module
Dimensions – W×H×D (in) 17 × 5.25 × 26 inches
Dimensions – W×H×D (mm) 433 × 132 × 660 mm
Weight (lbs) 52.8 lbs
Weight (kg) 24 kg
Power Module Rack Height 3U
Physical – Battery Module
Dimensions – W×H×D (in) 17 × 5.25 × 26 inches
Dimensions – W×H×D (mm) 433 × 132 × 660 mm
Weight (lbs) 171.6 lbs
Weight (kg) 78 kg
Battery Module Rack Height 3U
Physical – PDU Module
Dimensions – W×H×D (in) 7.8 × 5.2 × 6.3 inches
Dimensions – W×H×D (mm) 198 × 132 × 160 mm
Weight (lbs) 5.5 lbs
Weight (kg) 2.5 kg
PDU Module Rack Height 3U
Shipping Dimensions
Dimensions – W×H×D (in) 24.4 × 25.6 × 44.1 inches
Dimensions – W×H×D (mm) 620 × 650 × 1120 mm
Weight (lbs) 289.3 lbs
Weight (kg) 131.2 kg
Environmental
Operating Temperature 32 – 104 °F (0 – 40 °C)
Operating Humidity 0 – 90% (non-condensing)
Operating Elevation 0 – 10,000 ft (0 – 3,000 m)
Storage Temperature -4°F to 113 °F (-20°C to 45 °C)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Elevation 0 – 50,000 ft (0 – 15,000 m)
Online Thermal Dissipation 2283 BTU/hr
Audible noise at 1.5M from surface of unit 55 dBA
Certifications
Safety UL1778

CSA C22.2 NO.107.3-05

FCC DOC Class A

Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $300,000

 

Feature Focus
Battery Technology

Fast Charge Technology and Smart Battery Management (SBM) prolong the capacity and life of a UPS battery. This provides greater efficiency and fewer battery replacements.

Fast Charge Technology enables the backup power supply to more quickly return to full capacity (100%) because each Extended Battery Module attached to the UPS uses its own charger. Typical systems share only a single charger for all attached battery modules, which increases the time required to fully restore backup power.

Smart Battery Management (SBM) charges a UPS battery in three phases, extending its functional life. SBM also reduces the heat produced by a UPS battery and reduces battery deterioration.


Extendable LCD Control Panel

Often a UPS is installed in a hard-to-reach area, such as a crowded IT closet, the bottom of a rack, or on the floor. A removable LCD control panel allows for easy access and can be placed up to ten feet away from the UPS when connected by a DB26 cable (sold separately). With an RMCARD205 installed, the LCD control panel will display and allow configuration of IP address settings.

Menu Functions

UPS Status displays vital information about the UPS. There are variable status types, including input and output voltage, battery information, runtime estimates, load data, and more.

LCD Settings Configuration offers customization of the UPS with multiple specific operation parameters including output voltage, sync frequency, alarm settings, and more.

Event Log allows for recording of UPS events with or without PowerPanel® Business Edition management software.

Multi-Language (select models) provides options to display text in English, Spanish, French, or German.

Disable Audible Alarms turns off audible alarms, as needed.

Manual Battery Test enables the user to run a UPS system test to ensure proper operation.


Higher Capacity UPS for Longer Runtimes

To determine the size of the UPS that you need, identify the total power load (measure in VA/Watts) of the connected equipment, along with the amount of runtime required (in minutes). Also, think about any equipment that might be connected to the UPS in the future, which could affect the calculations for load and runtime.

Estimating expected UPS runtimes can be challenging, particularly when the consistency of the utility power is not well known. Selecting a UPS with a load capacity 30-35% above the required power load offers the advantage of longer runtimes. This can lower the risk of overloading the UPS and causing an unnecessary UPS shutdown.

Although the initial outlay of a UPS increases with its size because of the higher capacity required for components, long-term operating costs typically decrease. When a UPS operates below maximum capacity, it reduces the stress on components. Sizing a UPS to run loads significantly lower than its capacity also increases spare capacity for future growth, along with extending runtimes.


Efficient Remote Management

The Smart App Sinewave and Online Series offers full-featured network UPS management capabilities with the PowerPanel® Business Edition software and an optional SNMP network management card. These remote management tools enable centralized power management, monitoring, control, and configuration. They also provide for safe shutdown of connected servers, workstations, and other devices via a standard Web browser or network management system (NMS).

Safe Shutdown

The PowerPanel® Business Edition software, included with every Smart App Sinewave and Online UPS, enables an administrator to remotely manage each aspect of the UPS and facilitate the orderly automatic shutdown of connected equipment in the event of an extended power outage. This software also provides comprehensive network power management for corporate servers and critical workstations supported by the UPS, such as application/operating system shutdown, event logging, reporting, alerts and notifications.

Programmable Outlet Control

Smart App Sinewave and Online UPS systems allow programming of critical outlets and non-critical outlets, giving administrators the ability to prioritize outlets and increase battery backup runtimes for the most critical equipment during extended power outages. Programmable outlet control also gives an administrator the option to delay-start non-critical outlets, permitting the internal batteries to fully recharge more quickly. This feature is vital to data centers where seamless, uninterrupted equipment bootup is a necessity.


GreenPower UPS Technology: Eco Mode

GreenPower UPS™ Technology from CyberPower improves operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

ECO Mode is a form of bypass technology that can be switched on full time, set for noncritical times (such as nights and weekends), or switched off. This flexibility can help conserve power and save money.


Downloads

OL8KRT3UHW

2.96 MB

UPS Smart App Online

32.2 MB

OL8KRT3UHW

237 KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.10.1

176.2 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.10.1

156.1 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.10.1

1.7 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.10.1

1.7 GB

PowerPanel Business Local | Mac | .dmg | v4.10.1

174.8 MB

PowerPanel Business Management | Mac | .dmg | v4.10.1

156.4 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.10.1

182.5 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.10.1

162.9 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.10.1

179.7 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.10.1

160.1 MB
Support
Can I use my UPS in conjunction with a generator?

CyberPower Smart App Online Series UPS systems include a Generator Mode setting specifically designed to work with generators. With varying loads, the frequency output from generators can be erratic. This erratic output can make it difficult for a UPS without a Generator Mode setting to recognize the input power, causing the UPS to function on battery power only. With Generator Mode, the UPS can automatically adjust to frequency fluctuations and maintain a full charge of the batteries.

LCD Control Panel
Enable Generator Mode from the LCD control panel.

See also Generator Compatible.

Why does my UPS will go into battery mode while connected to a generator?

 width=

Usually when a UPS is on battery power during generator operation it is because the generator is not putting out a stable AC frequency. The unit is designed to switch to battery if the input frequency is at a rate greater than 0.5 Hz per second in order to protect your connected equipment. This protection can’t be disabled as it would expose your equipment to potential damage from poor quality power. For more details regarding usage consult your user manual.

Applies to Generator Compatible UPS models. Smart App Online models include: OL1000RTXL2U, OL2200RTXL2U, OL3000RTXL2U, OL6000RT3U, OL1500RTXL2U, OL8000RT3U, OL10000RT3U, OL6000RT3UTF, OL8000RT3UTF, OL10000RT3UTF, OL8000RT3UPDU, OL6000RT3UPDU, OL10000RT3UPDU, OL6000RT3UPDUTF, OL6KRT3UHW, OL8000RT3UPDUTF, OL10000RT3UPDUTF, OL8KRT3UHW, OL10KRT3UHW, OL1500RTXL2UN, OL3000RTXL2UHV, OL6000RT3UTAA, OL10KRTHW, OL6KRT, OL6KRTF, OL8KRT, OL10KRT, OL8KRTF, OL10KRTF, OL1000RTXL2UN, OL2200RTXL2UN, OL3000RTXL2UHVN, OL3000RTXL2UN, OL6KRTMB, OL6KRTMBTF, OL6KRTHW, OL8KRTHW, OL8KRTMB, OL8KRTMBTF, OL10KRTMB, OL10KRTMBTF

See also Can I use my UPS in conjunction with a generator? Read additional FAQ: https://www.cyberpowersystems.com/faqs/can-i-use-my-ups-in-conjunction-with-a-generator/

Need to know your UPS RUNTIME?  Use our Runtime Tool!  Search up to 4 at a time based on wattage.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 OL10KRTHD 10000 VA10000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $9,999.95
 OL5KRTHDL 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $7,800.00
 OL6KRTHDL 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $8,500.00
 OL8KRTHD 8000 VA8000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $8,599.95
 OL1500RTXL2UN 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,659.00
 OL1500RTXL2U 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,409.00
 OL2200RTXL2U 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $1,959.00
 OL3000RTXL2UN 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,879.00
 OL2200RTXL2UN 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $2,219.00
 OL3000RTXL2U 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,619.00
 OL5KRTHD 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $5,549.00
 OL6KRTHD 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $6,729.00
 OL1000RTXL2U 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,039.00
 OL1000RTXL2UN 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,339.00
 OL3000RTXL2UHVN 3000 VA2700 WRack / TowerSine Wave2 - NEMA L6-20R,1 - NEMA L6-30R $3,059.00
 OL6KRT 6000 VA5400 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $5,039.00
 OL8KRT 8000 VA8000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $6,759.00
 OL10KRT 10000 VA10000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $8,169.00
 OL6KSTF 6000 VA6000 WRack / Tower6 - NEMA 5-20R,1 - Hardwire Terminal Block $1,449.00
 OL10KSTF Rack / Tower6 - NEMA 5-20R,1 - Hardwire Terminal Block $1,759.00
 OL5KSTF 5000 VA5000 WRackmount12 - NEMA 5-20R $1,089.00
 OL8K10KRT3UTF $1,759.00
Runtime