BP48V75ART2U


Extended Battery Modules
  • Output: 48V/45A
  • Recharge time: 8 hours
  • Battery type & quantity: 12V/9AH (8)
  • Weight: 67 lbs.
  • Form factor: Rack/Tower
  • Hot swappable: Yes
  • Warranty: 3 year
MSRP  $439.00
NEW! Check Prices at your favorite retailers or resellers
How to Buy Need a solution? Use How to Buy!

Product Description

BP48V75ART2U | Extended Battery Modules
Extend battery runtime for UPS systems during power outages

Product Overview


The CyberPower BP48V75ART2U rack/tower convertible Extended Battery Module (EBM), which extends battery runtimes during power outages, is designed for select UPS systems: Smart App Sinewave (PR1000LCDRTXL2Ua, PR1500LCDRTXL2U, PR2200LCDRTXL2U, PR3000LCDRT2U, and PR3000LCDRTXL2U*) and Smart App Intelligent LCD (OR1500LCDRTXL2U and OR2200LCDRTXL2U). This EBM takes 2U of rack space and can be installed in a rack or tower configuration to match the UPS form factor. The BP48V75ART2U typically has a UPS charging time of eight hours. It comes with a three-year warranty.

*The BP48V75ART2U is compatible with the current PR3000LCDRTXL2U standard with a black and white LCD. The PR3000LCDRTXL2U, standard with a blue and white LCD, uses the BPL48V75ART2U battery pack.

  • Extended Battery Module
    Expands runtime and quickly restores full backup power with Fast Charge Technology.
  • Smart Battery Management
    Uses a three-cycle charging mode that improves battery life and reduces generated heat.
  • Hot-Swappable Batteries
    Can be replaced without powering down vital equipment.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What’s In The Box

Battery Pack
, 2 Mounting Bracket
, 12 (M5x10) Bracket Mounting Screws (Include two spares)
, 5 (M5x12) Screws/ 5 Washers (Include one spare for each)
, 2 Rackmount Handles
, 5 (M4x8) Rackmount Handle Screws (Include one spare)
, 1 Expansion Piece for Metal Plate
, 4 Rubber Buffer
, 4 (M4x8) Rubber Buffer Screws
, 7 Screw Hole Dust Covers (Include two spares)
, Rackmount Rails (1 set-left and right side)
, 18 (M5x12) Rackmount Rail Screws (Include two spares)
, Power Cord 1 foot, IEC-320 C14/IEC-320 C13
, 2 (M3x6) Battery Connector Screws
, Power Cord 10 feet, NEMA 5-15P/IEC-320 C13
, User Manual
, Registration Card


WARNING:

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

BP48V75ART2U | Extended Battery Modules
Extend battery runtime for UPS systems during power outages
General
Voltage 48V
Amperage 75A
Battery
Battery Type Sealed Lead-Acid
Battery Size 12V/9Ah
Hot-Swappable Yes
Battery Quantity 8
User Replaceable Yes
Typical Recharge Time 8 hours
Replacement Battery BB Battery – HR9-12
Physical
Rack Size 2U
Dimensions – W×H×D (in) 17.25 × 3.5 × 19.5 inches
Weight (lbs) 67.0 lbs
Environmental
Operating Temperature 32 – 95 °F (0 – 35 °C)
Operating Humidity 0 – 90% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Certifications
Safety UL1778
cUL 107.1
FCC DOC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
BP48V75ART2U | Extended Battery Modules
Extend battery runtime for UPS systems during power outages
Higher Capacity UPS for Longer Runtimes

To determine the size of the UPS that you need, identify the total power load (measure in VA/Watts) of the connected equipment, along with the amount of runtime required (in minutes). Also, think about any equipment that might be connected to the UPS in the future, which could affect the calculations for load and runtime.

Estimating expected UPS runtimes can be challenging, particularly when the consistency of the utility power is not well known. Selecting a UPS with a load capacity 30-35% above the required power load offers the advantage of longer runtimes. This can lower the risk of overloading the UPS and causing an unnecessary UPS shutdown.

Although the initial outlay of a UPS increases with its size because of the higher capacity required for components, long-term operating costs typically decrease. When a UPS operates below maximum capacity, it reduces the stress on components. Sizing a UPS to run loads significantly lower than its capacity also increases spare capacity for future growth, along with extending runtimes.


BP48V75ART2U | Extended Battery Modules
Extend battery runtime for UPS systems during power outages
BP48V75ART2U | Extended Battery Modules
Extend battery runtime for UPS systems during power outages
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
Visit our support page

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

BP48V75ART2U | Extended Battery Modules
Extend battery runtime for UPS systems during power outages
 Model Battery VoltageUPS Models MSRP
 BP36V60ART2U 36 VOL1000RTXL2U, OL1500RTXL2U $565.00
 BP48V45ART2U 48 VPR1000LCDRTXL2U, PR1500LCDRTXL2Ua, PR750LCDRTXL2U $429.00
 BP48VP2U01 48 VPR1000RTXL2U, PR750RTXL2U $469.00
 BP48VP2U02 48 VPR1500RTXL2U, PR2000RTXL2U, PR2200RTXL2U, PR3000RTXL2U $499.00
 BP48V75ART2U 48 VOR1500LCDRTXL2U, OR2200LCDRTXL2U, PR1000LCDRTXL2Ua, PR1500LCDRTXL2U, PR2200LCDRTXL2U, PR3000LCDRT2U, PR3000LCDRTXL2U $439.00
 BPL48V75ART2U 48 VPR3000LCDRTXL2U, PR5000LCDRTXL5U, PR6000LCDRTXL5U $599.00
 BP72V60ART2U 72 VOL2200RTXL2U, OL3000RTXL2U, OL3000RTXL2UHV $810.00
 BP144VL2U01 144 VOL5KRTHD, OL6KRTHD $1,129.00
 BP240VL3U01 240 VOL10KRT, OL10KRTF, OL10KRTHW, OL6KRT, OL6KRTF, OL8KRT, OL8KRTF $1,179.00
BP48V75ART2U | Extended Battery Modules
Extend battery runtime for UPS systems during power outages