Surge Protectors - Essential

CSB100W

DISCONTINUED
  • Surge suppression: 900 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Plug style: Wall tap
  • Outlet type: 1 NEMA 5-15R (surge-protected)
  • Transformer outlet: 1
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

The Essential Surge Protector CSB100W offers vital surge protection for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges from reaching your electronic equipment. The CSB100W provides 900 joules of protection, a surge-protected outlet (widely spaced for transformer plugs), and a wall tap plug.

Features of the CSB100W include metal oxide varistor (MOV) technology, an EMI/RFI noise filter, a LED status indicator, and impact-resistant casing. This compact surge suppressor comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Transformer-Spaced Outlet
    Accommodates transformer-based plugs without compromising the utility of other outlets.
  • Wall Tap Plug
    Enables the model to be plugged directly into a wall outlet without a power cord.
  • LED Indicator
    Lights to indicate the model’s status: Protected.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

1 Outlet Surge Protector

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker None
Cord Length Walltap
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Wall Tap
Switch None
Output
Outlet Type 1 – NEMA 5-15R
Outlets – Total 1
Outlets – Widely Spaced 1
USB Charge Port No
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 800V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 45000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 15000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 900 J
Physical
Color White
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.82 x 8.79 x 5.56 (cm)
Physical Dimensions – (WxHxD) (in) 2.29 x 3.46 x 2.19 (in)
Physical Dimensions – (WxHxD) (mm) 58 x 88 x 56 (mm)
Physical Weight (kg) 0.13
Physical Weight (lb) 0.28
Dimensions – Shipping
Shipping – Weight (kg) 0.14
Shipping – Weight (lb) 0.3
Shipping Dimensions – (WxHxD) (cm) 10.46 x 7.29 x 15.24 (cm)
Shipping Dimensions – (WxHxD) (in) 4.12 x 2.87 x 6.0 (in)
Shipping Dimensions – (WxHxD) (mm) 104.65 x 72.9 x 152.4 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition
Warranty
CEG Amount $25000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP
 B6012 6 - NEMA 5-15R12 ft (3.7 m)600 JWhite $29.99
 B604 6 - NEMA 5-15R4 ft (1.2 m)600 JWhite $13.99
 B604BK 6 - NEMA 5-15R4 ft (1.2 m)600 JBlack $13.99
 B608 6 - NEMA 5-15R8 ft (2.4 m)600 JWhite $19.99
 CSB1206 12 - NEMA 5-15R6 ft (1.8 m)3600 JBlack $34.95
 CSB6WS 6 - NEMA 5-15RWalltap1800 JWhite $17.95
 CSB706W 7 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $22.95
 CSB806R1 8 - NEMA 5-15R6 ft (1.8 m)4800 JBlack $24.95
 P306GY 3 - NEMA 5-15R6 ft (1.8 m)350 JGray $14.99
 B625 6 - NEMA 5-15R25 ft (7.6 m)1500 JWhite $39.99
 CSB6012 6 - NEMA 5-15R12 ft (3.7 m)1200 JBlack $27.95
 CSB606 6 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $19.95
 CSB604 6 - NEMA 5-15R4 ft (1.2 m)1800 JBlack $17.95
 CSB606W 6 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $19.95
 CSB706 7 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $22.95
 B602BRD 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $12.99
 B808 8 - NEMA 5-15R8 ft (2.4 m)2180 JBlack $29.95
 CSB300W 3 - NEMA 5-15RWalltap900 JWhite $12.95
 B300WRC1 3 - NEMA 5-15RWalltap500 JWhite $9.99