Essential

CSB7012

$29.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1500 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Outlet type: 7 NEMA 5-15R (surge-protected)
  • Power cord: 12 ft
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $125,000
Overview

Product Overview

The CyberPower Essential Surge Protector CSB7012 offers vital surge protection for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges from reaching your electronic equipment. The CSB7012 provides 1500 joules of protection, 7 outlets, a 12 ft. power cord.

Features of the CSB7012 include automatic shutdown, metal oxide varistor (MOV) technology, an EMI/RFI noise filter, keyhole mounting slots, and impact-resistant casing. This surge suppressor comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

7 Outlet Surge Protector with 12 ft cord

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 12 ft (3.7 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Output
Outlet Type 7 – NEMA 5-15R
Outlets – Total 7
USB Charge Port No
Surge Protection & Filtering
Clamping Voltage 800V (H-N)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 60000 A
Maximum Surge Current H-G N/A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G N/A
Maximum Surge Voltage 6000 V
Surge Suppression (Joules) 1500 J
Physical
Color Black
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.45 x 3.81 x 27.31 (cm)
Physical Dimensions – (WxHxD) (in) 1.75 x 1.5 x 10.75 (in)
Physical Dimensions – (WxHxD) (mm) 44 x 38 x 273 (mm)
Physical Weight (kg) 0.68
Physical Weight (lb) 1.5
Dimensions – Shipping
Shipping – Weight (kg) 0.73
Shipping – Weight (lb) 1.6
Shipping Dimensions – (WxHxD) (cm) 35.56 x 5.72 x 15.88 (cm)
Shipping Dimensions – (WxHxD) (in) 14 x 2.25 x 6.25 (in)
Shipping Dimensions – (WxHxD) (mm) 355.6 x 57.15 x 158.75 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363
Warranty
CEG Amount $125000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP
 B6012 6 - NEMA 5-15R12 ft (3.7 m)600 JWhite $29.99
 B604 6 - NEMA 5-15R4 ft (1.2 m)600 JWhite $13.99
 B604BK 6 - NEMA 5-15R4 ft (1.2 m)600 JBlack $13.99
 B608 6 - NEMA 5-15R8 ft (2.4 m)600 JWhite $19.99
 CSB1206 12 - NEMA 5-15R6 ft (1.8 m)3600 JBlack $34.95
 CSB6WS 6 - NEMA 5-15RWalltap1800 JWhite $17.95
 CSB706W 7 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $22.95
 CSB806R1 8 - NEMA 5-15R6 ft (1.8 m)4800 JBlack $24.95
 P306GY 3 - NEMA 5-15R6 ft (1.8 m)350 JGray $14.99
 B625 6 - NEMA 5-15R25 ft (7.6 m)1500 JWhite $39.99
 CSB6012 6 - NEMA 5-15R12 ft (3.7 m)1200 JBlack $27.95
 CSB606 6 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $19.95
 CSB604 6 - NEMA 5-15R4 ft (1.2 m)1800 JBlack $17.95
 CSB606W 6 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $19.95
 CSB706 7 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $22.95
 B602BRD 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $12.99
 B808 8 - NEMA 5-15R8 ft (2.4 m)2180 JBlack $29.95
 CSB7012 7 - NEMA 5-15R12 ft (3.7 m)1500 JBlack $29.95
 CSB600WS 6 - NEMA 5-15RWalltap900 JWhite $19.95
 CSB300W 3 - NEMA 5-15RWalltap900 JWhite $12.95
 CSB404 4 - NEMA 5-15R4 ft (1.2 m)450 JBlack $14.95
 B615 6 - NEMA 5-15R15 ft (4.6 m)1500 JWhite $29.99
 B602RC1 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $11.99
 B300WRC1 3 - NEMA 5-15RWalltap500 JWhite $9.99