Smart App Sinewave UPS Series

PR1000LCDRTXL2U

DISCONTINUED
  • Capacity: 1000 VA / 900 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 10 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB, Serial, SNMP, Relay, EPO
  • Management software: PowerPanel® Business Edition
  • Remote management: Yes
  • Warranty: 3 year
Overview

Product Overview

A rack/tower convertible UPS with line interactive topology, the CyberPower Smart App Sinewave PR1000LCDRTXL2U provides battery backup, power protection (using sine wave output), and surge protection for corporate servers, department servers, storage appliances, network devices, and telecom installations requiring Active PFC power source compatibility. The PR1000LCDRTXL2U uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The PR1000LCDRTXL2U comes with a three-year warranty and a $400,000 Connected Equipment Guarantee.

Product Features

  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Sine Wave Output
    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
  • GreenPower UPS™ Bypass Design
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Rotatable Multifunction LCD Panel
    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime. The rotatable panel is easily readable whether the UPS is rack mounted or standing as a tower.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.

Compatible Products
What's In The Box

UPS System, UPS User Manual, 2 Rack Mount Brackets, Metal Stand Plate, Emergency Power Off Cable (gray), PowerPanel® Business Edition Software CD, 2 Serial Interface Cables (DB-9), USB A+B Type Cable, Warranty Registration Card, 4 Rubber Buffers

PowerPanel Business software download available here.

WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All

General
UPS Topology Line Interactive
Energy Saving GreenPower UPS™ Bypass
Input
Voltage 80 – 150 VAC
Frequency Range 47 – 63 Hz
Plug Type NEMA 5-15P
Plug Style Right Angle, 45° Offset Right
Cord Length 10 ft
Output
VA 1,000 VA
Watts 900 W
Automatic Voltage Regulation Boost 1 +30%, Boost 2 +14% / Buck -12%
On Battery Voltage 120 VAC ± 5%
On Battery Frequency 50/60 Hz ± 0.1Hz
On Battery Waveform Sine Wave
Outlet Type NEMA 5-15R
Outlets – Total 8
Outlets – Critical Load 4
Outlets – Battery & Surge Protected 8
Outlets – Surge-Only Protected 0
Outlets – Widely Spaced 8
Overload Protection Internal Circuitry Limiting

Circuit Breaker

Transfer Time 4 ms
Battery
Runtime at Half Load 22 minutes
Runtime at Full Load 9 minutes
Battery Type Sealed Lead-Acid
Battery Size 12V/7Ah
Battery Quantity 4
Hot-Swappable Yes
User Replaceable Yes
Replacement Battery Cartridge RB1270X4F
Replacement Battery Cartridge Quantity 1
Typical Recharge Time Less than 6 hours (90% charged)
Extended Battery Option BP48V45ART2U
Surge Protection & Filtering
Surge Suppression 2,060 J
Phone RJ11 / Ethernet RJ45 1-In, 1-Out (Combo)
Coaxial Protection RG6 1-In, 1-Out
EMI/RFI Filtration Yes
Management & Communications
Multifunction LCD Panel Displays:

Current/Load Level

Runtime

Battery Level

Temperature

Battery In Use

Input Voltage

Output Voltage

Output Frequency

Overload

Wiring Fault

Silent Mode

Normal Mode

HID Compliant USB Port Yes
Serial Port Yes (2x)
Emergency Power Off (EPO) Port Yes
LED Indicators Power On

Wiring Fault

Audible Alarms On Battery

Low Battery

Overload

Software PowerPanel® Business Edition
SNMP / HTTP Remote Monitoring Yes, with optional RMCARD205
AS400 Management None
Physical
Rack Size 2U
Form Factor Rack/Tower
Dimensions – W×H×D (in) 17.25 × 3.5 × 15.75 inches
Weight (lbs) 54.0 lbs
Environmental
Operating Temperature 32 – 104 °F (0 – 40 °C)
Operating Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Certifications
Safety UL1778

cUL 107.1

FCC DOC Class B

Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $400,000

Feature Focus
Higher Capacity UPS for Longer Runtimes

To determine the size of the UPS that you need, identify the total power load (measure in VA/Watts) of the connected equipment, along with the amount of runtime required (in minutes). Also, think about any equipment that might be connected to the UPS in the future, which could affect the calculations for load and runtime.

Estimating expected UPS runtimes can be challenging, particularly when the consistency of the utility power is not well known. Selecting a UPS with a load capacity 30-35% above the required power load offers the advantage of longer runtimes. This can lower the risk of overloading the UPS and causing an unnecessary UPS shutdown.

Although the initial outlay of a UPS increases with its size because of the higher capacity required for components, long-term operating costs typically decrease. When a UPS operates below maximum capacity, it reduces the stress on components. Sizing a UPS to run loads significantly lower than its capacity also increases spare capacity for future growth, along with extending runtimes.


Efficient Remote Management

The Smart App Sinewave and Online Series offers full-featured network UPS management capabilities with the PowerPanel® Business Edition software and an optional SNMP network management card. These remote management tools enable centralized power management, monitoring, control, and configuration. They also provide for safe shutdown of connected servers, workstations, and other devices via a standard Web browser or network management system (NMS).

Safe Shutdown

The PowerPanel® Business Edition software, included with every Smart App Sinewave and Online UPS, enables an administrator to remotely manage each aspect of the UPS and facilitate the orderly automatic shutdown of connected equipment in the event of an extended power outage. This software also provides comprehensive network power management for corporate servers and critical workstations supported by the UPS, such as application/operating system shutdown, event logging, reporting, alerts and notifications.

Programmable Outlet Control

Smart App Sinewave and Online UPS systems allow programming of critical outlets and non-critical outlets, giving administrators the ability to prioritize outlets and increase battery backup runtimes for the most critical equipment during extended power outages. Programmable outlet control also gives an administrator the option to delay-start non-critical outlets, permitting the internal batteries to fully recharge more quickly. This feature is vital to data centers where seamless, uninterrupted equipment bootup is a necessity.


GreenPower UPS Technology: Bypass Design

GreenPower UPS™ Technology from CyberPower improves operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

Our patented Bypass Design allows current to bypass the transformer and automatic voltage regulation (AVR) when utility power is normal, thus reducing energy consumption and associated costs. Because utility power functions normally most of the time, the bypass design allows for substantial energy savings. This technology also reduces heat generation, an important factor in decreasing operating costs.


Sine Wave Power

In the U.S., utility companies provide power to households and offices by distributing single phase alternating current (AC) power at a frequency of 60 Hz. Electrical power can be graphically depicted as a sine wave whereby the electrical signal alternates from +120 volts to -120 volts at a rate of 60 times per second (60 Hz). To enable more efficient operation of large, heavy equipment, utility companies provide commercial and industrial locations with three phase AC power which consists of three overlapping sine waves offset by 120 degrees.

Although utility companies strive to distribute 100% sine wave power, many factors can introduce electrical noise into the AC power signal in the form of sine wave distortions and as voltage sags, surges, spikes, or other irregularities. Sine wave power is important for the optimal functioning of sensitive desktop computers and related peripheral equipment. Without sine wave power output, microprocessor-based equipment can become inoperative or sustain damage from power signal distortions.


Active Power Factor Correction Supplies for IT Equipment

During the past thirty years, people have become more aware of the amount of energy used by IT equipment and devices. For many years, desktop computers and workstations inefficiently consumed power, partly due to the design of the power supplies which transformed AC power (from the wall outlet) to DC power (used by computers). This voltage transformation was relatively inefficient as reflected in low power factor ratings.

In 1992, the U.S. Environmental Protection Agency (EPA), in collaboration with advocates in the IT industry, developed the ENERGY STAR® program to prompt the development of energy-efficient products. Today this program is recognized as an international standard.

To comply with ENERGY STAR standards, manufacturers of desktop and workstation computers incorporate Active Power Factor Correction (Active PFC) as part of the engineering designs, enabling energy efficiencies of 95% or higher. Computers with Active PFC power supplies require sine wave AC power, as supplied by utility companies, for trouble-free operation. For this reason, sine wave UPS systems have become the best choice for backup power.

Simulated or stepped sine wave power, provided by entry-level UPS systems, may be problematic or incompatible with Active PFC devices. Sine wave power varies continuously from positive to negative. Simulated sine wave power mimics a sine wave by using a squared-off approximation. Due to this approximation, simulated sine wave power momentarily creates a zero power gap. When power is interrupted, a computer with an Active PFC power supply may not recognize incoming simulated sine wave power due to the zero output present in the approximated wave. This could cause the system to unexpectedly shut down or sustain system component stress.


Automatic Voltage Regulation

Automatic Voltage Regulation (AVR) in line interactive UPS systems stabilizes the incoming AC signal to maintain output power at a nominal 120 volts by controlling high and low voltages without resorting to battery power. This significantly increases battery life and lessens the likelihood of data loss, memory freezes, and system crashes.

How AVR Works in a Line Interactive UPS

A line interactive UPS includes an AVR autotransformer a special type of transformer designed to switch between powered coils of wire in response to variances in utility power input, thereby increasing or decreasing the magnetic field and the resulting output voltage to connected equipment.

This type of UPS tolerates undervoltage brownouts and overvoltage surges without consuming backup battery power by automatically selecting different power taps on the AVR autotransformer. During normal operation, incoming AC power bypasses the autotransformer (where voltage highs and lows are controlled) while also charging the battery. When the incoming voltage falls below the AVR range, the UPS switches to battery backup, and the DC-AC inverter circuitry is engaged. Power will continue to be supplied by the battery-inverter circuit until incoming voltage returns to the range manageable by the AVR.


Downloads

PR1000LCDRTXL2U

693 KB

PR1000LCDRTXL2U

3.55 MB

UPS Smart App Sinewave

8.15 MB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.10.1

176.2 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.10.1

156.1 MB

PowerPanel Business Local | Mac | .dmg | v4.10.1

174.8 MB

PowerPanel Business Management | Mac | .dmg | v4.10.1

156.4 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.10.1

182.5 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.10.1

162.9 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.10.1

179.7 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.10.1

160.1 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.10.1

1.7 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.10.1

1.7 GB
Support
Should the cooling fan on my CyberPower UPS be running at all times?

The internal cooling fan will only run when it is required. CyberPower UPS systems utilize an internal thermometer which activates the fan when the temperature exceeds a certain threshold. When the UPS is running idle (not using battery power), it is completely normal for the fan to not be running. The exception is with Online units, models that begin with “OL”. Their cooling fans will run ALL the time.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
Runtime