PR1000LCDRTXL2Ua


Smart App Sinewave UPS Series
  • Capacity: 1000 VA / 750 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 10 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB, Serial, SNMP, Relay, EPO
  • Management software: PowerPanel® Business Edition
  • Remote management: Yes
  • Warranty: 3 year
MSRP  $609.00
NEW! Check Prices at your favorite retailers or resellers
How to Buy Need a solution? Use How to Buy!

    •  RB1290X4D 12 V9 APR1000LCDRTXL2Ua, PR1500LCDRTXL2U, PR2200LCDRTXL2U, PR3000LCDRT2U, PR3000LCDRTXL2U $259.95

Product Description

PR1000LCDRTXL2Ua | Smart App Sinewave UPS Series
Protect corporate and network servers, telecom installations, and VoIP systems

Product Overview


A rack/tower convertible UPS with line interactive topology, the CyberPower Smart App Sinewave PR1000LCDRTXL2Ua provides battery backup, power protection (using sine wave output), and surge protection for corporate servers, department servers, storage appliances, network devices, and telecom installations requiring Active PFC power source compatibility. The PR1000LCDRTXL2Ua uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The PR1000LCDRTXL2Ua comes with a three-year warranty and a $400,000 Connected Equipment Guarantee.

  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Sine Wave Output
    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
  • GreenPower UPS™ Bypass Design
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Rotatable Multifunction LCD Panel
    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime. The rotatable panel is easily readable whether the UPS is rack mounted or standing as a tower.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

What’s In The Box

UPS System, UPS User Manual, 2 Rackmount Brackets, Metal Stand Plate, Telephone Cable (black), Emergency Power Off Cable (gray), PowerPanel Business Edition Software CD, 2 Serial Interface Cables (DB-9), USB A+B Type Cable, Warranty Registration Card, 4 Rubber Buffers

PowerPanel Business software download available here.


WARNING:

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

PR1000LCDRTXL2Ua | Smart App Sinewave UPS Series
Protect corporate and network servers, telecom installations, and VoIP systems

General
UPS Topology Line Interactive
Energy Saving GreenPower UPS™ Bypass
Input
Voltage 80 – 150 VAC
Frequency Range 47 – 63 Hz
Plug Type NEMA 5-15P
Plug Style Right Angle, 45° Offset Right
Cord Length 10 ft
Output
VA 1,000 VA
Watts 750 W
Automatic Voltage Regulation Boost 1 +30%, Boost 2 +14% / Buck -12%
On Battery Voltage 120 VAC ± 5%
On Battery Frequency 50/60 Hz ± 1%
On Battery Waveform Sine Wave
Outlet Type NEMA 5-15R
Outlets – Total 8
Outlets – Critical Load 4
Outlets – Battery & Surge Protected 8
Outlets – Surge-Only Protected 0
Outlets – Widely Spaced 0
Overload Protection Internal Circuitry Limiting

Circuit Breaker

Transfer Time 4 ms
Battery
Runtime at Half Load 40 minutes
Runtime at Full Load 17 minutes
Battery Type Sealed Lead-Acid
Battery Size 12V/9Ah
Battery Quantity 4
Hot-Swappable Yes
User Replaceable No
Replacement Battery Cartridge RB1290X4G
Replacement Battery Cartridge Quantity 1
Typical Recharge Time 8 hours
Extended Battery Option BP48V75ART2U
Surge Protection & Filtering
Surge Suppression 2,060 J
Phone RJ11 / Ethernet RJ45 1-In, 1-Out (Combo)
Coaxial Protection RG6 1-In, 1-Out
EMI/RFI Filtration Yes
Management & Communications
Multifunction LCD Panel Displays:

Current/Load Level

Runtime

Battery Level

Temperature

Battery In Use

Input Voltage

Output Voltage

Output Frequency

Overload

Wiring Fault

Silent Mode

Normal Mode

HID Compliant USB Port Yes
Serial Port Yes (2x)
Emergency Power Off (EPO) Port Yes
LED Indicators Power On

Wiring Fault

Audible Alarms On Battery

Low Battery

Overload

Software PowerPanel® Business Edition
SNMP / HTTP Remote Monitoring Yes, with optional RMCARD205
AS400 Management None
Physical
Rack Size 2U
Form Factor Rack/Tower
Dimensions – W×H×D (in) 17.25 × 3.5 × 19.5 inches
Weight (lbs) 63.0 lbs
Environmental
Operating Temperature 32 – 104 °F (0 – 40 °C)
Operating Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Certifications
Safety UL1778

cUL 107.1

FCC DOC Class B

Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $400,000

PR1000LCDRTXL2Ua | Smart App Sinewave UPS Series
Protect corporate and network servers, telecom installations, and VoIP systems
Higher Capacity UPS for Longer Runtimes

To determine the size of the UPS that you need, identify the total power load (measure in VA/Watts) of the connected equipment, along with the amount of runtime required (in minutes). Also, think about any equipment that might be connected to the UPS in the future, which could affect the calculations for load and runtime.

Estimating expected UPS runtimes can be challenging, particularly when the consistency of the utility power is not well known. Selecting a UPS with a load capacity 30-35% above the required power load offers the advantage of longer runtimes. This can lower the risk of overloading the UPS and causing an unnecessary UPS shutdown.

Although the initial outlay of a UPS increases with its size because of the higher capacity required for components, long-term operating costs typically decrease. When a UPS operates below maximum capacity, it reduces the stress on components. Sizing a UPS to run loads significantly lower than its capacity also increases spare capacity for future growth, along with extending runtimes.


Efficient Remote Management

The Smart App Series offers full-featured network UPS management capabilities with the PowerPanel® Business Edition software and an optional SNMP network management card. These remote management tools enable centralized power management, monitoring, control, and configuration. They also provide for safe shutdown of connected servers, workstations, and other devices via a standard Web browser or network management system (NMS).

Safe Shutdown

The PowerPanel® Business Edition software, included with every Smart App Sinewave UPS, enables an administrator to remotely manage each aspect of the UPS and facilitate the orderly automatic shutdown of connected equipment in the event of an extended power outage. This software also provides comprehensive network power management for corporate servers and critical workstations supported by the UPS, such as application/operating system shutdown, event logging, reporting, alerts and notifications.

Programmable Outlet Control

Smart App UPS systems allow programming of critical outlets and non-critical outlets, giving administrators the ability to prioritize outlets and increase battery backup runtimes for the most critical equipment during extended power outages. Programmable outlet control also gives an administrator the option to delay-start non-critical outlets, permitting the internal batteries to fully recharge more quickly. This feature is vital to data centers where seamless, uninterrupted equipment bootup is a necessity.


GreenPower UPS Technology: Bypass Design

GreenPower UPS™ Technology from CyberPower improves operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

Our patented Bypass Design allows current to bypass the transformer and automatic voltage regulation (AVR) when utility power is normal, thus reducing energy consumption and associated costs. Because utility power functions normally most of the time, the bypass design allows for substantial energy savings. This technology also reduces heat generation, an important factor in decreasing operating costs.


Sine Wave Power

In the U.S., utility companies provide power to households and offices by distributing single phase alternating current (AC) power at a frequency of 60 Hz. Electrical power can be graphically depicted as a sine wave whereby the electrical signal alternates from +120 volts to -120 volts at a rate of 60 times per second (60 Hz). To enable more efficient operation of large, heavy equipment, utility companies provide commercial and industrial locations with three phase AC power which consists of three overlapping sine waves offset by 120 degrees.

Although utility companies strive to distribute 100% sine wave power, many factors can introduce electrical noise into the AC power signal in the form of sine wave distortions and as voltage sags, surges, spikes, or other irregularities. Sine wave power is important for the optimal functioning of sensitive desktop computers and related peripheral equipment. Without sine wave power output, microprocessor-based equipment can become inoperative or sustain damage from power signal distortions.


Active Power Factor Correction Supplies for IT Equipment

During the past thirty years, people have become more aware of the amount of energy used by IT equipment and devices. For many years, desktop computers and workstations inefficiently consumed power, partly due to the design of the power supplies which transformed AC power (from the wall outlet) to DC power (used by computers). This voltage transformation was relatively inefficient as reflected in low power factor ratings.

In 1992, the U.S. Environmental Protection Agency (EPA), in collaboration with advocates in the IT industry, developed the ENERGY STAR® program to prompt the development of energy-efficient products. Today this program is recognized as an international standard.

To comply with ENERGY STAR standards, manufacturers of desktop and workstation computers incorporate Active Power Factor Correction (Active PFC) as part of the engineering designs, enabling energy efficiencies of 95% or higher. Computers with Active PFC power supplies require sine wave AC power, as supplied by utility companies, for trouble-free operation. For this reason, sine wave UPS systems have become the best choice for backup power.

Simulated or stepped sine wave power, provided by entry-level UPS systems, may be problematic or incompatible with Active PFC devices. Sine wave power varies continuously from positive to negative. Simulated sine wave power mimics a sine wave by using a squared-off approximation. Due to this approximation, simulated sine wave power momentarily creates a zero power gap. When power is interrupted, a computer with an Active PFC power supply may not recognize incoming simulated sine wave power due to the zero output present in the approximated wave. This could cause the system to unexpectedly shut down or sustain system component stress.


Automatic Voltage Regulation

Automatic Voltage Regulation (AVR) in line interactive UPS systems stabilizes the incoming AC signal to maintain output power at a nominal 120 volts by controlling high and low voltages without resorting to battery power. This significantly increases battery life and lessens the likelihood of data loss, memory freezes, and system crashes.

How AVR Works in a Line Interactive UPS

A line interactive UPS includes an AVR autotransformer a special type of transformer designed to switch between powered coils of wire in response to variances in utility power input, thereby increasing or decreasing the magnetic field and the resulting output voltage to connected equipment.

This type of UPS tolerates undervoltage brownouts and overvoltage surges without consuming backup battery power by automatically selecting different power taps on the AVR autotransformer. During normal operation, incoming AC power bypasses the autotransformer (where voltage highs and lows are controlled) while also charging the battery. When the incoming voltage falls below the AVR range, the UPS switches to battery backup, and the DC-AC inverter circuitry is engaged. Power will continue to be supplied by the battery-inverter circuit until incoming voltage returns to the range manageable by the AVR.


PR1000LCDRTXL2Ua | Smart App Sinewave UPS Series
Protect corporate and network servers, telecom installations, and VoIP systems

Shutdown software supports 32-bit and 64-bit versions of Windows

Shutdown software supports most Mac OS systems 10.5+

Shutdown software supports 32-bit versions of most Linux builds.

Shutdown software supports 64-bit versions of most Linux builds.

Shutdown software supports VMWARE vSphere, ESXi 4.1 and later

Shutdown software supports VMWARE vSphere, ESXi 4.1 and later

PR1000LCDRTXL2Ua | Smart App Sinewave UPS Series
Protect corporate and network servers, telecom installations, and VoIP systems
Should the cooling fan on my CyberPower UPS be running at all times?

The internal cooling fan will only run when it is required. CyberPower UPS systems utilize an internal thermometer which activates the fan when the temperature exceeds a certain threshold. When the UPS is running idle (not using battery power), it is completely normal for the fan to not be running. The exception is with Online units, models that begin with “OL”. Their cooling fans will run ALL the time.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
Visit our support page

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

PR1000LCDRTXL2Ua | Smart App Sinewave UPS Series
Protect corporate and network servers, telecom installations, and VoIP systems
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 PR750LCD 750 VA525 WMini-TowerSine Wave6 x NEMA 5-15R $299.00
 PR1000LCD 1000 VA1000 WMini-TowerSine Wave8 x NEMA 5-15R $409.00
 PR1500LCD 1500 VA1500 WMini-TowerSine Wave8 x NEMA 5-15R $479.00
 PR1500LCDN 1500 VA1500 WMini-TowerSine Wave8 x NEMA 5-15R $629.00
 PR2200LCDSL 2070 VA1980 WMini-TowerSine Wave1 x NEMA L5-20R, 6 x NEMA 5-20R $699.00
 PR3000LCDSL 3000 VA2700 WMini-TowerSine Wave1 x NEMA L5-30R, 6 x NEMA 5-20R $899.00
 PR2200LCD 2200 VA1980 WTowerSine Wave2 x NEMA 5-20R, 8 x NEMA 5-15R $859.00
 PR3000LCD 3000 VA2700 WTowerSine Wave2 x NEMA 5-20R, 8 x NEMA 5-15R $1,149.00
 PR750LCDRM1U 750 VA560 WRackmountSine Wave6 x NEMA 5-15R $409.00
 PR1000LCDRM1U 1000 VA750 WRackmountSine Wave6 x NEMA 5-15R $529.00
 PR500LCDRT1U 500 VA400 WRackmountSine Wave7 x NEMA 5-15R $299.00
 PR750LCDRT1U 750 VA600 WRackmountSine Wave7 x NEMA 5-15R $339.00
 PR1000LCDRT1U 1000 VA800 WRackmountSine Wave7 x NEMA 5-15R $499.00
 PR1000LCDRT2U 1000 VA900 WRackmountSine Wave8 x NEMA 5-15R $499.00
 PR1000ELCDRT2U 1000 VA900 WRackmountSine Wave8 x IEC320 C13 $559.00
 PR1500LCDRT2U 1500 VA1350 WRackmountSine Wave8 x NEMA 5-15R $629.00
 PR1500LCDRT2UN 1500 VA1350 WRackmountSine Wave8 x NEMA 5-15R $779.00
 PR2200LCDRT2U 2150 VA1980 WRackmountSine Wave8 x NEMA 5-20R $879.00
 PR2200LCDRT2UN 2150 VA1980 WRackmountSine Wave8 x NEMA 5-20R $1,009.00
 PR3000LCDRT2U 3000 VA2700 WRackmountSine Wave1 x NEMA L5-30R, 8 x NEMA 5-20R $1,079.00
 PR750LCDRTXL2U 750 VA675 WRackmountSine Wave8 x NEMA 5-15R $419.00
 PR1000LCDRTXL2U 1000 VA900 WRackmountSine Wave8 x NEMA 5-15R $559.00
 PR1000LCDRTXL2Ua 1000 VA750 WRackmountSine Wave8 x NEMA 5-15R $609.00
 PR1500LCDRTXL2U 1500 VA1500 WRackmountSine Wave8 x NEMA 5-15R $709.00
 PR1500LCDRTXL2Ua 1500 VA1350 WRackmountSine Wave8 x NEMA 5-15R $689.00
 PR1500LCDRTXL2UN 1500 VA1500 WRackmountSine Wave8 x NEMA 5-15R $839.00
 PR1500ELCDRTXL2U 1500 VA1125 WRackmountSine Wave10 x IEC320 C13 $839.00
 PR2200LCDRTXL2U 2150 VA2150 WRackmountSine Wave8 x NEMA 5-20R $989.00
 PR2200ELCDRTXL2U 2200 VA1650 WRackmountSine Wave1 IEC320 C19, 9 x IEC320 C13 $1,079.00
 PR3000LCDRTXL2U 3000 VA3000 WRackmountSine Wave1 x NEMA L5-30R, 8 x NEMA 5-20R $1,149.00
 PR3000LCDRTXL2UN 3000 VA3000 WRackmountSine Wave1 x NEMA L5-30R, 8 x NEMA 5-20R $1,299.00
 PR5000LCDRTXL5U 5000 VA4500 WRackmountSine Wave2 x NEMA L6-20R, 3 x NEMA L6-30R $2,385.00
PR1000LCDRTXL2Ua | Smart App Sinewave UPS Series
Protect corporate and network servers, telecom installations, and VoIP systems