UPS Systems - Smart App Sinewave

PR1500ELCDRTXL2U

$1,382.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1500 VA / 1125 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 220/230/240 VAC ± 5%
  • Plug type & cord: IEC320 C14 10 ft. cord
  • Outlet types: 10 × IEC320 C13
  • Communication: USB, Serial, SNMP, Relay, EPO
  • Management software: PowerPanel® Business Edition
  • Remote management: Yes
  • Warranty: 3 year
Overview

Product Overview

A high-voltage rack/tower convertible UPS with line interactive topology and an adjustable output of either 220, 230 or 240 VAC, the CyberPower Smart App Sinewave PR1500ELCDRTXL2U provides battery backup, power protection (using sine wave output), and surge protection for corporate servers, department servers, storage appliances, network devices, and telecom installations requiring Active PFC power source compatibility. The PR1500ELCDRTXL2U uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The PR1500ELCDRTXL2U comes with a $400,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup

    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.

  • Surge Protection

    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.

  • Data Line Protection

    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.

  • Line Interactive Topology

    Exists when a line interactive UPS has an auto-transformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.

  • Automatic Voltage Regulation (AVR)

    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.

  • Sine Wave Output

    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.

  • GreenPower UPS™ Bypass Design

    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.

  • Rotatable Multifunction LCD Panel

    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime. The rotatable panel is easily readable whether the UPS is rack mounted or standing as a tower.

  • Rack/Tower Versatility

    Allows for horizontal rack or vertical tower installation.

  • PowerPanel® Business Edition Software

    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.

  • High-Voltage Input

    220V, 230V or 240V selectable input voltage allows for use in a wider variety of locations.

  • Cisco Compatible

    This CyberPower UPS system is a Cisco EnergyWise compliant end device.

  • Three-Year Warranty

    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.

Compatible Products
What's In The Box

UPS unit, User manual, Phone line, PowerPanel® Business Edition software CD, USB A+B type cable, (2) Rackmount Brackets, (1) Emergency Power Off Cable (gray), (1) Serial Interface Cable (DB-9), (4) Power cords

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
UPS Topology Line Interactive
Battery
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Extended Battery Module BP48VP2U02
BP48V75ART2U
Hot Swappable Yes
Replacement Battery Cartridge RBP0040
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 9 min
Runtime at Half Load 24 min
Typical Recharge Time 6 Hours
User Replaceable Battery Yes
Input
Adjustable Voltage Range 150 – 300 VAC
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type IEC-320 C14
Input Voltage Range 160 VAC – 288 VAC
Nominal Input Voltage 230 VAC
Output
Automatic Voltage Regulation Double Boost
Single Buck
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 0.1Hz
On Battery Voltage 220/230/240 VAC ± 5%
On Battery Waveform Sine Wave
Outlet Type 10 – IEC-320 C13
Outlets – Battery & Surge Protected 10
Outlets – Critical Load 4
Outlets – Total 10
Output Power Factor 0.8
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 1500 VA
Watts 1125 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 810 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Emergency Power Off (EPO) Port Yes
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Management Cable USB Cable
Serial Cable
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD205
Serial Port 1 Serial
1 Dry Contact
Software (Free Download) PowerPanel® Business
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.31 x 8.79 x 47.96 (cm)
Physical Dimensions – (WxHxD) (in) 17.05 x 3.46 x 18.88 (in)
Physical Dimensions – (WxHxD) (mm) 433 x 88 x 480 (mm)
Physical Weight (kg) 34.5
Physical Weight (lb) 76.06
Dimensions – Shipping
Shipping – Weight (kg) 40.64
Shipping – Weight (lb) 89.6
Shipping Dimensions – (WxHxD) (cm) 55.88 x 27.31 x 62.23 (cm)
Shipping Dimensions – (WxHxD) (in) 22.0 x 10.75 x 24.5 (in)
Shipping Dimensions – (WxHxD) (mm) 558.8 x 273.05 x 622.3 (mm)
Environmental
Audible noise at 1.5M from surface of unit 34.5 dBA
Online Thermal Dissipation 170 BTU/hr
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety CE
Warranty
CEG Amount $400000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U4A
Product Warranty 3 Year Limited Warranty
Downloads

PR1500ELCDRTXL2U DS

2.4MB

PR1500ELCDRTXL2U UM

868KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.12.0

179.1 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.12.0

159.3 MB
177.8 MB

PowerPanel Business Management | Mac | .dmg | v4.12.0

159.6 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.12.0

185.3 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.12.0

165.83 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.12.0

182.6 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.12.0

163.1 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.12.0

1.7 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.12.0

1.73 GB
Support
Should the cooling fan on my CyberPower UPS be running at all times?

The internal cooling fan will only run when it is required. CyberPower UPS systems utilize an internal thermometer which activates the fan when the temperature exceeds a certain threshold. When the UPS is running idle (not using battery power), it is completely normal for the fan to not be running. The exception is with Online units, models that begin with “OL”. Their cooling fans will run ALL the time.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 PR2200RT2UCN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,156.00
 PR2200RTXL2UACN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,750.00
 PR2200RTXL2UCN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,552.00
 PR3000RTXL2UCN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $4,400.00
 PR3000RTXL2UHVACN 3000 VA3000 WRack / TowerSine Wave4 - NEMA 6-20R,2 - NEMA L6-20R $3,168.00
 PR5000RTXL2UC Rack / TowerSine Wave2 - NEMA 6-20R,1 - NEMA L6-20R,1 - NEMA L6-30R $5,500.00
 PR1000RT2UC 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $987.00
 PR1000RT2UCN 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $1,001.00
 PR1000RTXL2UC 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $1,022.00
 PR1500RT2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,155.00
 PR1500RT2UCN 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,320.00
 PR1500RTXL2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,259.00
 PR1500RTXL2UCN 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,559.00
 PR2000RT2UC 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,671.00
 PR2000RT2UCN 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,935.00
 PR2000RTXL2UC 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,714.00
 PR2000RTXL2UCN 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,978.00
 PR2200RT2UC 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,666.00
 PR2200RTXL2UC 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,154.00
 PR3000RT2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $1,930.00
 PR3000RT2UCN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,194.00
 PR3000RTXL2UACN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $3,253.00
 PR3000RTXL2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,481.00
 PR750LCD3C 750 VA750 WTowerSine Wave6 - NEMA 5-15R $543.00
 PR750RT2UC 750 VA750 WRack / TowerSine Wave8 - NEMA 5-15R $778.00
 PR750RTXL2UC 750 VA750 WRack / TowerSine Wave8 - NEMA 5-15R $917.00
 PRL1500RT2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $2,970.00
 PRL3000RT2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $3,850.00
 PR1500LCD 1500 VA1500 WMini-TowerSine Wave8 - NEMA 5-15R $754.00
 PR1500LCDN 1500 VA1500 WMini-TowerSine Wave8 - NEMA 5-15R $1,054.00
 PR750LCDRT1U 750 VA600 WRack / TowerSine Wave7 - NEMA 5-15R $676.00
 PR5000LCDRTXL5U 5000 VA4500 WRack / TowerSine Wave3 - NEMA L6-30R,2 - NEMA L6-20R $5,266.00
 PR2200LCDSL 2070 VA1980 WMini-TowerSine Wave1 - NEMA L5-20R,6 - NEMA 5-20R $1,045.00
 PR3000LCD 3000 VA2700 WTowerSine Wave8 - NEMA 5-15R,2 - NEMA 5-20R $2,053.00
 PR1000LCDRT1U 1000 VA800 WRack / TowerSine Wave7 - NEMA 5-15R $813.00
 PR3000LCDSL 3000 VA2700 WMini-TowerSine Wave1 - NEMA L5-30R,6 - NEMA 5-20R $1,386.00
 PR500LCDRT1U 500 VA400 WRack / TowerSine Wave7 - NEMA 5-15R $516.00
 PR1000LCD 1000 VA1000 WMini-TowerSine Wave8 - NEMA 5-15R $744.00
 PR2200LCD 2200 VA1980 WTowerSine Wave8 - NEMA 5-15R,2 - NEMA 5-20R $1,676.00
 PR1500ELCDRTXL2U 1500 VA1125 WRack / TowerSine Wave10 - IEC-320 C13 $1,382.00
 PR2200RTXL2UHVAN 2200 VA2200 WRack / TowerSine Wave4 - NEMA 6-20R,2 - NEMA L6-20R $2,178.00
 PR2200ELCDRTXL2U 2200 VA1650 WRack / TowerSine Wave1 - IEC-320 C19,9 - IEC-320 C13 $1,711.00
 PR1000ELCDRT2U 1000 VA900 WRack / TowerSine Wave8 - IEC-320 C13 $770.00
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.
 array:2 [
  0 => WP_Post {#6562
    +ID: 27459
    +post_author: "6"
    +post_date: "2018-08-28 08:24:55"
    +post_date_gmt: "2018-08-28 13:24:55"
    +post_content: "BP48VP2U02 - BP48VP2U02| extended battery modules"
    +post_title: "BP48VP2U02"
    +post_excerpt: """
      <ul>\n
       \t<li><strong>Output: </strong>48V/70A</li>\n
       \t<li><strong>Recharge time: </strong>6 hours</li>\n
       \t<li><strong>Battery type &amp; quantity: </strong>12V/9AH (8)</li>\n
       \t<li><strong>Dimensions - W×H×D (in): </strong>17.1 × 3.4 × 19.7</li>\n
       \t<li><strong>Weight: </strong>66.2 lbs.</li>\n
       \t<li><strong>Form factor: </strong>Rack/Tower</li>\n
       \t<li><strong>Hot swappable: </strong>Yes</li>\n
       \t<li><strong>Warranty: </strong>3 year</li>\n
      </ul>
      """
    +post_status: "publish"
    +comment_status: "closed"
    +ping_status: "closed"
    +post_password: ""
    +post_name: "bp48vp2u02"
    +to_ping: ""
    +pinged: ""
    +post_modified: "2025-11-20 14:25:36"
    +post_modified_gmt: "2025-11-20 20:25:36"
    +post_content_filtered: ""
    +post_parent: 0
    +guid: "https://www.cyberpowersystems.com/?post_type=product&#038;p=27459"
    +menu_order: 133
    +post_type: "product"
    +post_mime_type: ""
    +comment_count: "0"
    +filter: "raw"
  }
  1 => WP_Post {#6579
    +ID: 563
    +post_author: "6"
    +post_date: "2016-07-21 22:06:35"
    +post_date_gmt: "2016-07-22 03:06:35"
    +post_content: "BP48V75ART2U - bp48v75art2u | extended battery modules | ups extended batteries"
    +post_title: "BP48V75ART2U"
    +post_excerpt: """
      <ul>\n
       \t<li><strong>Output: </strong>48V/45A</li>\n
       \t<li><strong>Recharge time: </strong>8 hours</li>\n
       \t<li><strong>Battery type &amp; quantity: </strong>12V/9AH (8)</li>\n
       \t<li><strong>Dimensions - W×H×D (in): </strong>17.25 × 3.5 × 19.5</li>\n
       \t<li><strong>Weight: </strong>67 lbs.</li>\n
       \t<li><strong>Form factor: </strong>Rack/Tower</li>\n
       \t<li><strong>Hot swappable: </strong>Yes</li>\n
       \t<li><strong>Warranty: </strong>3 year</li>\n
      </ul>
      """
    +post_status: "publish"
    +comment_status: "closed"
    +ping_status: "closed"
    +post_password: ""
    +post_name: "bp48v75art2u"
    +to_ping: ""
    +pinged: ""
    +post_modified: "2025-09-10 15:10:56"
    +post_modified_gmt: "2025-09-10 20:10:56"
    +post_content_filtered: ""
    +post_parent: 0
    +guid: "http://www.cyberpowersystems.com/shop/uncategorized/bp48v75art2u/"
    +menu_order: 359
    +post_type: "product"
    +post_mime_type: ""
    +comment_count: "0"
    +filter: "raw"
  }
]