Smart App Sinewave UPS Series

PR1500LCDN

$829.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1500 VA / 1500 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB, Serial, SNMP, Relay, EPO
  • Management software: PowerPanel® Business Edition
  • Remote management: RMCARD205 included
  • Warranty: 3 year
Overview

Product Overview

A mini-tower UPS with line interactive topology and a pre-installed SNMP card, the CyberPower Smart App Sinewave PR1500LCDN provides battery backup, power protection (using sine wave output), and surge protection for corporate servers, department servers, storage appliances, network devices, and telecom installations requiring Active PFC power source compatibility. The PR1500LCDN uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The RMCARD205, a remote management card that provides remote management and configuration of the UPS via a standard Web browser or network management system (NMS) comes installed. The PR1500LCDN comes with a three-year warranty and a $375,000 Connected Equipment Guarantee.

  • Battery BackupSupplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge ProtectionDiverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Line Interactive TopologyExists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Sine Wave OutputProvides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
  • GreenPower UPS Bypass DesignIs a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Extendable LCD Control PanelCan be removed and relocated for easy viewing using the attached 4.5 ft. cable. This feature provides easy access to view status or change settings on the UPS when it’s installed in a hard to reach area such as the bottom of a rack, under a desk, in a crowed IT closet, or on the floor.
  • PowerPanel® Business Edition SoftwareProvides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab.
  • Cisco CompatibleThis CyberPower UPS system is a Cisco EnergyWise compliant end device.
  • Three-Year WarrantyCyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment GuaranteeCyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
What’s In The Box

UPS System, User Manual, Emergency Power Off Cable (gray), PowerPanel Business Edition Software CD, Serial Interface Cable (DB-9), USB A+B Type Cable, Warranty Registration Card, and Function Setup Guide

WARNING: This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Active PFC Compatible Yes
Energy Saving GreenPower UPS™ Bypass
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12V/17Ah
Battery Type Sealed Lead-Acid
Hot Swappable Yes
Replacement Battery Cartridge RB12170X2A
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 4.7 minutes
Runtime at Half Load 15.1 minutes
Typical Recharge Time 3 hours – Quick Charge Mode, 8 hours – Eco Mode
User Replaceable Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 17.02 x 22.1 x 43.18 (cm)
Physical Dimensions – (WxHxD) (in) 6.7 x 8.7 x 17 (in)
Physical Dimensions – (WxHxD) (mm) 170 x 221 x 432 (mm)
Weight (kg) 24.49
Weight (lb) 54
Dimensions – Shipping
Shipping – Weight (kg) 26.54
Shipping – Weight (lb) 58.5
Shipping Dimensions – (WxHxD) (cm) 31.75 x 36.2 x 57.79 (cm)
Shipping Dimensions – (WxHxD) (in) 12.5 x 14.25 x 22.75 (in)
Shipping Dimensions – (WxHxD) (mm) 317.5 x 361.95 x 577.85 (mm)
Input
Adjustable Voltage Range 75Vac – 154Vac
Circuit Breaker 15A
Cord Length (ft) 6
Frequency Range 50/60Hz ± 3Hz
Input Voltage Range 78Vac – 149Vac
Nominal Input Voltage 120Vac
Plug Style Straight
Plug Type NEMA 5-15P
Output
Automatic Voltage Regulation Double Boost, Single Buck
On Battery Frequency 50/60 Hz ± 0.1Hz
On Battery Voltage 120Vac ± 5%
On Battery Waveform Sine Wave
Outlet Type NEMA 5-15R
Outlets – Battery & Surge Protected 8
Outlets – Critical Load 4
Outlets – Total 8
Overload Protection Internal Circuitry Limiting, Circuit Breaker
Transfer Time 4 ms
VA 1,500
Watts 1,500
Surge Protection & Filtering
Surge Suppression 1,030 J
Management & Communications
Audible Alarms Battery Mode, Battery Low, Overload, UPS Fault, Replace Battery
EPO Port Yes
HID Compliant USB Port Yes
LCD Control Panel 41 different settings or status options via the UPS Status menu, UPS Setup & Control menus, and run Testing/Battery Calibration menus.
LED Indicators Power On, Online, On Battery, Wiring fault, Replace Battery
Management Cable USB Cable, Serial Cable, EPO Cable
Removable LCD Control Panel Option Yes – Standard with 4.5 ft Cable
SNMP / HTTP Remote Monitoring Yes – pre-installed RMCARD205
Serial Port Yes
Software PowerPanel® Business Edition
Physical
Color Black
Dimensions – W×H×D (in) 6.7 × 8.7 × 17 inches
Form Factor Mini-Tower
Weight (lbs) 54.0 lbs
Environmental
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Operating Relative Humidity 0 – 95% (non-condensing)
Operating Temperature 32°F to 104°F (0°C to 40°C)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5°F to 113°F (-15°C to 45°C)
Certifications
Environmental RoHS Compliant
Safety UL1778, cUL 107.3, FCC DOC Class A
Warranty
CEG Amount $375,000
Connected Equipment Guarantee Lifetime
Product Warranty 3 Years Limited
Feature Focus
Efficient Remote Management

The Smart App Sinewave and Online Series offers full-featured network UPS management capabilities with the PowerPanel® Business Edition software and an optional SNMP network management card. These remote management tools enable centralized power management, monitoring, control, and configuration. They also provide for safe shutdown of connected servers, workstations, and other devices via a standard Web browser or network management system (NMS).

Safe Shutdown

The PowerPanel® Business Edition software, included with every Smart App Sinewave and Online UPS, enables an administrator to remotely manage each aspect of the UPS and facilitate the orderly automatic shutdown of connected equipment in the event of an extended power outage. This software also provides comprehensive network power management for corporate servers and critical workstations supported by the UPS, such as application/operating system shutdown, event logging, reporting, alerts and notifications.

Programmable Outlet Control

Smart App Sinewave and Online UPS systems allow programming of critical outlets and non-critical outlets, giving administrators the ability to prioritize outlets and increase battery backup runtimes for the most critical equipment during extended power outages. Programmable outlet control also gives an administrator the option to delay-start non-critical outlets, permitting the internal batteries to fully recharge more quickly. This feature is vital to data centers where seamless, uninterrupted equipment bootup is a necessity.


GreenPower UPS Technology: Bypass Design

GreenPower UPS™ Technology from CyberPower improves operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

Our patented Bypass Design allows current to bypass the transformer and automatic voltage regulation (AVR) when utility power is normal, thus reducing energy consumption and associated costs. Because utility power functions normally most of the time, the bypass design allows for substantial energy savings. This technology also reduces heat generation, an important factor in decreasing operating costs.


Automatic Voltage Regulation

Automatic Voltage Regulation (AVR) in line interactive UPS systems stabilizes the incoming AC signal to maintain output power at a nominal 120 volts by controlling high and low voltages without resorting to battery power. This significantly increases battery life and lessens the likelihood of data loss, memory freezes, and system crashes.

How AVR Works in a Line Interactive UPS

A line interactive UPS includes an AVR autotransformer a special type of transformer designed to switch between powered coils of wire in response to variances in utility power input, thereby increasing or decreasing the magnetic field and the resulting output voltage to connected equipment.

This type of UPS tolerates undervoltage brownouts and overvoltage surges without consuming backup battery power by automatically selecting different power taps on the AVR autotransformer. During normal operation, incoming AC power bypasses the autotransformer (where voltage highs and lows are controlled) while also charging the battery. When the incoming voltage falls below the AVR range, the UPS switches to battery backup, and the DC-AC inverter circuitry is engaged. Power will continue to be supplied by the battery-inverter circuit until incoming voltage returns to the range manageable by the AVR.


Downloads

PR1500LCDN

549 KB

PR1500LCDN

1.14 MB

UPS Smart App Sinewave

8.15 MB

RMCARD205

1.49 MB

RMCARD205

3.2 MB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.8.6

156.0 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.8.6

135.5 MB

PowerPanel Business Local | Mac | .dmg | v4.8.6

154.8 MB

PowerPanel Business Management | Mac | .dmg | v4.8.6

134.9 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.8.6

161.8 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.8.6

141.7 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.8.6

159.6 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.8.6

138.7 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.8.6

1.65 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.8.6

1.73 GB

RMCARD205/305 Firmware v1.3.0

895 KB
Support
Should the cooling fan on my CyberPower UPS be running at all times?

The internal cooling fan will only run when it is required. CyberPower UPS systems utilize an internal thermometer which activates the fan when the temperature exceeds a certain threshold. When the UPS is running idle (not using battery power), it is completely normal for the fan to not be running. The exception is with Online units, models that begin with “OL”. Their cooling fans will run ALL the time.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Email & Chat
Available 24/7
Visit our Support Area

Call Toll Free
Live Monday - Friday
24 Hour Support
Closed Saturday and Sunday
1-877-297-6937 ( press 1 )

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 PR1000ELCDRT2U 1000 VA900 WRack / TowerSine Wave8 - IEC-320 C13 $699.95
 PR1000LCD 1000 VA1000 WMini-TowerSine Wave8 x NEMA 5-15R $529.95
 PR1000LCDRT1U 1000 VA800 WRackmountSine Wave7 x NEMA 5-15R $689.95
 PR1500ELCDRTXL2U 1500 VA1125 WRack / TowerSine Wave10 - IEC-320 C13 $1,114.95
 PR1500LCD 1500 VA1500 WMini-TowerSine Wave8 x NEMA 5-15R $609.95
 PR1500LCDN 1500 VA1500 WMini-TowerSine Wave8 x NEMA 5-15R $829.95
 PR2200ELCDRTXL2U 2200 VA1650 WRack / TowerSine Wave $1,554.95
 PR2200LCD 2200 VA1980 WTowerSine Wave2 x NEMA 5-20R, 8 x NEMA 5-15R $1,189.95
 PR2200LCDRT2U 2150 VA1980 WRackmountSine Wave8 x NEMA 5-20R $879.00
 PR2200LCDSL 2070 VA1980 WMini-TowerSine Wave1 x NEMA L5-20R, 6 x NEMA 5-20R $949.95
 PR3000LCD 3000 VA2700 WTowerSine Wave2 x NEMA 5-20R, 8 x NEMA 5-15R $1,559.95
 PR3000LCDSL 3000 VA2700 WMini-TowerSine Wave1 x NEMA L5-30R, 6 x NEMA 5-20R $1,259.95
 PR5000LCDRTXL5U 5000 VA4500 WRackmountSine Wave2 x NEMA L6-20R, 3 x NEMA L6-30R $3,799.95
 PR500LCDRT1U 500 VA400 WRackmountSine Wave7 x NEMA 5-15R $389.95
 PR750LCD 750 VA525 WMini-TowerSine Wave6 x NEMA 5-15R $389.95
 PR750LCDN 750 VA525 WMini-TowerSine Wave6 - NEMA 5-15R $489.00
 PR750LCDRM1U 750 VA560 WRackmountSine Wave6 x NEMA 5-15R $469.00
 PR750LCDRT1U 750 VA600 WRackmountSine Wave7 x NEMA 5-15R $509.95
Runtime
Videos

Video

Smart App Sinewave 750-1500VA Tower Replacement Battery

Smart App Sinewave 750-1500VA Tower Replacement Battery

18.0 MB
https://dl4jz3rbrsfum.cloudfront.net/video/CyberPower-VIDEO-PFC-Sinewave-750-1500VA-Tower-UPS-Battery-Replacement.mp4