Smart App Sinewave UPS Series

PR2200ELCDRTXL2U

$1,554.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 2200 VA / 1650 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 220/230/240 VAC ± 5%
  • Plug type & cord: IEC320 C20 10 ft. cord
  • Outlet types: (1) IEC320 C19, (9) IEC320 C13
  • Communication: USB, Serial, SNMP, Relay, EPO
  • Management software: PowerPanel® Business Edition
  • Remote management: Yes
  • Warranty: 3 year
Overview

Product Overview

A high-voltage rack/tower convertible UPS with line interactive topology and an adjustable output of either 220, 230 or 240 VAC, the CyberPower Smart App Sinewave PR2200ELCDRTXL2U provides battery backup, power protection (using sine wave output), and surge protection for corporate servers, department servers, storage appliances, network devices, and telecom installations requiring Active PFC power source compatibility. The PR2200ELCDRTXL2U uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The PR2200ELCDRTXL2U comes with a $400,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive UPS has an auto-transformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Sine Wave Output
    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
  • GreenPower UPS™ Bypass Design
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Rotatable Multifunction LCD Panel
    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime. The rotatable panel is easily readable whether the UPS is rack mounted or standing as a tower.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.
  • High-Voltage Input
    220V, 230V or 240V selectable input voltage allows for use in a wider variety of locations.
  • Cisco Compatible
    This CyberPower UPS system is a Cisco EnergyWise compliant end device.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
Compatible Products
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
UPS Topology Line Interactive
Battery
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Extended Battery Module BP48VP2U02
BP48V75ART2U
Hot Swappable Yes
Replacement Battery Cartridge RB1290X4D
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 5 min
Runtime at Half Load 14 min
Typical Recharge Time 6 Hours
User Replaceable Battery Yes
Input
Adjustable Voltage Range 150 – 300 VAC
Circuit Breaker 20 A
Cord Length 10 ft (3.0 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type IEC-320 C20
Input Voltage Range 160 VAC – 288 VAC
Nominal Input Voltage 230 VAC
Output
Automatic Voltage Regulation Double Boost
Single Buck
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 0.1Hz
On Battery Voltage 220/230/240 VAC ± 5%
On Battery Waveform Sine Wave
Outlet Type 1 – IEC-320 C19
9 – IEC-320 C13
Outlets – Battery & Surge Protected 10
Outlets – Critical Load 4
Outlets – Total 10
Output Power Factor 0.8
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 2200 VA
Watts 1650 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 810 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Emergency Power Off (EPO) Port Yes
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Management Cable USB Cable
Serial Cable
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD202, RMCARD203, or RMCARD205
Serial Port 1 Serial
1 Dry Contact
Software (Free Download) PowerPanel® Business
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.31 x 8.79 x 48.01 (cm)
Physical Dimensions – (WxHxD) (in) 17.05 x 3.46 x 18.9 (in)
Physical Dimensions – (WxHxD) (mm) 433 x 88 x 480 (mm)
Physical Weight (kg) 34.93
Physical Weight (lb) 77
Dimensions – Shipping
Shipping – Weight (kg) 10.89
Shipping – Weight (lb) 24.0
Shipping Dimensions – (WxHxD) (cm) 56.52 x 27.31 x 60.96 (cm)
Shipping Dimensions – (WxHxD) (in) 22.25 x 10.75 x 24.0 (in)
Shipping Dimensions – (WxHxD) (mm) 565.15 x 273.05 x 609.6 (mm)
Environmental
Audible noise at 1.5M from surface of unit 34.5 dBA
Online Thermal Dissipation 64 BTU/hr
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety CE
Warranty
CEG Amount $400000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U4B
Product Warranty 3 Year Limited Warranty
Feature Focus
Higher Capacity UPS for Longer Runtimes

To determine the size of the UPS that you need, identify the total power load (measure in VA/Watts) of the connected equipment, along with the amount of runtime required (in minutes). Also, think about any equipment that might be connected to the UPS in the future, which could affect the calculations for load and runtime.

Estimating expected UPS runtimes can be challenging, particularly when the consistency of the utility power is not well known. Selecting a UPS with a load capacity 30-35% above the required power load offers the advantage of longer runtimes. This can lower the risk of overloading the UPS and causing an unnecessary UPS shutdown.

Although the initial outlay of a UPS increases with its size because of the higher capacity required for components, long-term operating costs typically decrease. When a UPS operates below maximum capacity, it reduces the stress on components. Sizing a UPS to run loads significantly lower than its capacity also increases spare capacity for future growth, along with extending runtimes.


Efficient Remote Management

The Smart App Sinewave and Online Series offers full-featured network UPS management capabilities with the PowerPanel® Business Edition software and an optional SNMP network management card. These remote management tools enable centralized power management, monitoring, control, and configuration. They also provide for safe shutdown of connected servers, workstations, and other devices via a standard Web browser or network management system (NMS).

Safe Shutdown

The PowerPanel® Business Edition software, included with every Smart App Sinewave and Online UPS, enables an administrator to remotely manage each aspect of the UPS and facilitate the orderly automatic shutdown of connected equipment in the event of an extended power outage. This software also provides comprehensive network power management for corporate servers and critical workstations supported by the UPS, such as application/operating system shutdown, event logging, reporting, alerts and notifications.

Programmable Outlet Control

Smart App Sinewave and Online UPS systems allow programming of critical outlets and non-critical outlets, giving administrators the ability to prioritize outlets and increase battery backup runtimes for the most critical equipment during extended power outages. Programmable outlet control also gives an administrator the option to delay-start non-critical outlets, permitting the internal batteries to fully recharge more quickly. This feature is vital to data centers where seamless, uninterrupted equipment bootup is a necessity.


Automatic Voltage Regulation

Automatic Voltage Regulation (AVR) in line interactive UPS systems stabilizes the incoming AC signal to maintain output power at a nominal 120 volts by controlling high and low voltages without resorting to battery power. This significantly increases battery life and lessens the likelihood of data loss, memory freezes, and system crashes.

How AVR Works in a Line Interactive UPS

A line interactive UPS includes an AVR autotransformer a special type of transformer designed to switch between powered coils of wire in response to variances in utility power input, thereby increasing or decreasing the magnetic field and the resulting output voltage to connected equipment.

This type of UPS tolerates undervoltage brownouts and overvoltage surges without consuming backup battery power by automatically selecting different power taps on the AVR autotransformer. During normal operation, incoming AC power bypasses the autotransformer (where voltage highs and lows are controlled) while also charging the battery. When the incoming voltage falls below the AVR range, the UPS switches to battery backup, and the DC-AC inverter circuitry is engaged. Power will continue to be supplied by the battery-inverter circuit until incoming voltage returns to the range manageable by the AVR.


GreenPower UPS Technology: Bypass Design

GreenPower UPS™ Technology from CyberPower improves operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

Our patented Bypass Design allows current to bypass the transformer and automatic voltage regulation (AVR) when utility power is normal, thus reducing energy consumption and associated costs. Because utility power functions normally most of the time, the bypass design allows for substantial energy savings. This technology also reduces heat generation, an important factor in decreasing operating costs.


Downloads

PR2200ELCDRTXL2U

393 KB

PR2200ELCDRTXL2U

868 KB

UPS Smart App Sinewave

8.15 MB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.10.1

176.2 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.10.1

156.1 MB

PowerPanel Business Local | Mac | .dmg | v4.10.1

174.8 MB

PowerPanel Business Management | Mac | .dmg | v4.10.1

156.4 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.10.1

182.5 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.10.1

162.9 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.10.1

179.7 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.10.1

160.1 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.10.1

1.7 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.10.1

1.7 GB
Support
Should the cooling fan on my CyberPower UPS be running at all times?

The internal cooling fan will only run when it is required. CyberPower UPS systems utilize an internal thermometer which activates the fan when the temperature exceeds a certain threshold. When the UPS is running idle (not using battery power), it is completely normal for the fan to not be running. The exception is with Online units, models that begin with “OL”. Their cooling fans will run ALL the time.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 PR1000RT2UC 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $670.00
 PR1000RTXL2UC 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $766.19
 PR1500RT2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $900.00
 PR1500RT2UCN 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,140.00
 PR1500RTXL2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,117.00
 PR2000RT2UC 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,519.00
 PR2000RT2UCN 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,759.00
 PR2000RTXL2UC 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,558.00
 PR2000RTXL2UCN 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,798.00
 PR2200RT2UC 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,514.00
 PR2200RTXL2UC 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,958.00
 PR3000RT2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $1,754.00
 PR3000RTXL2UACN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,957.00
 PR750LCD3C 750 VA750 WTowerSine Wave6 - NEMA 5-15R $463.95
 PR750RT2UC 750 VA750 WRack / TowerSine Wave8 - NEMA 5-15R $570.46
 PR750RTXL2UC 750 VA750 WRack / TowerSine Wave8 - NEMA 5-15R $675.82
 PRL1500RT2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $2,700.00
 PRL3000RT2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $3,500.00
 PR1500LCD $609.95
 PR3000RTXL2UN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,024.95
 PR1500RTXL2UN 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,254.95
 PR2000RT2UN 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,564.95
 PR1500LCDN $829.95
 PR750LCDRT1U 750 VA600 WRack / TowerSine Wave7 - NEMA 5-15R $509.95
 PR5000LCDRTXL5U 5000 VA4500 WRack / TowerSine Wave3 - NEMA L6-30R,2 - NEMA L6-20R $3,799.95
 PR2200LCDSL 2070 VA1980 WMini-TowerSine Wave1 x NEMA L5-20R, 6 x NEMA 5-20R $949.95
 PR3000LCD 3000 VA2700 WTowerSine Wave2 x NEMA 5-20R, 8 x NEMA 5-15R $1,559.95
 PR3000RTXL2UAN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $1,999.95
 PR1000LCDRT1U 1000 VA800 WRack / TowerSine Wave7 - NEMA 5-15R $689.95
 PR3000LCDSL 3000 VA2700 WMini-TowerSine Wave1 x NEMA L5-30R, 6 x NEMA 5-20R $1,259.95
 PR500LCDRT1U 500 VA400 WRack / TowerSine Wave7 - NEMA 5-15R $389.95
 PR2200RT2UN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,559.95
 PR1000LCD 1000 VA1000 WMini-TowerSine Wave8 x NEMA 5-15R $529.95
 PR2200LCD 2200 VA1980 WTowerSine Wave2 x NEMA 5-20R, 8 x NEMA 5-15R $1,189.95
 PR750LCDN 750 VA525 WMini-TowerSine Wave6 - NEMA 5-15R $489.00
 PR3000RTXL2UHVAN 3000 VA3000 WRack/TowerSine Wave4 × NEMA 6-20R; 2 x NEMA L6-20R $2,259.95
 PR750RT2U 750 VA750 WRack / TowerSine Wave8 - NEMA 5-15R $519.95
 PR2200RTXL2UN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,779.95
 PR2200RTXL2U 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,549.95
 PR1500ELCDRTXL2U 1500 VA1125 WRack / TowerSine Wave10 - IEC-320 C13 $1,114.95
 PR2200RTXL2UAN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,879.95
 PR2200RTXL2UHVAN 2200 VA2200 WRack / TowerSine Wave4 - NEMA 6-20R,2 - NEMA L6-20R $1,979.95
 PR2200ELCDRTXL2U $1,554.95
 PR1000ELCDRT2U $699.95
Runtime