PR2200LCDRT2UN


Smart App Sinewave UPS Series

MSRP $1,009.00

  • Capacity: 2150 VA / 1980 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-20P, 10 ft. cord
  • Outlet types: 8 × NEMA 5-20R
  • Communication: USB, Serial, SNMP, Relay, EPO
  • Management software: PowerPanel® Business Edition
  • Remote management: RMCARD205 Included
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year

Product Description

PR2200LCDRT2UN | Smart App Sinewave UPS Series
Protect corporate and network servers, telecom installations, and VoIP systems

Product Overview


A rack/tower convertible UPS with line interactive topology and a pre-installed SNMP card, the CyberPower Smart App Sinewave PR2200LCDRT2UN provides battery backup, power protection (using sine wave output), and surge protection for corporate servers, department servers, storage appliances, network devices, and telecom installations requiring Active PFC power source compatibility. The PR2200LCDRT2UN uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The RMCARD205, a remote management card that provides remote management and configuration of the UPS via a standard Web browser or network management system (NMS) comes installed. The PR2200LCDRT2UN comes with a three-year warranty and comes with a three-year warranty and a $400,000 Connected Equipment Guarantee.

  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.
  • Line-Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and overvoltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Sine Wave Output
    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
  • GreenPower UPS™ Bypass Design
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Rotatable Multifunction LCD Panel
    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime. The rotatable panel is easily readable whether the UPS is rack mounted or standing as a tower.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab.
  • Cisco Compatible
    This CyberPower UPS system is a Cisco EnergyWise compliant end device.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
What’s In The Box

UPS System, UPS User Manual, 2 Rack Mount Brackets, Metal Stand Plate, Telephone Cable (black), Emergency Power Off Cable (gray), PowerPanel Business Edition Software CD, 2 Serial Interface Cables (DB-9), USB A+B Type Cable, Warranty Registration Card, 4 Rubber Buffer

PR2200LCDRT2UN | Smart App Sinewave UPS Series
Protect corporate and network servers, telecom installations, and VoIP systems
General
UPS Topology Line-Interactive
Energy Saving GreenPower UPS™ Bypass
ENERGY STAR® Qualified Yes
Input
Voltage 80 – 150 VAC
Frequency Range 47 – 63 Hz
Plug Type NEMA 5-20P
Plug Style Right Angle, 0° Offset
Cord Length 10 ft
Output
VA 2,150 VA
Watts 1,980 W
Automatic Voltage Regulation Yes
On Battery Voltage 120 VAC ± 5%
On Battery Frequency 50/60 Hz ± 0.1 Hz
On Battery Waveform Sine Wave
Outlet Type NEMA 5-20R
Outlets – Total 8
Outlets – Critical Load 4
Outlets – Battery & Surge Protected 8
Outlets – Widely Spaced 8
Overload Protection Internal Circuitry Limiting

Circuit Breaker

Transfer Time 4 ms
Battery
Runtime at Half Load 16 minutes
Runtime at Full Load 6 minutes
Battery Type Sealed Lead-Acid
Battery Size 12V/9Ah
Battery Quantity 4
Hot-Swappable Yes
User Replaceable Yes
Replacement Battery Cartridge RB1290X4F
Replacement Battery Cartridge Quantity 1
Typical Recharge Time Less than 6 hours (90% charged)
Surge Protection & Filtering
Surge Suppression 1,780 J
Phone RJ11 / Ethernet RJ45 1-In, 1-Out (Combo)
Coaxial Protection RG6 1-In, 1-Out
EMI/RFI Filtration Yes
Management & Communications
Multifunction LCD Panel Displays:

Current/Load Level

Runtime

Battery Level

Temperature

Battery In Use

Input Voltage

Output Voltage

Output Frequency

Overload

Wiring Fault

Silent Mode

Normal Mode

HID Compliant USB Port Yes
Serial Port Yes (2x)
Emergency Power Off (EPO) Port Yes
LED Indicators Power On

Wiring Fault

Audible Alarms On Battery

Low Battery

Overload

Software PowerPanel® Business Edition
SNMP / HTTP Remote Monitoring RMCARD205 Included
AS400 Management None
Physical
Rack Size 2U
Form Factor Rack/Tower
Dimensions – W×H×D (in) 17.25 × 3.5 × 15.75 inches
Weight (lbs) 63.0 lbs
Environmental
Operating Temperature 32 – 104 °F (0 – 40 °C)
Operating Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Certifications
Safety UL1778

cUL 107.1

FCC DOC Class B

Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $400,000
PR2200LCDRT2UN | Smart App Sinewave UPS Series
Protect corporate and network servers, telecom installations, and VoIP systems
Efficient Remote Management

The Smart App Series offers full-featured network UPS management capabilities with the PowerPanel® Business Edition software and an optional SNMP network management card. These remote management tools enable centralized power management, monitoring, control, and configuration. They also provide for safe shutdown of connected servers, workstations, and other devices via a standard Web browser or network management system (NMS).

Safe Shutdown

The PowerPanel® Business Edition software, included with every Smart App Sinewave UPS, enables an administrator to remotely manage each aspect of the UPS and facilitate the orderly automatic shutdown of connected equipment in the event of an extended power outage. This software also provides comprehensive network power management for corporate servers and critical workstations supported by the UPS, such as application/operating system shutdown, event logging, reporting, alerts and notifications.

Programmable Outlet Control

Smart App UPS systems allow programming of critical outlets and non-critical outlets, giving administrators the ability to prioritize outlets and increase battery backup runtimes for the most critical equipment during extended power outages. Programmable outlet control also gives an administrator the option to delay-start non-critical outlets, permitting the internal batteries to fully recharge more quickly. This feature is vital to data centers where seamless, uninterrupted equipment bootup is a necessity.


Automatic Voltage Regulation

Automatic Voltage Regulation (AVR) in line interactive UPS systems stabilizes the incoming AC signal to maintain output power at a nominal 120 volts by controlling high and low voltages without resorting to battery power. This significantly increases battery life and lessens the likelihood of data loss, memory freezes, and system crashes.

How AVR Works in a Line Interactive UPS

A line interactive UPS includes an AVR autotransformer a special type of transformer designed to switch between powered coils of wire in response to variances in utility power input, thereby increasing or decreasing the magnetic field and the resulting output voltage to connected equipment.

This type of UPS tolerates undervoltage brownouts and overvoltage surges without consuming backup battery power by automatically selecting different power taps on the AVR autotransformer. During normal operation, incoming AC power bypasses the autotransformer (where voltage highs and lows are controlled) while also charging the battery. When the incoming voltage falls below the AVR range, the UPS switches to battery backup, and the DC-AC inverter circuitry is engaged. Power will continue to be supplied by the battery-inverter circuit until incoming voltage returns to the range manageable by the AVR.


GreenPower UPS Technology: Bypass Design

GreenPower UPS™ Technology from CyberPower improves operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

Our patented Bypass Design allows current to bypass the transformer and automatic voltage regulation (AVR) when utility power is normal, thus reducing energy consumption and associated costs. Because utility power functions normally most of the time, the bypass design allows for substantial energy savings. This technology also reduces heat generation, an important factor in decreasing operating costs.


PR2200LCDRT2UN | Smart App Sinewave UPS Series
Protect corporate and network servers, telecom installations, and VoIP systems

Shutdown software supports 32-bit and 64-bit versions of Windows

Shutdown software supports most Mac OS systems 10.5+

Shutdown software supports 32-bit versions of most Linux builds.

Shutdown software supports 64-bit versions of most Linux builds.

Shutdown software supports VMWARE vSphere, ESXi 4.1 and later

Shutdown software supports VMWARE vSphere, ESXi 4.1 and later

PR2200LCDRT2UN | Smart App Sinewave UPS Series
Protect corporate and network servers, telecom installations, and VoIP systems
Should the cooling fan on my CyberPower UPS be running at all times?

The internal cooling fan will only run when it is required. CyberPower UPS systems utilize an internal thermometer which activates the fan when the temperature exceeds a certain threshold. When the UPS is running idle (not using battery power), it is completely normal for the fan to not be running. The exception is with Online units, models that begin with “OL”. Their cooling fans will run ALL the time.

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

PR2200LCDRT2UN | Smart App Sinewave UPS Series
Protect corporate and network servers, telecom installations, and VoIP systems
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 PR750LCD 750 VA525 WMini-TowerSine Wave6 x NEMA 5-15R $299.00
 PR1000LCD 1000 VA700 WMini-TowerSine Wave8 x NEMA 5-15R $409.00
 PR1500LCD 1500 VA1050 WMini-TowerSine Wave8 x NEMA 5-15R $479.00
 PR1500LCDN 1500 VA1050 WMini-TowerSine Wave8 x NEMA 5-15R $579.00
 PR2200LCDSL 2070 VA1980 WMini-TowerSine Wave1 x NEMA L5-20R, 6 x NEMA 5-20R $719.00
 PR3000LCDSL 3000 VA2700 WMini-TowerSine Wave1 x NEMA L5-30R, 6 x NEMA 5-20R $899.00
 PR2200LCD 2200 VA1980 WTowerSine Wave2 x NEMA 5-20R, 8 x NEMA 5-15R $859.00
 PR3000LCD 3000 VA2700 WTowerSine Wave2 x NEMA 5-20R, 8 x NEMA 5-15R $1,149.00
 PR750LCDRM1U 750 VA560 WRackmountSine Wave6 x NEMA 5-15R $409.00
 PR1000LCDRM1U 1000 VA750 WRackmountSine Wave6 x NEMA 5-15R $529.00
 PR500LCDRT1U 500 VA400 WRack/TowerSine Wave7 x NEMA 5-15R $279.00
 PR750LCDRT1U 750 VA600 WRack/TowerSine Wave7 x NEMA 5-15R $339.00
 PR1000LCDRT1U 1000 VA800 WRack/TowerSine Wave7 x NEMA 5-15R $499.00
 PR1000LCDRT2U 1000 VA900 WRack/TowerSine Wave8 x NEMA 5-15R $499.00
 PR1000ELCDRT2U 1000 VA900 WRack/TowerSine Wave8 x IEC320 C13 $559.00
 PR1500LCDRT2U 1500 VA1350 WRack/TowerSine Wave8 x NEMA 5-15R $629.00
 PR1500LCDRT2UN 1500 VA1350 WRack/TowerSine Wave8 x NEMA 5-15R $779.00
 PR2200LCDRT2U 2150 VA1980 WRack/TowerSine Wave8 x NEMA 5-20R $879.00
 PR2200LCDRT2UN 2150 VA1980 WRack/TowerSine Wave8 x NEMA 5-20R $1,009.00
 PR3000LCDRT2U 3000 VA2700 WRack/TowerSine Wave1 x NEMA L5-30R, 8 x NEMA 5-20R $1,079.00
 PR750LCDRTXL2U 750 VA675 WRack/TowerSine Wave8 x NEMA 5-15R $399.00
 PR1000LCDRTXL2U 1000 VA900 WRack/TowerSine Wave8 x NEMA 5-15R $559.00
 PR1000LCDRTXL2Ua 1000 VA750 WRack/TowerSine Wave8 x NEMA 5-15R $609.00
 PR1500LCDRTXL2U 1500 VA1500 WRack/TowerSine Wave8 x NEMA 5-15R $709.00
 PR1500LCDRTXL2Ua 1500 VA1350 WRack/TowerSine Wave8 x NEMA 5-15R $689.00
 PR1500LCDRTXL2UN 1500 VA1500 WRack/TowerSine Wave8 x NEMA 5-15R $839.00
 PR1500ELCDRTXL2U 1500 VA1125 WRack/TowerSine Wave10 x IEC320 C13 $839.00
 PR2200LCDRTXL2U 2150 VA2150 WRack/TowerSine Wave8 x NEMA 5-20R $989.00
 PR2200ELCDRTXL2U 2200 VA1650 WRack/TowerSine Wave1 IEC320 C19, 9 x IEC320 C13 $1,079.00
 PR3000LCDRTXL2U 3000 VA3000 WRack/TowerSine Wave1 x NEMA L5-30R, 8 x NEMA 5-20R $1,149.00
 PR3000LCDRTXL2UN 3000 VA3000 WRack/TowerSine Wave1 x NEMA L5-30R, 8 x NEMA 5-20R $1,299.00
 PR5000LCDRTXL5U 5000 VA4500 WRack/TowerSine Wave2 x NEMA L6-20R, 3 x NEMA L6-30R $2,385.00
PR2200LCDRT2UN | Smart App Sinewave UPS Series
Protect corporate and network servers, telecom installations, and VoIP systems