Smart App Sinewave

PR5000RTXL2UC

$5,500.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 5000 VA / 5000 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 200-240 VAC ± 5%
  • Runtime (half/full): 8.3 minutes / 1.7 minutes
  • Plug type & cord: Hardwire Terminal (L6-30P Power Cord Included)
  • Outlet types: 2 × 6-20R; 1 x L6-20R; 1 x L6-30R
  • Communication: USB, Serial, SNMP, Relay, EPO, Cloud
  • Management software: PowerPanel® Business
  • Remote management: Yes, with optional RMCARD205
  • Warranty: 3 year
  • Connected Equipment Guarantee: $400,000
Overview

Product Overview

The PR5000RTXL2UC is a Smart App Sinewave rack/tower convertible UPS with line-interactive topology, surge protection, and battery backup. CyberPower’s Smart App Sinewave series creates a sine wave output devoid of power gaps which could cause unexpected shutdowns of sensitive equipment.

The Smart App Sinewave PR5000RTXL2UC improves battery life through battery equalization technology and Automatic Voltage Regulation (AVR), which corrects minor power fluctuations without switching to battery power. The enhanced chassis design with an easy-to-access toolless front panel, captive screws for battery panel access, and color-coded rear panel make battery changes and installations simple and fast. The PR5000RTXL2UC also has an innovative LCD panel that rotates 90°, tilts for a better viewing angle, and provides information on 47 different settings including UPS stats, UPS setup and control management, and testing options.

This model accepts the BP48VP2U04 Extended Battery Module (EBM) for expanded runtime during power outages and the optional RMCARD205 network management card for remote management and control via a standard web browser or network management system. Includes built-in cloud monitoring.

With a $400,000 connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to the quality of the PR5000RTXL2UC.

Product Features
  • Battery Backup Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Sine Wave Output The UPS generates energy that is identical to, or cleaner than the utility company's power grid. Benefits include low total harmonic distortion, minimal electrical noise, and optimal line clarity.
  • Automatic Voltage Regulation (AVR) AVR increases or decreases the AC power and maintains a safe voltage level without switching to battery mode and conserving battery life.
  • Battery Equalization Technology Battery Equalization is an advanced charging process that maintains the voltages of the batteries at the same level to increase battery life.
  • Critical Load Outlets Extend runtimes for critical devices by powering down non-critical equipment to free up battery capacity.
  • Fast Charge Technology Allows UPS batteries to return to full capacity more rapidly by using a built-in charger inside of each UPS or EBM.
  • Rotatable Multifunction LCD Panel Tilts to provide a better viewing angle when the Smart App Sinewave is mounted low. Rotates 90° when placed in a tower format for horizontal viewing. Provides information on 47 different settings that include UPS status, UPS setup and control management, and testing options.
  • Toolless Battery Panel Access Makes battery replacement fast and simple. The faceplate features side latches for easy removal, and captive screws can be loosened by hand to open the battery cover.
  • Extended Battery Modules (EBMs) Use Fast Charge Technology to quickly restore full backup power to a UPS system. They also extend runtime.
  • Rack/Tower Versatility Allows for horizontal rack or vertical tower installation.
  • PowerPanel® Business Software Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab.
  • Line-Interactive Topology Exists when a line-interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • GreenPower UPS™ Bypass Design A patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Three-Year Warranty CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS, Faceplate, Rail Kit CP2RAIL05, USB Cable, EPO Cable, Serial Cable, User Manual, Rack Mount Brackets, Rack Mount Handles, Tower Baseplates, Mounting Hardware

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Active PFC CompatibleYes
Energy SavingGreenPower UPS™ Bypass Technology
Energy Star CertifiedNo
UPS TopologyLine Interactive
Battery
Battery Quantity8
Battery Size12 V / 9 Ah
Battery TypeSealed Lead-Acid Battery
Extended Battery ModuleBP48VP2U04
Hot SwappableYes
Replacement Battery CartridgeRB1290X4J
Replacement Battery Cartridge Quantity2
Runtime at Full Load1.7 min
Runtime at Half Load8.3 min
Typical Recharge Time3 Hours (0% to 90% charged)
User Replaceable BatteryYes
Input
Adjustable Voltage Range131 - 302 VAC
Cold StartYes
Cord Length10 ft (3.0 m)
Input Frequency Range50 Hz - 60 Hz
Input Plug TypeHardwire Terminal (NEMA L6-30P power cord included)
Input Voltage200 - 240 VAC
Input Voltage Range148 VAC - 254 VAC
160 VAC - 288 VAC
PhaseSingle Phase
Plug StyleHardwire Terminal (NEMA L6-30P Power Cord Included)
Output
Automatic Voltage RegulationDouble Boost
Single Boost
On Battery Frequency50/60 Hz ± 1%
On Battery Voltage200/208/220/230/240 VAC ± 5%
On Battery WaveformSine Wave
Outlet Type2 - NEMA 6-20R
1 - NEMA L6-20R
1 - NEMA L6-30R
Outlets - Critical Load1
Outlets - Total4
Output Power Factor1
Output Voltage200 - 240 VAC
Overload ProtectionOn Battery: Internal Circuitry Limiting
On Utility: Circuit Breaker Protected
Typical Transfer Time4 ms
VA by Input Type5,000 (5 kVA) →w/ Hardwire Terminal
4,500 (4.5 kVA) - 200VAC →w/ Power cord
4,850 (4.85 kVA) - 208VAC →w/ Power cord
5,000 (5 kVA) - 220VAC →w/ Power cord
5,000 (5 kVA) - 230VAC →w/ Power cord
5,000 (5 kVA) - 240VAC →w/ Power cord
Watts by Input Type5,000 (5 kW) →w/ Hardwire Terminal
4,500 (4.5 kW) - 200VAC →w/ Power cord
4,850 (4.85 kW) - 208VAC →w/ Power cord
5,000 (5 kW) - 220VAC →w/ Power cord
5,000 (5 kW) - 230VAC →w/ Power cord
5,000 (5 kW) - 240VAC →w/ Power cord
Surge Protection & Filtering
EMI/RFI FiltrationYes
Surge Suppression (Joules)2430 J
Management & Communications
Audible AlarmsBattery Mode
Low Battery
Overload
Overcharge
Fault
Dry ContactsYes
Emergency Power Off (EPO) PortYes
Expansion SlotYes – with optional RMCARD205 or RELAYIO500
HID Compliant USB PortYes
LCDMultifunction LCD
LED IndicatorsPower On
Line Mode
Battery Mode
Fault
Management CableUSB Cable, EPO Cable
Rotatable LCD Control Panel OptionYes
SNMP / HTTP Remote MonitoringYes - with optional RMCARD205
Yes - with built-in RJ45 ethernet connection cloud port
Serial Port1 RS232
Software (Free Download)PowerPanel® Business
Upgradeable firmwareYes
Physical
ColorBlack
Form FactorRack / Tower
Material of ConstructionMetal
Mounting HardwareYes
Rack Height2U
Dimensions
Physical Dimensions - (WxHxD) (cm)43.43 x 8.64 x 62.99 (cm)
Physical Dimensions - (WxHxD) (in)17.1 x 3.4 x 24.8 (in)
Physical Dimensions - (WxHxD) (mm)434 x 86 x 630 (mm)
Physical Weight (kg)47.26
Physical Weight (lb)104.2
Dimensions - Shipping
Shipping - Weight (kg)54.57
Shipping - Weight (lb)120.3
Shipping Dimensions - (WxHxD) (cm)83.82 x 26.67 x 57.15 (cm)
Shipping Dimensions - (WxHxD) (in)33 x 10.5 x 22.5 (in)
Shipping Dimensions - (WxHxD) (mm)838.2 x 266.7 x 571.5 (mm)
Environmental
AC Mode Thermal Dissipation230.7 BTU/hr
Audible noise at 1m from surface of unit38.5 dBA to 68.5 dBA (0% to 100% load)
On Battery Thermal Dissipation4478.8 BTU/hr
Operating Elevation0 - 9843 ft (0 - 3000 m)
Operating Relative Humidity0 - 95 % (non-condensing)
Operating Temperature32 - 104 °F (0 - 40 °C)
Storage Elevation0 - 49213 ft (0 - 14999 m)
Storage Relative Humidity0 - 95% (non-condensing)
Storage Temperature5 - 113 °F (-15 - 45 °C)
Certifications
EnvironmentalRoHS Compliant
SafetyCE
UL1778
CSA C22.2 No 107.3
FCC Class A
VCCI
Warranty
CEG Amount$400000
Connected Equipment GuaranteeLifetime
Extended Warranty OptionWEXT5YR-U20A
Product Warranty3 Year Limited Warranty
Downloads

PR5000RTXL2UC DS

923.6KB

PR5000RTXL2UC UM

1.9MB

PR5000RTXL2UC WS

66.5KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.12.0

179.1 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.12.0

159.3 MB
177.8 MB

PowerPanel Business Management | Mac | .dmg | v4.12.0

159.6 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.12.0

185.3 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.12.0

165.83 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.12.0

182.6 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.12.0

163.1 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.12.0

1.7 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.12.0

1.73 GB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 PR2200RT2UCN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,156.00
 PR2200RTXL2UACN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,750.00
 PR2200RTXL2UCN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,552.00
 PR3000RTXL2UCN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $4,400.00
 PR3000RTXL2UHVACN 3000 VA3000 WRack / TowerSine Wave4 - NEMA 6-20R,2 - NEMA L6-20R $3,168.00
 PR5000RTXL2UC Rack / TowerSine Wave2 - NEMA 6-20R,1 - NEMA L6-20R,1 - NEMA L6-30R $5,500.00
 PR1000RT2UC 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $987.00
 PR1000RT2UCN 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $1,001.00
 PR1000RTXL2UC 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $1,022.00
 PR1500RT2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,155.00
 PR1500RT2UCN 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,320.00
 PR1500RTXL2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,259.00
 PR1500RTXL2UCN 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,559.00
 PR2000RT2UC 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,671.00
 PR2000RT2UCN 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,935.00
 PR2000RTXL2UC 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,714.00
 PR2000RTXL2UCN 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,978.00
 PR2200RT2UC 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,666.00
 PR2200RTXL2UC 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,154.00
 PR3000RT2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $1,930.00
 PR3000RT2UCN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,194.00
 PR3000RTXL2UACN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $3,253.00
 PR3000RTXL2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,481.00
 PR750LCD3C 750 VA750 WTowerSine Wave6 - NEMA 5-15R $543.00
 PR750RT2UC 750 VA750 WRack / TowerSine Wave8 - NEMA 5-15R $778.00
 PR750RTXL2UC 750 VA750 WRack / TowerSine Wave8 - NEMA 5-15R $917.00
 PRL1500RT2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $2,970.00
 PRL3000RT2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $3,850.00
 PR1500LCD 1500 VA1500 WMini-TowerSine Wave8 - NEMA 5-15R $754.00
 PR1500LCDN 1500 VA1500 WMini-TowerSine Wave8 - NEMA 5-15R $1,054.00
 PR750LCDRT1U 750 VA600 WRack / TowerSine Wave7 - NEMA 5-15R $676.00
 PR5000LCDRTXL5U 5000 VA4500 WRack / TowerSine Wave3 - NEMA L6-30R,2 - NEMA L6-20R $5,266.00
 PR2200LCDSL 2070 VA1980 WMini-TowerSine Wave1 - NEMA L5-20R,6 - NEMA 5-20R $1,045.00
 PR3000LCD 3000 VA2700 WTowerSine Wave8 - NEMA 5-15R,2 - NEMA 5-20R $2,053.00
 PR1000LCDRT1U 1000 VA800 WRack / TowerSine Wave7 - NEMA 5-15R $813.00
 PR3000LCDSL 3000 VA2700 WMini-TowerSine Wave1 - NEMA L5-30R,6 - NEMA 5-20R $1,386.00
 PR500LCDRT1U 500 VA400 WRack / TowerSine Wave7 - NEMA 5-15R $516.00
 PR1000LCD 1000 VA1000 WMini-TowerSine Wave8 - NEMA 5-15R $744.00
 PR2200LCD 2200 VA1980 WTowerSine Wave8 - NEMA 5-15R,2 - NEMA 5-20R $1,676.00
 PR1500ELCDRTXL2U 1500 VA1125 WRack / TowerSine Wave10 - IEC-320 C13 $1,382.00
 PR2200RTXL2UHVAN 2200 VA2200 WRack / TowerSine Wave4 - NEMA 6-20R,2 - NEMA L6-20R $2,178.00
 PR2200ELCDRTXL2U 2200 VA1650 WRack / TowerSine Wave1 - IEC-320 C19,9 - IEC-320 C13 $1,711.00
 PR1000ELCDRT2U 1000 VA900 WRack / TowerSine Wave8 - IEC-320 C13 $770.00
Runtime
 []