Smart App Sinewave

PR750LCD3C

$543.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 750 VA / 750 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120 VAC ± 5%
  • Runtime (half/full): 10.7 minutes / 3.3 minutes
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 6 surge + battery backup
  • Outlet types: 6 × NEMA 5-15R
  • Communication: USB, Serial, SNMP, Relay, EPO, Cloud
  • Management software: PowerPanel® Business Edition
  • Cisco compatible: Yes
  • Remote management: Yes
  • Environmental sensor: Yes, with optional RMCARD205
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $375,000
Overview

Product Overview

A mini-tower UPS with line interactive topology, the CyberPower Smart App Sinewave PR750LCD3C provides battery backup, power protection (using sine wave output), and surge protection for corporate servers, department servers, storage appliances, network devices, and telecom installations requiring Active PFC power source compatibility. The PR750LCD3C uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The PR750LCD3C comes with a three-year warranty (including coverage of batteries) and a $375,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup

    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.

  • Surge Protection

    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.

  • Line Interactive Topology

    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.

  • Automatic Voltage Regulation (AVR)

    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.

  • Sine Wave Output

    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.

  • GreenPower UPS® Bypass Design

    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.

  • PowerPanel® Business Edition Software

    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.

  • Cisco Compatible

    This CyberPower UPS system is a Cisco EnergyWise compliant end device.

  • ENERGY STAR

    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR® is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.

  • Three-Year Warranty

    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.

Compatible Products
What's In The Box

UPS System, Emergency Power Off Cable (gray), PowerPanel®Personal Software CD, Serial Interface Cable (DB-9), USB A+B Type Cable, Warranty Registration Card, Function Setup Guide

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Active PFC Compatible Yes
Energy Saving GreenPower UPS™ Bypass Technology
Energy Star Certified Yes
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable Yes
Replacement Battery Cartridge RB1270X2F
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 3.3 min
Runtime at Half Load 10.7 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Input Voltage Range 74 VDC – 154 VAC
Nominal Input Voltage 100 – 125 VAC
Plug Style Straight
Output
Automatic Voltage Regulation Double Boost
Single Buck
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Sine Wave
Outlet Type 6 – NEMA 5-15R
Outlets – Battery & Surge Protected 6
Outlets – Total 6
Output Power Factor 1
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 750 VA
Watts 750 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 1350 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
Replace Battery
Emergency Power Off (EPO) Port Yes
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
On-Line
Battery Mode
Fault
Management Cable USB Cable
EPO Cable
Removable LCD Control Panel Option No
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD205
Yes – with built-in RJ45 ethernet connection cloud port
Serial Port 1 Serial
Software (Free Download) PowerPanel® Business
Physical
Color Black
Form Factor Tower
Material of Construction Metal
Dimensions
Physical Dimensions – (WxHxD) (cm) 13.79 x 16.18 x 35.99 (cm)
Physical Dimensions – (WxHxD) (in) 5.43 x 6.37 x 14.17 (in)
Physical Dimensions – (WxHxD) (mm) 138 x 162 x 360 (mm)
Physical Weight (kg) 11.8
Physical Weight (lb) 26.01
Dimensions – Shipping
Shipping – Weight (kg) 12.97
Shipping – Weight (lb) 28.6
Shipping Dimensions – (WxHxD) (cm) 26.42 x 28.45 x 48.26 (cm)
Shipping Dimensions – (WxHxD) (in) 10.4 x 11.2 x 19 (in)
Shipping Dimensions – (WxHxD) (mm) 264.16 x 284.48 x 482.6 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107.3
FCC DOC Class B
Warranty
CEG Amount $375000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U2A
Product Warranty 3 Year Limited Warranty
Downloads
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 PR2200RT2UCN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,156.00
 PR2200RTXL2UACN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,750.00
 PR2200RTXL2UCN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,552.00
 PR3000RTXL2UCN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $4,400.00
 PR3000RTXL2UHVACN 3000 VA3000 WRack / TowerSine Wave4 - NEMA 6-20R,2 - NEMA L6-20R $3,168.00
 PR5000RTXL2UC 5000 VA5000 WRack / TowerSine Wave2 - NEMA 6-20R,1 - NEMA L6-20R,1 - NEMA L6-30R $5,500.00
 PR1000RT2UC 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $987.00
 PR1000RT2UCN 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $1,001.00
 PR1000RTXL2UC 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $1,022.00
 PR1500RT2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,155.00
 PR1500RT2UCN 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,320.00
 PR1500RTXL2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,259.00
 PR1500RTXL2UCN 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,559.00
 PR2000RT2UC 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,671.00
 PR2000RT2UCN 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,935.00
 PR2000RTXL2UC 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,714.00
 PR2000RTXL2UCN 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,978.00
 PR2200RT2UC 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,666.00
 PR2200RTXL2UC 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,154.00
 PR3000RT2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $1,930.00
 PR3000RT2UCN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,194.00
 PR3000RTXL2UACN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $3,253.00
 PR3000RTXL2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,481.00
 PR750LCD3C 750 VA750 WTowerSine Wave6 - NEMA 5-15R $543.00
 PR750RT2UC 750 VA750 WRack / TowerSine Wave8 - NEMA 5-15R $778.00
 PR750RTXL2UC 750 VA750 WRack / TowerSine Wave8 - NEMA 5-15R $917.00
 PRL1500RT2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $2,970.00
 PRL3000RT2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $3,850.00
 PR1500LCD 1500 VA1500 WMini-TowerSine Wave8 - NEMA 5-15R $754.00
 PR1500LCDN 1500 VA1500 WMini-TowerSine Wave8 - NEMA 5-15R $1,054.00
 PR750LCDRT1U 750 VA600 WRack / TowerSine Wave7 - NEMA 5-15R $676.00
 PR5000LCDRTXL5U 5000 VA4500 WRack / TowerSine Wave3 - NEMA L6-30R,2 - NEMA L6-20R $5,266.00
 PR2200LCDSL 2070 VA1980 WMini-TowerSine Wave1 - NEMA L5-20R,6 - NEMA 5-20R $1,045.00
 PR3000LCD 3000 VA2700 WTowerSine Wave8 - NEMA 5-15R,2 - NEMA 5-20R $2,053.00
 PR1000LCDRT1U 1000 VA800 WRack / TowerSine Wave7 - NEMA 5-15R $813.00
 PR3000LCDSL 3000 VA2700 WMini-TowerSine Wave1 - NEMA L5-30R,6 - NEMA 5-20R $1,386.00
 PR500LCDRT1U 500 VA400 WRack / TowerSine Wave7 - NEMA 5-15R $516.00
 PR1000LCD 1000 VA1000 WMini-TowerSine Wave8 - NEMA 5-15R $744.00
 PR2200LCD 2200 VA1980 WTowerSine Wave8 - NEMA 5-15R,2 - NEMA 5-20R $1,676.00
 PR1500ELCDRTXL2U 1500 VA1125 WRack / TowerSine Wave10 - IEC-320 C13 $1,382.00
 PR2200RTXL2UHVAN 2200 VA2200 WRack / TowerSine Wave4 - NEMA 6-20R,2 - NEMA L6-20R $2,178.00
 PR2200ELCDRTXL2U 2200 VA1650 WRack / TowerSine Wave1 - IEC-320 C19,9 - IEC-320 C13 $1,711.00
 PR1000ELCDRT2U 1000 VA900 WRack / TowerSine Wave8 - IEC-320 C13 $770.00
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.