Product Overview
The PR1500RM1UC is a Smart App Sinewave rack mounted UPS with line-interactive topology, surge protection, and battery backup. CyberPower’s Smart App Sinewave series has sine wave output to eliminate power gaps that can be detected by sensitive equipment and cause unexpected shutdowns.
The Smart App Sinewave PR1500RM1UC improves battery life through battery equalization technology and Automatic Voltage Regulation (AVR), which corrects minor power fluctuations without switching to battery power. The enhanced chassis design with an easy-to-access toolless front panel, captive screws for battery panel access, and color-coded rear panel make battery changes and installations simple and fast.
This model works with remote management card RMCARD205 or RMCARD400, which provides remote management and configuration of the UPS via a standard web browser or network management system. Built-in Cloud Monitoring.
With a $400,000 connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to the quality of the PR1500RM1UC.
Product Features
- Independently Controlled Outlet Banks
There are three independently controlled outlet banks and outlets are controlled in pairs. By entering the “Config Bank1” to “Config Bank3” submenus, users can set the output status for each respective bank. To control multiple banks simultaneously, the CyberPower RMCARD is required. RMCARD205 or RMCARD400 is required to remotely manage, monitor, or control UPS. - Battery Backup
Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown. - Line-Interactive Topology
Exists when a line-interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery. - Automatic Voltage Regulation (AVR)
Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations. - Sine Wave Output
Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies. - Battery Equalization Technology
Battery Equalization is an advanced charging process that maintains the voltages of the batteries at the same level to increase battery life. - Fast Charge Technology
Allows UPS batteries to return to full capacity more rapidly by using a built-in charger inside of each UPS or EBM. - Toolless Battery Panel Access
Makes battery replacement fast and simple. The faceplate features side latches for easy removal, and captive screws can be loosened by hand to open the battery cover. - RMCARD205 Optional
A full-featured network management card, the CyberPower RMCARD205 remotely manages, monitors, and controls CyberPower UPS systems via a standard web browser, command line interface (CLI), or network management system (NMS) connection. Built-in Cloud Monitoring - Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - GreenPower UPS™ Bypass Design
Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup. - PowerPanel® Business Edition Software
Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab. - ENERGY STAR
This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment. - Three-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Typical Applications
- Automatic Voltage Regulation
- Business Workstations
- Core Network Equipment
- Corporate Servers
- Desktop Computers
- Edge Closets
- Edge Computing
- Home Networking
- IT Closets
- Network and Storage Devices
- Network Closets
- Rack Installations
- Server Rack Installations
- Server Rooms
- Small/Medium Business Applications
Compatible Products
What's In The Box
UPS, Faceplate, CP1RAIL01 Rail kit, (8) M5 Pan Head Screw (6 mm), (10) M5 Pan Head Screw (12 mm), (10) M5 Nut, (1) USB Cable, (1) EPO Cable, User Manual, (3) Rack-Mount Bracket , (2) Rack-Mount Handle, (4) M3 Flat Head Screw, (12) M4 Flat Head Screw
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.