Home and Office

HT600WSU2A

$49.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1680 J
  • Plug type: NEMA 5-15P
  • Outlet type: 6 NEMA 5-15R
  • USB charge ports: 2
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $250,000
Overview

Product Overview

Your home entertainment system, gaming gear and devices deserve 24/7 protection. Smartphones and tablets also need surge protection when charging. Safeguard valuable electronics against voltage spikes and serious power events such as lightning-induced surges with advanced power protection. Loaded with features like fireproof and safe-fail technology, this surge protector guarantees your home and equipment stay safe. USB charging ports and a sleek outlet mounted design make it perfect for all your home entertainment needs.

Product Features

USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.

Swivel Outlets
The two banks of swivel outlets are perfect for providing power protection and distribution from outlets located in tight spaces, such as behind a bookcase or desk.

MOV (Metal Oxide Varistor)
MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge protector itself.

EMI/RFI Filters
Filters against electromagnetic interference and radio frequency interference ensuring clean power for connected equipment.

Sturdy Case
Constructed of impact-resistant material for maximum durability.

Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.

ISO & Safety Certifications
All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. CyberPower’s products are also UL and cUL Listed.

  • California residents See Prop 65 WARNINGS.
  • Fireproof technology protects against electrical fires to keep your home and family safe.
  • Safe-Fail cuts power to connected equipment if surge suppression circuits have been compromised.
  • LED indicators confirm the surge protector is operating properly.
  • 1,680-joules provide premium energy absorption; the more joules, the greater the protection.
  • Swivel outlet banks rotate up to 90° for easy cord management.
  • 6 AC outlets to power a home theater system with two wide spaced outlets for larger plugs.
  • 2 USB ports deliver 4.8 Amps to quickly charge tablets, smartphones, and other devices.
  • Filters out electromagnetic and radio frequency noise interference.
  • 6″ outlet extender included.
  • $250,000 Connected Equipment Guarantee.
What's In The Box

Surge protector, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker None
Cord Length Walltap
Input Plug Type NEMA 5-15P
Input Voltage 100 – 125 VAC
Input Voltage Range 100 VAC – 125 VAC
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
Outlets – Widely Spaced 2
USB Charge Port Yes
USB Charge Port Amperage 4.8 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 43 dB
Clamping Voltage 500V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration Yes
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 1680 J
Physical
Color Black
Form Factors Supported Direct Plug
Material of Construction Plastic
Safety Covers No
Dimensions
Physical Dimensions – (WxHxD) (cm) 12.07 x 18.01 x 4.06 (cm)
Physical Dimensions – (WxHxD) (in) 4.75 x 7.09 x 1.6 (in)
Physical Dimensions – (WxHxD) (mm) 121 x 180 x 41 (mm)
Physical Weight (kg) 0.45
Physical Weight (lb) 0.99
Dimensions – Shipping
Shipping – Weight (kg) 0.49
Shipping – Weight (lb) 1.08
Shipping Dimensions – (WxHxD) (cm) 16.0 x 24.71 x 6.3 (cm)
Shipping Dimensions – (WxHxD) (in) 6.3 x 9.73 x 2.48 (in)
Shipping Dimensions – (WxHxD) (mm) 160.02 x 247.14 x 62.99 (mm)
Certifications
Environmental RoHS Compliant
Safety Tamper Resistant (TR)
UL498A
UL1449 3rd Edition
cUL
DoE VI
NRCan
FCC
ICES-003
Warranty
CEG Amount $250000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

How do I connect equipment to a Tamper Resistant (TR) Wall Tap?

Our surge protected wall taps have been designed with safety in mind. They include Tamper Resistant (TR) outlets with internal shutters that block foreign objects from entering the open spaces to prevent accidental electrical shock from occurring

Here are some tips for connecting equipment:

Step 1 - Securely plug your Premier Surge Protector Wall Tap into a wall outlet.
Securely plug your Surge Protector Wall Tap into a wall outlet.
Step 2 - Plug connected equipment into one of six (6) outlets. Resistance may be experienced when first connecting equipment due to the internal shutters of TR outlet.
Resistance may be experienced when first connecting equipment due to the internal shutters of TR outlet.
Step 3 - To help with connection, apply modest pressure and move prongs from side to side while plugging in to an outlet.
To help with connection, apply modest pressure and move prongs from side to side while plugging in to an outlet.


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesUSB MSRP
 CSP1206UC 12 - NEMA 5-15R6 ft (1.8 m)3000 J3 Amps (Shared) $39.95
 CSP604UC 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $27.95
 CSP604UCW 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $27.95
 CSP6WSUC 6 - NEMA 5-15RWalltap2400 J3 Amps (Shared) $27.95
 CSP806UC18 8 - NEMA 5-15R6 ft (1.8 m)2400 J3 Amps (Shared) $37.95
 CSP806UC18W 8 - NEMA 5-15R6 ft (1.8 m)2400 J3 Amps (Shared) $37.95
 GC104C3 1 - NEMA 5-15R4 ft (1.2 m)350 J Amps (Shared) $19.99
 GC206UCBL 2 - NEMA 5-15R6 ft (1.8 m)400 J2.4 Amps (Shared) $21.95
 P1004UC15 10 - NEMA 5-15R4 ft (1.2 m)2400 J2.4 Amps (Shared) $29.99
 P1208UC15BK 12 - NEMA 5-15R8 ft (2.4 m)3000 J2.4 Amps (Shared) $39.99
 P203UC2BK 2 - NEMA 5-15R3 ft (0.9 m)350 JNone $19.99
 P203UCW 2 - NEMA 5-15R3 ft (0.9 m)350 J2.4 Amps (Shared) $19.99
 P403UC15 4 - NEMA 5-15R3 ft (0.9 m)600 J2.4 Amps (Shared) $19.99
 P604UCBK 6 - NEMA 5-15R4 ft (1.2 m)1800 J2.4 Amps (Shared) $24.99
 P6WSUC15 6 - NEMA 5-15RWalltap2400 J2.4 Amps (Shared) $24.99
 P6WUC15 6 - NEMA 5-15RWalltap1800 J2.4 Amps (Shared) $19.99
 P806UC15 8 - NEMA 5-15R6 ft (1.8 m)2400 J2.4 Amps (Shared) $29.99
 GC108CEZ 1 - NEMA 5-15R8 ft (2.4 m)500 J4 Amps (Shared) $29.99
 P2WUC3 2 - NEMA 5-15RWalltap500 J6 Amps (Shared) $29.99
 P304UC3 3 - NEMA 5-15R4 ft (1.2 m)500 J6 Amps (Shared) $29.99
 P704URC1 7 - NEMA 5-15R4 ft (1.2 m)2000 J2.4 Amps (Shared) $32.99
 P405UC 4 - NEMA 5-15R5 ft (1.5 m)1500 J3.6 Amps (Shared) $29.99
 P303UMT 3 - NEMA 5-15R3 ft (0.9 m)350 JNone $16.99
 CSP600WSURC2 6 - NEMA 5-15RWalltap1500 J2.4 Amps (Shared) $34.95
 P600WSURC1 6 - NEMA 5-15RWalltap1200 J2.4 Amps (Shared) $27.99
 HT600WSU2A 6 - NEMA 5-15RWalltap1680 J4.8 Amps (Shared) $49.99
 P6WUCL 6 - NEMA 5-15RWalltap900 J2.4 Amps (Shared) $34.95
 P205UC 2 - NEMA 5-15R5 ft (1.5 m)500 J2.4 Amps (Shared) $29.99
 CSP100R 1 - NEMA 5-15RWalltap1050 JNone $24.99
 P604URC1 6 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $27.99
 CSP300WUR1 3 - NEMA 5-15RWalltap600 J2.4 Amps (Shared) $29.95
 P403URC1 4 - NEMA 5-15R3 ft (0.9 m)500 J2.4 Amps (Shared) $24.99
 P300WURC2 3 - NEMA 5-15RWalltap600 J2.4 Amps (Shared) $19.99
 HT200W 2 - NEMA 5-15RWalltap1500 JNone $19.99
 P2WU 2 - NEMA 5-15RWalltap500 J4.2 Amps (Shared) $19.99
 P406U 4 - NEMA 5-15R6 ft (1.8 m)500 J2.4 Amps (Shared) $29.99
 CSHT706TC 7 - NEMA 5-15R6 ft (1.8 m)1950 JNone $34.95
 PBJ5UC 12 - NEMA 5-15R5 ft (1.5 m)3480 J4.8 Amps (Shared) $79.95
 CSP600WSURC5 6 - NEMA 5-15RWalltap900 J3.6 Amps (Shared) $34.95