Easy Setup with QR Code (RCCARD100)
Setting up the RCCARD100 is as easy as taking a picture of the QR code on the back of the card. Name the UPS you are connecting and start monitoring your power. Ease of installation and setup reduces IT expenses.
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.

Setting up the RCCARD100 is as easy as taking a picture of the QR code on the back of the card. Name the UPS you are connecting and start monitoring your power. Ease of installation and setup reduces IT expenses.
—RECENT POSTS
© 2026 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.