Hardware

OL6KRT2UTF

DISCONTINUED
  • Step-down transformer: 5000VA / 5000W
  • Output: 120V 50/60Hz
  • Power conversion: 208V from utility, UPS, and generator to 120V Output
  • Plug type & cord: NEMA L6-30P plug; 6 ft. cord
  • Outlets: 12 NEMA 5-20R (supports 5-15P and 5-20P input)
  • Form factor: 2U Rack/Tower convertible
  • Over temperature protection: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower Smart App Online OL6KRT2UTF rack/tower step-down isolation transformer converts 208V input voltage originating from utility power, a UPS, or a generator to 120V output. A 6 foot cord, with a 30A NEMA L6-30P plug, connects the OL6KRTUTF to input power. Over temperature protection safeguards your OL6KRT2UTF from damage if the internal heat exceeds safe operating parameters.

The OL6KRT2UTF has a capacity of 5,000VA / 5,000Watts at 120V. It features twelve NEMA 5-20R receptacles that can support output to NEMA 5-15P and 5-20P plugs. A three-year warranty backs the OL6KRT2UTF.

Product Features
  • Step-Down Transformer
    Provides IT managers the ability to support both 120V and 200-240V output requirements with a single UPS solution.
  • 12 NEMA 5-20R Outlets
    Allow users to connect multiple 120V devices running at 15A and/or 20A. CyberPower PDUs can be used if additional outlets are needed.
  • NEMA L6-30P Plug
    A 6-ft. cord with a NEMA L6-30P plug converts 208V 30A input from a UPS, utility power, or a generator to 120V low voltage output.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • Frequency Supported
    The OL6KRT2UTF has the flexibility to support both 50Hz and 60Hz output.
  • Over Temperature Protection
    Protects the OL6KRT2UTF from damage if the internal heat exceeds safe operating parameters.
  • Resettable Input and Output Circuit Breakers
    Convenient, resettable switches that provide protection from an input or output overload and faults.
  • Three-Year Warranty
    CyberPower will repair or replace a defective product within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

2U or 3U Step-Down Transformer

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Over Temperature Protection Yes
Input
Cord Length 6 ft (1.8 m)
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L6-30P
Input Voltage Range 200 VAC – 240 VAC
Maximum Input Current 30A (Derated to 24A)
Nominal Input Voltage 208 VAC
Output
Nominal Output Voltage 120 VAC
Outlet Type 12 – NEMA 5-20R
Outlets – Total 12
Output Frequency 50/60 Hz (auto-sensing/configurable)
Overload Protection 20A Output Circuit Breakers X 4
USB Charge Port No
VA 5000 VA
Watts 5000 W
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Mounting Hardware Yes
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.18 x 8.89 x 66.04 (cm)
Physical Dimensions – (WxHxD) (in) 17 x 3.5 x 26 (in)
Physical Dimensions – (WxHxD) (mm) 432 x 89 x 660 (mm)
Physical Weight (kg) 58.2
Physical Weight (lb) 128.3
Dimensions – Shipping
Shipping – Weight (kg) 77.56
Shipping – Weight (lb) 171
Shipping Dimensions – (WxHxD) (cm) 60.96 x 20.32 x 88.9 (cm)
Shipping Dimensions – (WxHxD) (in) 24 x 8 x 35 (in)
Shipping Dimensions – (WxHxD) (mm) 609.6 x 203.2 x 889.0 (mm)
Environmental
Audible noise at 1.5M from surface of unit 55 dBA
Online Thermal Dissipation 2048 BTU/hr
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Compatibility
Models OL6000RT3U, OL6000RT3UTF, OL8000RT3U, OL8000RT3UTF, OL10000RT3U, OL10000RT3UTF, PR5000LCDRTXL5U, PR6000LCDRTXL5U
UPS Models OL6000RT3U
OL6000RT3UTF
OL8000RT3U
OL8000RT3UTF
OL10000RT3U
OL10000RT3UTF
PR5000LCDRTXL5U
PR6000LCDRTXL5U
Certifications
Environmental RoHS Compliant
Safety UL
cUL
CE
Warranty
Extended Warranty Option WEXT5YR-ACC2C
Product Warranty 3 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 4 input contact closures, RJ45 Ethernet port x 2, 10 ft cable, 3 year warranty, Daisy chain x 8 maximum $175.00
 RMCARD400 Gigabit SNMP Card for remote management and monitoring of a UPS with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Inc $539.00
 RMCARD205 Remotely manage, monitor and control UPS & ATS PDU with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Includes port fo $439.00
 4POSTRAIL Universal Rack Mount Rail Kit with Adjustable Length 18.2" - 29". Up to 230 LBS supported for 1U, 2U, and 3U applications. $189.00
 OL6KSTF 6KVA/6KW 208V to 120V Step-down Transformer, 2U RT convertible, Hardwire Input/Output Terminal Block, 6 NEMA 5-20R outlets, L630PHW6FT power cord included, and 3-year warranty $2,177.00
 OL10KSTF 10KVA/10KW 208V to 120V Step-down Transformer, 2U RT convertible, Hardwire Input/Output Terminal Block, 6 NEMA 5-20R outlets, 6AWGHW3FT power cable kit included, and 3-year warranty $3,200.00
 RELAYIO500 Provides 5-output and 1-input relay contact closures via DB9 port to report UPS status information and enable remote shutdown of the UPS. See compatibility chart for UPS model compatibility details. $247.00
 OL5KSTF $1,701.00
 CP2RAIL02 4 Post Rail Kit for UPS $203.00
 RWCCARD100 Remotely monitor UPS with via a cloud connection with a mobile app or web-based app. Event notifications via email or application alerts and user upgradeable firmware. Connect with IEEE 802.11b/g/n wi $98.00
 1UBRKT Vertical Stand for 1U CyberPower UPS OR Series Steel Bracket $16.25
 2POSTKIT Universal 2-Post Rack Mounting Kit. Up to 202 LBS supported for 1U, 2U, 3U and 4U and up applications. $257.00
 PARLCARD306 CyberPower Parallel Control Cable 16.4 ft for 3-Phase UPS $164.00
 RCCARD100 Remotely monitor UPS with via a cloud connection with a mobile app or web-based app. Event notifications via email or application alerts and user upgradeable firmware. Connect with RJ 45 10/100 Ethe $93.99
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.