Home and Office

P6WUC15

$19.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1800 J
  • Outlet number: 6
  • Outlet type: NEMA 5-15R
  • USB-A charge port: 1 (2.4A)
  • USB-C charge port: 1 (15W)
  • LED indicators: Protected, Grounded
  • Plug type: NEMA 5-15P
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

The P6WUC15 Surge Protector Wall-tap with USB safeguards common home and office devices, such as computers and electronics, by absorbing spikes in energy caused by storms and electrical power surges. It provides 1800 joules of protection, has 6 surge-protected outlets, and a wall tap plug. One USB-A port (2.4 Amps) and one USB-C port (15W) charge mobile devices including smartphones, digital cameras, and others. The P6WUC15 also features Protected and Grounded LED status indicators, and an impact-resistant casing.

The P6WUC15 also features metal oxide varistor (MOV) technology. This surge protector wall-tap comes with a 1 Year Limited Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • EMI/RFI Noise Filter Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charge Ports Rapidly charge and power USB devices such as tablets (including iPad), smartphones, and other mobile devices.
  • Impact-Resistant Casing Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • 1 Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

6 Outlet Wall Tap Surge Protector with USB

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord LengthWalltap
Input Plug TypeNEMA 5-15P
Input Voltage Range100 VAC - 125 VAC
Maximum Input Current15A
Plug StyleWall Tap
Output
Outlet Type6 - NEMA 5-15R
Outlets - Total6
USB Charge PortYes
USB Charge Port Amperage2.4 Amps (Shared)
USB Charge Port Quantity2
USB Charge Port StandardType A
Type C
USB Charge Port Type1 Type A
1 Type C
USB Charge Port Voltage5 VDC
USB Charge Port Watts18 Watts
USB Type-C PDNo
Watts1875 W
Surge Protection & Filtering
Attenuation32 dB
Clamping Voltage800V (H-N, H-G, N-G)
Coax Protection RG6None
EMI/RFI Filtration150 KHz
100 MHz
Yes
Maximum Surge Current45000 A
Maximum Surge Current H-G15000 A
Maximum Surge Current H-N15000 A
Maximum Surge Current N-G15000 A
Maximum Surge Voltage6000 V
Response Time<1 Nanosecond
Surge Suppression (Joules)1800 J
Management & Communications
LED IndicatorsProtected (green)
Grounded (green)
Physical
ColorWhite
Cord ManagementNo
Form FactorWall Tap
Form Factors SupportedDirect Plug
Keyhole Mounting SlotsNo
Material of ConstructionPlastic
Safety CoversNo
Dimensions
Physical Dimensions - (WxHxD) (cm)9.5 x 14.0 x 3.56 (cm)
Physical Dimensions - (WxHxD) (in)3.74 x 5.51 x 1.4 (in)
Physical Dimensions - (WxHxD) (mm)95 x 140 x 36 (mm)
Physical Weight (kg)0.27
Physical Weight (lb)0.6
Dimensions - Shipping
Shipping - Weight (kg)0.27
Shipping - Weight (lb)0.6
Shipping Dimensions - (WxHxD) (cm)12.07 x 19.69 x 6.03 (cm)
Shipping Dimensions - (WxHxD) (in)4.75 x 7.75 x 2.375 (in)
Shipping Dimensions - (WxHxD) (mm)120.65 x 196.85 x 60.33 (mm)
Certifications
EnvironmentalRoHS Compliant
SafetyUL1449
UL498a
DOE VI
NRCan
FCC
ICES-003
Warranty
CEG Amount$100000
Connected Equipment GuaranteeLifetime
Product Warranty1 Year Limited Warranty
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
 Model OutletsCord LengthJoulesUSB MSRP
 CSP1206UC 12 - NEMA 5-15R6 ft (1.8 m)3000 J3 Amps (Shared) $37.95
 CSP604UC 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP604UCW 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP6WSUC 6 - NEMA 5-15RWalltap2400 J3 Amps (Shared) $22.95
 CSP806UC18 8 - NEMA 5-15R6 ft (1.8 m)2400 J3 Amps (Shared) $34.95
 CSP806UC18W 8 - NEMA 5-15R6 ft (1.8 m)2400 J3 Amps (Shared) $34.95
 GC104C3 1 - NEMA 5-15R4 ft (1.2 m)350 J Amps (Shared) $19.99
 GC206UCBL 2 - NEMA 5-15R6 ft (1.8 m)400 J2.4 Amps (Shared) $21.95
 P1004UC15 10 - NEMA 5-15R4 ft (1.2 m)2400 J2.4 Amps (Shared) $29.99
 P1208UC15BK 12 - NEMA 5-15R8 ft (2.4 m)3000 J2.4 Amps (Shared) $39.99
 P203UC2BK 2 - NEMA 5-15R3 ft (0.9 m)350 JNone $19.99
 P203UCW 2 - NEMA 5-15R3 ft (0.9 m)350 J2.4 Amps (Shared) $17.99
 P403UC15 4 - NEMA 5-15R3 ft (0.9 m)600 J2.4 Amps (Shared) $19.99
 P604UCBK 6 - NEMA 5-15R4 ft (1.2 m)1800 J2.4 Amps (Shared) $24.99
 P6WSUC15 6 - NEMA 5-15RWalltap2400 J2.4 Amps (Shared) $24.99
 P6WUC15 6 - NEMA 5-15RWalltap1800 J2.4 Amps (Shared) $19.99
 P806UC15 8 - NEMA 5-15R6 ft (1.8 m)2400 J2.4 Amps (Shared) $29.99
 GC108CEZ 1 - NEMA 5-15R8 ft (2.4 m)500 J4 Amps (Shared) $29.99
 P2WUC3 2 - NEMA 5-15RWalltap500 J6 Amps (Shared) $29.99
 P304UC3 3 - NEMA 5-15R4 ft (1.2 m)500 J6 Amps (Shared) $29.99
 P704URC1 7 - NEMA 5-15R4 ft (1.2 m)2000 J2.4 Amps (Shared) $32.99
 P504UC 5 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $34.99
 P405UC 4 - NEMA 5-15R5 ft (1.5 m)1500 J3.6 Amps (Shared) $29.99
 P303UMT 3 - NEMA 5-15R3 ft (0.9 m)350 JNone $16.99
 CSP600WSURC2 6 - NEMA 5-15RWalltap1500 J2.4 Amps (Shared) $34.95
 P600WSURC1 6 - NEMA 5-15RWalltap1200 J2.4 Amps (Shared) $27.99
 HT600WSU2A 6 - NEMA 5-15RWalltap1680 J4.8 Amps (Shared) $49.99
 CSP604T 6 - NEMA 5-15R4 ft (1.2 m)1350 JNone $19.95
 P6WUCL 6 - NEMA 5-15RWalltap900 J2.4 Amps (Shared) $34.95
 P205UC 2 - NEMA 5-15R5 ft (1.5 m)500 J2.4 Amps (Shared) $29.99
 CSP100R 1 - NEMA 5-15RWalltap1050 JNone $24.99
 P604URC1 6 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $27.99
 CSP300WUR1 3 - NEMA 5-15RWalltap600 J2.4 Amps (Shared) $29.95
 P403URC1 4 - NEMA 5-15R3 ft (0.9 m)500 J2.4 Amps (Shared) $24.99
 P300WURC2 3 - NEMA 5-15RWalltap600 J2.4 Amps (Shared) $19.99
 HT200W 2 - NEMA 5-15RWalltap1500 JNone $19.99
 P1008T 10 - NEMA 5-15R8 ft (2.4 m)2850 JNone $35.95
 P2WU 2 - NEMA 5-15RWalltap500 J4.2 Amps (Shared) $19.99
 P406U 4 - NEMA 5-15R6 ft (1.8 m)500 J2.4 Amps (Shared) $29.99
 CSHT706TC 7 - NEMA 5-15R6 ft (1.8 m)1950 JNone $34.95
 PBJ5UC 12 - NEMA 5-15R5 ft (1.5 m)3480 J4.8 Amps (Shared) $79.95
 CSP600WSURC5 6 - NEMA 5-15RWalltap900 J3.6 Amps (Shared) $34.95
 P6WUC 6 - NEMA 5-15RWalltap900 J2.4 Amps (Shared) $24.99