Product Overview
The Home Office Surge Protector P1208TNC offers vital surge suppression for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges and is ideal for safeguarding personal computers, phones/faxes/modems, and consumer electronics. The P1208TNC provides 4350 joules of protection and 12 surge-protected outlets (8 standard and 4 widely spaced). Data line protection occurs for cable/satellite/modem and with RJ11 ports for telecommunication devices (phones, faxes, modems, and DSL lines).
Features of the P1208TNC include automatic shutdown, an On/Off switch with integrated 15-Amp circuit breaker, EMI/RFI noise filter, data line protection, LED indicators (Grounded; Protected), a power cord (8 ft.) with a right-angle plug, outlet safety covers, keyhole mounting slots, and impact-resistant casing. The P1206TC comes with a Limited Lifetime Warranty and a $500,000 Connected Equipment Guarantee.
Features of the P1208TNC include automatic shutdown, an On/Off switch with integrated 15-Amp circuit breaker, EMI/RFI noise filter, data line protection, LED indicators (Grounded; Protected), a power cord (8 ft.) with a right-angle plug, outlet safety covers, keyhole mounting slots, and impact-resistant casing. The P1206TC comes with a Limited Lifetime Warranty and a $500,000 Connected Equipment Guarantee.
Product Features
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Data Line Protection
Prevents power surges that travel through telephone lines from causing damage to electronics. - Automatic Shutdown
Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal. - EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality. - Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor. - LED Indicators
Light to indicate the model’s status: Protected and Grounded. - Widely Spaced Outlets
Accommodate transformer-based plugs without compromising the access of other outlets. - Power Cord
Connects to power sources, allowing the model to be placed where it’s needed. - Cord Management System
Keeps cords neat and organized. - Keyhole Slots
Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way. - Damage-Resistant Housing
Ensures maximum durability and prolongs the life of the model. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING