CyberPower has released an update to PowerPanel® Personal Linux. See what’s new below and download.
PowerPanel Personal Linux v1.3.3
- Corrected an issue that prevented PowerPanel Personal Linux from communicating with the UPS system using the com port in certain Linux environments.
- Fixed an issue that kept PowerPanel Personal Linux from initiating a low battery event when the threshold is above 600s.
Questions? Contact Tech Support Monday through Friday from 7am– 6pm CST.
Details and download links for specific operating systems available here: https://www.cyberpowersystems.com/products/software/power-panel-personal/
Install Details
PowerPanel Personal for Linux-
- PowerPanel® for Linux 32bit (deb) o FileName:PPL-1.3.3-32bit.deb o MD5:D7355CA449CB6A27E830661D8F675270
- PowerPanel® for Linux 32bit (rpm) o FileName:PPL-1.3.3-32bit.rpm o MD5:3CF9EF7204D9A37A54CD70EB6C7988FB
- PowerPanel® for Linux 32bit (tar) o FileName:PPL-1.3.3-32bit.tar.gz o MD5:56A53554CBF523617C447F426521BF75
- PowerPanel® for Linux 64bit (deb) o FileName:PPL-1.3.3-64bit.deb o MD5:E661C86876DF560A9379937849B30F57
- PowerPanel® for Linux 64bit (rpm) o FileName:PPL-1.3.3-64bit.rpm o MD5:D109F6F10F11A4EAB1611AE0137AB17A
- PowerPanel® for Linux 64bit (tar) o FileName:PPL-1.3.3-64bit.tar.gz o MD5:D0AF21F2E3F654A4813701932BB2FD2E