Essential Surge Protectors

B6010MGY

DISCONTINUED
  • Surge suppression: 900 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Outlet type: 8 NEMA 5-15R
  • Power cord: 10 ft
Overview

Product Overview

Designed for job sites and high traffic areas, the B6010MGY Heavy-Duty Surge Protector from CyberPower provides eight surge-protected outlets (three widely spaced to accommodate large AC plugs) and a 10-foot power cord. This metal-housed surge suppressor, rated at 900 joules, absorbs excess voltages from electrical surges and spikes that can damage electronic devices and sensitive equipment. Multiple electrical devices can be connected to a single AC wall socket.

The B6010MGY Heavy-Duty Surge Protector is ideal for use with rechargeable tools, small electronics, and power tools. Features include an LED indicator, an integrated 15-Amp circuit breaker with on/off switch, and keyhole mounting slots. The B6010MGY Heavy-Duty Surge Protector comes with a user manual and is backed by a Lifetime Limited Warranty and a $50,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Transformer-Spaced Outlets
    Accommodate transformer-based plugs without compromising the access of other outlets.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Metal Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 10 ft (3.0 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A (Derated to 12A)
Plug Style Straight
Output
Outlet Type 8 – NEMA 5-15R
Outlets – Total 8
Outlets – Widely Spaced 3
USB Charge Port No
Surge Protection & Filtering
Attenuation 43 dB
Clamping Voltage 800V (H-N)
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 22500 A
Maximum Surge Current H-G 7500 A
Maximum Surge Current H-N 7500 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 900 J
Management & Communications
Indicators Protected LED
Physical
Color Gray
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Horizontal Mount in Variety of Other Applications
Keyhole Mounting Slots Yes
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 11.51 x 19.0 x 4.19 (cm)
Physical Dimensions – (WxHxD) (in) 4.53 x 7.48 x 1.65 (in)
Physical Dimensions – (WxHxD) (mm) 115 x 190 x 42 (mm)
Physical Weight (kg) 0.96
Physical Weight (lb) 2.12
Dimensions – Shipping
Shipping – Weight (kg) 1.09
Shipping – Weight (lb) 2.4
Shipping Dimensions – (WxHxD) (cm) 4.88 x 25.4 x 16.61 (cm)
Shipping Dimensions – (WxHxD) (in) 1.92 x 10.0 x 6.54 (in)
Shipping Dimensions – (WxHxD) (mm) 48.77 x 254.0 x 166.12 (mm)
Certifications
Environmental RoHS Compliant
Safety ETL
Warranty
CEG Amount $50000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP
 B6012 6 - NEMA 5-15R12 ft (3.7 m)600 JWhite $29.99
 B6032PK 6 - NEMA 5-15R3 ft (0.9 m)600 JWhite $24.99
 B604 6 - NEMA 5-15R4 ft (1.2 m)600 JWhite $13.99
 B608 6 - NEMA 5-15R8 ft (2.4 m)600 JWhite $19.99
 CSB1206 12 - NEMA 5-15R6 ft (1.8 m)3600 JBlack $34.95
 CSB706W 7 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $22.95
 B625 6 - NEMA 5-15R25 ft (7.6 m)1500 JWhite $39.99
 CSB6012 6 - NEMA 5-15R12 ft (3.7 m)1200 JBlack $27.95
 CSB606 6 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $19.95
 CSB604 6 - NEMA 5-15R4 ft (1.2 m)1800 JBlack $17.95
 CSB606W 6 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $19.95
 CSB706 7 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $22.95
 B602BRD 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $12.95
 B808 8 - NEMA 5-15R8 ft (2.4 m)2180 JBlack $29.95
 CSB100W 1 - NEMA 5-15RWalltap900 JWhite $12.95
 CSB7012 7 - NEMA 5-15R12 ft (3.7 m)1500 JBlack $29.95
 CSB600WS 6 - NEMA 5-15RWalltap900 JWhite $19.95
 CSB300W 3 - NEMA 5-15RWalltap900 JWhite $12.95
 CSB404 4 - NEMA 5-15R4 ft (1.2 m)450 JBlack $14.95
 B615 6 - NEMA 5-15R15 ft (4.6 m)1500 JWhite $29.99
 B602RC1 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $11.99
 B100WRC1 1 - NEMA 5-15RWalltap1500 JWhite $9.99
 B300WRC1 3 - NEMA 5-15RWalltap500 JWhite $9.99