Desk Top Charger

P205UCQ

DISCONTINUED
  • Surge suppression: 1500 J
  • Outlet type: NEMA 5-15R
  • Outlet quantity: 2
  • Total USB Output: 18W
  • USB-C charge ports: 1
  • USB-C charge output: 15W (shared)
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A (shared)
  • Wireless Charging: Qi 10W
  • Power cord length: 5 ft
  • Power cord type: braided
  • Plug style: Right-angle 45° offset
  • Volts: 125 V
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

The CyberPower P205UCQ brings you power, protection, and versatility – all in one compact unit. Featuring 2 AC power outlets with 1500J of surge protection, 1 USB-A charging port, 1 USB-C charging port, and a 10W wireless Qi charging pad that works with iPhone and Android phones. It’s perfect for desk tops, table tops or other high-traffic areas of the home or office.

Product Features

USB Charge Ports
Rapidly charge and power USB-A and USB-C devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.

MOV (Metal Oxide Varistor)
MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge protector itself.

EMI/RFI Filters
Filters against electromagnetic interference and radio frequency interference ensuring clean power for connected equipment.

Sturdy Case
Constructed of impact-resistant material for maximum durability.

1 Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.

ISO & Safety Certifications
All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. CyberPower’s products are also UL and cUL Listed.

  • California residents See Prop 65 WARNINGS.
  • Versatile side-facing power outlets help manage power cords.
  • 15W USB-C Charging Port outputs higher power for fast charging of USB-C enabled small mobile devices. Plus it’s symmetrical, so cords can be inserted either way.
  • 2.4A USB-A Charging Port charges USB devices such as tablets, smartphones, MP3 players, and other mobile accessories.
  • 10W Qi Charging Surface charges wireless enabled devices such as smartphones and battery banks without the need for charging cables
  • 1500J AC Surge Protection diverts excess voltage away from sensitive electronic equipment plugged into the AC outlets during a power surge or power spike to prevent damage.
  • Flexible Braided Power Cord is abrasion and kink-resistant and fits any style and any space.
  • $100,000 Connected Equipment Guarantee
  • 1 Year Limited Warranty covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
  • What's In The Box

    Desk Top Power Station

    WARNING

    This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

    Specifications
    Expand All
    Input
    Circuit Breaker None
    Cord Length 5 ft (1.5 m)
    Input Plug Type NEMA 5-15R
    Input Voltage 110 – 125 VAC
    Maximum Input Current 15A
    Plug Style Right Angle – 45° Offset
    Output
    Outlet Type 2 – NEMA 5-15R
    Outlets – Total 2
    USB Charge Port Yes
    USB Charge Port Amperage 2.4 Amps (Shared)
    USB Charge Port Quantity 2
    USB Charge Port Standard Type A
    Type C
    USB Charge Port Type 1 Type A
    1 Type C
    USB Charge Port Voltage 5 VDC
    USB Charge Port Watts 15 Watts
    Wireless Charging Yes
    Wireless Charging Output 10 W
    Wireless Charging Type Qi Certified
    Surge Protection & Filtering
    Clamping Voltage 600V (H-N, H-G, N-G)
    Coax Protection RG6 None
    EMI/RFI Filtration No
    Maximum Surge Current 15000 A
    Maximum Surge Current H-G N/A
    Maximum Surge Current H-N 15000 A
    Maximum Surge Current N-G N/A
    Maximum Surge Voltage 6000 V
    Response Time <1 Nanosecond
    Surge Suppression (Joules) 1500 J
    Physical
    Color White
    Form Factors Supported Horizontal Mount in Variety of Other Applications
    Material of Construction Plastic
    Dimensions
    Physical Dimensions – (WxHxD) (cm) 8.41 x 4.29 x 8.41 (cm)
    Physical Dimensions – (WxHxD) (in) 3.31 x 1.69 x 3.31 (in)
    Physical Dimensions – (WxHxD) (mm) 84 x 43 x 84 (mm)
    Physical Weight (kg) 0.54
    Physical Weight (lb) 1.2
    Dimensions – Shipping
    Shipping – Weight (kg) 0.68
    Shipping – Weight (lb) 1.5
    Shipping Dimensions – (WxHxD) (cm) 13.34 x 16.26 x 8.38 (cm)
    Shipping Dimensions – (WxHxD) (in) 5.25 x 6.4 x 3.3 (in)
    Shipping Dimensions – (WxHxD) (mm) 133.35 x 162.56 x 83.82 (mm)
    Certifications
    Environmental RoHS Compliant
    Safety UL1449
    UL2738
    UL1310
    FCC
    cUL
    DOE VI
    Warranty
    CEG Amount $100000
    Connected Equipment Guarantee Lifetime
    Product Warranty 1 Year Limited Warranty
    Support
    What devices should be plugged into a surge protector?

    Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

    What is a Connected Equipment Guarantee?

    CyberPower will repair or replace properly connected equipment, under certain terms and conditions, if it is damaged by a power surge.

    Should I register the CyberPower product I purchased?

    We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

    Our Technical Support team will be happy help you with technical questions during business hours.

    Our technical support team is available between 6AM and 9PM CST
    Monday through Friday
    Visit our Support Area

    Series
     Model OutletsCord LengthJoulesUSB MSRP
     CSP1206UC 12 - NEMA 5-15R6 ft (1.8 m)3000 J3 Amps (Shared) $37.95
     CSP604UC 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
     CSP604UCW 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
     CSP6WSUC 6 - NEMA 5-15RWalltap2400 J3 Amps (Shared) $22.95
     CSP806UC18 8 - NEMA 5-15R6 ft (1.8 m)2400 J3 Amps (Shared) $34.95
     CSP806UC18W 8 - NEMA 5-15R6 ft (1.8 m)2400 J3 Amps (Shared) $34.95
     GC104C3 1 - NEMA 5-15R4 ft (1.2 m)350 J Amps (Shared) $19.99
     GC206UCBL 2 - NEMA 5-15R6 ft (1.8 m)400 J2.4 Amps (Shared) $21.95
     P1004UC15 10 - NEMA 5-15R4 ft (1.2 m)2400 J2.4 Amps (Shared) $29.99
     P1208UC15BK 12 - NEMA 5-15R8 ft (2.4 m)3000 J2.4 Amps (Shared) $39.99
     P203UC2BK 2 - NEMA 5-15R3 ft (0.9 m)350 JNone $19.99
     P203UCW 2 - NEMA 5-15R3 ft (0.9 m)350 J2.4 Amps (Shared) $17.99
     P403UC15 4 - NEMA 5-15R3 ft (0.9 m)600 J2.4 Amps (Shared) $19.99
     P604UCBK 6 - NEMA 5-15R4 ft (1.2 m)1800 J2.4 Amps (Shared) $24.99
     P6WSUC15 6 - NEMA 5-15RWalltap2400 J2.4 Amps (Shared) $24.99
     P6WUC15 6 - NEMA 5-15RWalltap1800 J2.4 Amps (Shared) $19.99
     P806UC15 8 - NEMA 5-15R6 ft (1.8 m)2400 J2.4 Amps (Shared) $29.99
     GC108CEZ 1 - NEMA 5-15R8 ft (2.4 m)500 J4 Amps (Shared) $29.99
     P2WUC3 2 - NEMA 5-15RWalltap500 J6 Amps (Shared) $29.99
     P304UC3 3 - NEMA 5-15R4 ft (1.2 m)500 J6 Amps (Shared) $29.99
     P704URC1 7 - NEMA 5-15R4 ft (1.2 m)2000 J2.4 Amps (Shared) $32.99
     P504UC 5 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $34.99
     P405UC 4 - NEMA 5-15R5 ft (1.5 m)1500 J3.6 Amps (Shared) $29.99
     P303UMT 3 - NEMA 5-15R3 ft (0.9 m)350 JNone $16.99
     CSP600WSURC2 6 - NEMA 5-15RWalltap1500 J2.4 Amps (Shared) $34.95
     P600WSURC1 6 - NEMA 5-15RWalltap1200 J2.4 Amps (Shared) $27.99
     HT600WSU2A 6 - NEMA 5-15RWalltap1680 J4.8 Amps (Shared) $49.99
     CSP604T 6 - NEMA 5-15R4 ft (1.2 m)1350 JNone $19.95
     P6WUCL 6 - NEMA 5-15RWalltap900 J2.4 Amps (Shared) $34.95
     P205UC 2 - NEMA 5-15R5 ft (1.5 m)500 J2.4 Amps (Shared) $29.99
     CSP100R 1 - NEMA 5-15RWalltap1050 JNone $24.99
     P604URC1 6 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $27.99
     CSP300WUR1 3 - NEMA 5-15RWalltap600 J2.4 Amps (Shared) $29.95
     P403URC1 4 - NEMA 5-15R3 ft (0.9 m)500 J2.4 Amps (Shared) $24.99
     P300WURC2 3 - NEMA 5-15RWalltap600 J2.4 Amps (Shared) $19.99
     HT200W 2 - NEMA 5-15RWalltap1500 JNone $19.99
     P1008T 10 - NEMA 5-15R8 ft (2.4 m)2850 JNone $35.95
     P2WU 2 - NEMA 5-15RWalltap500 J4.2 Amps (Shared) $19.99
     P406U 4 - NEMA 5-15R6 ft (1.8 m)500 J2.4 Amps (Shared) $29.99
     CSHT706TC 7 - NEMA 5-15R6 ft (1.8 m)1950 JNone $34.95
     PBJ5UC 12 - NEMA 5-15R5 ft (1.5 m)3480 J4.8 Amps (Shared) $79.95
     CSP600WSURC5 6 - NEMA 5-15RWalltap900 J3.6 Amps (Shared) $34.95
     P6WUC 6 - NEMA 5-15RWalltap900 J2.4 Amps (Shared) $24.99
    Videos