CyberPower Systems Launches a New Generation of Smart App UPS Systems

October 26, 2011 by CyberPower

CyberPower Systems, a leading technology manufacturer in the power protection industry, today announced the introduction of the first model in an advanced pure sine wave UPS series, Model PR750LCD. Designed for corporate servers and networking equipment, this unit features a unique LCD control panel which can be removed and relocated for easy access to check status and set user parameters.

This unit is like no other in the industry, in that it allows the user to remove and relocate the LCD control panel up to 4½ feet from the UPS system to monitor up to 11 different status options or manage one of the 23 different setup and control settings.

“This feature, which is unique to CyberPower’s Smart App PR750LCD, is the most user-friendly feature available on any UPS system in the market today,” says Tim Derochie, Director of Product Management. “IT managers can now access all UPS systems in the data centers easily, regardless of their location, allowing for quick and efficient power supply management.”

In addition to the status and control options, the Smart App PR750LCD provides options for self-testing and checking event logs at the UPS for a total of 41 different settings.

The CyberPower Smart App Sinewave PR750LCD mini-tower uninterruptable power supply (UPS) with LCD Control Panel and pure sine wave output is Active PFC compatible for safeguarding mission-critical servers, telecom equipment, VoIP, and internetworking hardware that requires seamless pure sine wave power. Its full Automatic Voltage Regulator (AVR) boost/buck (trim) function delivers a consistent and clean AC power, protecting connected equipment and preventing costly business interruptions. Patented GreenPower UPS advanced circuitry reduces UPS energy costs by up to 75%.

To learn more about PR750LCD click here or call (877) 297-6937.