P300WU


Home Office Surge Protection

DISCONTINUED

  • Surge suppression: 918 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (wall tap)
  • Outlet type: (3) NEMA 5-15R (surge-protected)
  • Communication: (2) USB
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000

Product Description

P300WU | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment

Product Overview


The Home Office Surge Protector P300WU from CyberPower prevents spikes in energy caused by storms and electrical power surges from reaching your home and office devices, such as computers and electronics. Designed for convenience, the portable P300WU is ideal for travelers. It provides 918 joules of protectionand has 3 outlets and a folding wall tap plug. Two USB ports charge personal electronics, including smartphones, digital cameras, MP3 players, and other devices.

The P300WU also features built-in automatic shutdown, metal oxide varistor (MOV) technology, an EMI/RFI noise filter, LED status indicator, and impact-resistant casing. This surge suppressor comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Ports
    Provide connectivity for data transfer between computers and devices.
  • Folding Wall Tap Plug
    Flips out for the model to plug into a wall outlet without a power cord. Folds for easy storage.
  • LED Indicator
    Lights to indicate the model’s status: Protected.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
P300WU | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
Input
Voltage 125V
Plug Type NEMA 5-15P
Plug Style Wall Tap
Output
Outlet Type NEMA 5-15R
Outlets – Total 3
USB Charge Port – Total 2
USB Charging Amperage 1.0A (shared)
Surge Protection & Filtering
Surge Suppression 918 Joules
Clamping Voltage 800V (L-N, L-G, N-G)
Response Time < 1 nanosecond
EMI/RFI Filtration 150KHz to 100MHz
Attenuation Up to 43dB
Maximum Surge Current 45,000 Amps
Maximum Surge Current H-N 15,000 Amps
Maximum Surge Current H-G 15,000 Amps
Maximum Surge Current N-G 15,000 Amps
Indicators
Indicators Protected (Green)
Certifications
Safety UL1449 3rd Edition, cUL
Environmental RoHS Compliant
Warranty
ProductWarranty Limited Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $75,000
P300WU | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


P300WU | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
P300WU | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

P300WU | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
 Model AmpsJoulesCord LengthColorOutletsData Protection
 HT200W 15 A1500 JWall TapWhite2 x NEMA 5-15RNone
 P300WURC2 15 A600 JWall TapWhite3 x NEMA 5-15RNone
 P600WSURC1 15 A1200 JWall TapBlack3 x NEMA 5-15RNone
 P403U 15 A450 J3 ftWhite4 x NEMA 5-15RNone
 P403URC1 15 A500 J3 ftWhite4 x NEMA 5-15RNone
 P604URC1 15 A500 J4 ftBlack6 x NEMA 5-15RNone
 6050S 15 A1500 J4 ftBlack6 x NEMA 5-15RRJ11 Phone
 P708T 15 A1650 J8 ftBlack7 x NEMA 5-15RRJ11 Phone
 P806U 15 A2700 J6 ftWhite8 x NEMA 5-15RNone
 P1008T 15 A2850 J8 ftBlack10 x NEMA 5-15RRJ11 Phone
P300WU | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment