P403U_F

P403U


Home Office Surge Protection
  • Surge suppression: 450 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • USB ports: (2) 2.1-Amp
  • Outlets: 4 surge-protected (standard)
  • Plug type: Right-Angle 45°, 14AWG 60° 70P
  • Power cord: 3 ft
  • EMI/RFI Filtration: Yes
  • Connected Equipment Guarantee: $15,000
  • Warranty: Limited lifetime

Product Description

P403U | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment

Product Overview


The CyberPower Home Office Surge Protector P403U prevents spikes in energy caused by storms and electrical power surges from reaching your home office equipment such as laptops, small electronics, and chargers. The P403U provides 450 joules of protection, 4 AC outlets, and a 3-ft. power cord with a right-angle plug. It also has 2 USB ports (2.1 Amp) to quickly charge USB-powered devices.

Features of the P403U include automatic shutdown, an EMI/RFI noise filter, metal oxide varistor (MOV) technology, an On/Off switch with integrated 15-Amp circuit breaker, LED indicator (Protected), low profile cord plug, keyhole mounting slots (back), and damage-resistant construction. This surge suppressor comes with a Limited Lifetime Warranty and a $15,000 Connected Equipment Guarantee.

  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter —Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • On/Off Switch
    Has an integrated 15-amp circuit breaker.
  • Low Profile Cord Plug
    Fits tightly behind furniture.
  • LED Indicator
    Illuminates to show surge protection status (Protected).
  • Keyhole Slots
    Enable the model to be placed on a wall or desk.
  • Damage-Resistant Housing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
P403U | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
Input
Voltage 125V
Circuit Breaker 15 Amp
Plug Type NEMA 5-15P
Plug Style Low-profile
Output
Outlet Type NEMA 5-15R
Outlets – Total 4
USB Charge Port – Total 2 (2.1 Amps Shared)
Surge Protection & Filtering
Surge Suppression 450 Joules
Maximum Surge Current 15,000 Amps
Maximum Surge Current L-N 15,000 Amps
Clamping Voltage 800V (L-N)
Response Time < 1 nanosecond
EMI/RFI Filtration 150KHz to 100MHz
Attenuation Up to 32dB
Indicators
Indicators Protected (Green)
Certifications
Safety UL1449 3rd Edition, cUL
Environmental RoHS Compliant
Warranty
Product Warranty Limited Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $15,000
P403U | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


P403U | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
P403U | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

P403U | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
 Model AmpsJoulesCord LengthColorOutletsData Protection
 P300WU 15 A918 JNoneBlack3 x NEMA 5-15RNone
 P300WURC1 15 A1500 JNoneBlack3 x NEMA 5-15RNone
 P300WURC2 15 A600 JNoneWhite3 x NEMA 5-15RNone
 P600WSURC1 15 A600 JNoneBlack3 x NEMA 5-15RNone
 P403U 15 A450 J3 ftWhite4 x NEMA 5-15RNone
 P604T 15 A1350 J4 ftBlack6 x NEMA 5-15RRJ11 Phone
 P708T 15 A1650 J8 ftBlack7 x NEMA 5-15RRJ11 Phone
 P806T 15 A2250 J6 ftBlack8 x NEMA 5-15RRJ11 Phone
 P1008T 15 A2850 J8 ftBlack10 x NEMA 5-15RRJ11 Phone
 P1206TC 15 A3150 J6 ftBlack12 x NEMA 5-15RRG6 Coaxial, RJ11 Phone, RJ45 Network
P403U | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment