P600WSURC1


Home Office Surge Protection
  • Surge suppression: 1200 J
  • Volts: 125 V
  • USB Ports: (2) 2.1 Amp
  • Plug type: 3-prong
  • Outlets: 6 surge-protected (standard)
  • Wall tap: Yes
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $100,000
Where To Buy

Product Description

P600WSURC1 | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment

Product Overview


The CyberPower Home Office Surge Protector P600WSURC1 prevents spikes in energy caused by storms and electrical power surges from reaching your home office equipment such as laptops, small electronics, and chargers. The P600WSURC1 provides 1200 joules of protection and 6 AC outlets with a single wall tap plug. The two 2.1-Amp USB ports quickly charge USB-powered devices, including tablets.

Features of the P600WSURC1 include automatic shutdown, an EMI/RFI noise filter, metal oxide varistor (MOV) technology, surge protection LED indicator (Protected), damage-resistant housing, and an anchoring screw. This surge suppressor comes with a Limited Lifetime Warranty and a $100,000 Connected Equipment Guarantee.

  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicator
    Illuminates to show surge protection status (Protected).
  • Damage-Resistant Housing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
P600WSURC1 | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
Input
Voltage125 V
Plug TypeNEMA 5-15P
Plug StyleWall Tap
Output
Outlet TypeNEMA 5-15R
Outlets – Total6
USB Charge Port – Total2
USB Charging Amperage2.1A
Surge Protection & Filtering
Surge Suppression1,200 joules
Maximum Surge Current30,000 amps
Maximum Surge Current H-N15,000 amps
Maximum Surge Current H-G15,000 amps
Maximum Surge Current N-G15,000 amps
Clamping Voltage400 V (L-N, L-G)
Response Time< 1 nanosecond
EMI/RFI Filtration150 kHz – 100 MHz
AttenuationUp to 32 dB
Indicators
IndicatorsProtected (green)
Grounded (green)
Certifications
SafetyUL1363
UL1449 3rd Edition
cUL
EnvironmentalRoHS Compliant
Warranty
Product WarrantyLimited Lifetime
Connected Equipment GuaranteeLifetime
CEG Amount$100,000
P600WSURC1 | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


P600WSURC1 | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
P600WSURC1 | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

P600WSURC1 | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
     ModelAmpsJoulesCord LengthColorOutletsData Protection
     P300WURC215 A600 JNoneWhite3 x NEMA 5-15RNone
     P600WSURC115 A1200 JNoneBlack3 x NEMA 5-15RNone
     P403U15 A450 J3 ftWhite4 x NEMA 5-15RNone
     P403URC115 A500 J3 ftWhite4 x NEMA 5-15RNone
     P604URC115 A500 J4 ftBlack6 x NEMA 5-15RNone
     6050S15 A1500 J4 ftBlack6 x NEMA 5-15RRJ11 Phone
     P708T15 A1650 J8 ftBlack7 x NEMA 5-15RRJ11 Phone
     P1008T15 A2850 J8 ftBlack10 x NEMA 5-15RRJ11 Phone
    P600WSURC1 | Home Office Surge Protection
    Protect home and office computers, electronics, and home theater equipment