P604T


Home Office Surge Protection

DISCONTINUED

  • Surge suppression: 1350 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: NEMA 5-15R
  • Outlets: 6 surge protected (5 standard + 1 widely spaced)
  • Power cord: 4 ft
  • Data line protection: Telephone, DSL, Fax
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000

Product Description

P604T | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment

Product Overview


The Home Office Surge Protector P604T from CyberPower offers vital surge suppression for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges and is ideal for safeguarding personal computers, phones/faxes/modems, and other consumer electronics. The P604T provides 1350 joules of protection and 6 outlets (1 widely spaced for transformer plugs). Data line protection occurs with RJ11 ports for telecommunication devices (phones, faxes, modems, and DSL lines).

Features of the P604T include automatic shutdown, data line protection, power cord (4 ft.), right-angle plug with 45° off-set, impact-resistant casing, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. The P604T comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone lines from causing damage to electronics.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Widely Spaced Outlet
    Accommodates transformer-based plugs without compromising the utility of other outlets.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
P604T | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
Input
Voltage125V
Rotating Power CordNone
SwitchNon Lighted On/Off – Reset
Circuit Breaker15 Amp
Plug TypeNEMA 5-15P
Plug StyleRight Angle – 45 Degree Offset
Cord Length4 ft
Output
Outlet TypeNEMA 5-15R
Outlets – Total6
Outlets – Widely Spaced1
Surge Protection & Filtering
Surge Suppression1,350 Joules
Clamping Voltage400V (L-N, L-G, N-G)
Response Time< 1 nanosecond
Phone Protection RJ111-In, 1-Out
AttenuationUp to 43dB
EMI/RFI Filtration150 kHz to 100 MHz
Maximum Surge Current (Amps)60,000
Maximum Surge Current H-N (Amps)30,000
Maximum Surge Current H-G (Amps)15,000
Maximum Surge Current N-G (Amps)15,000
Network Protection RJ45None
Coaxial Protection RG6 (Gold Plated)None
Indicators
IndicatorsNone
Physical
Keyhole Mounting SlotsNo
Cord ManagementNone
Safety CoversNone
Certifications
SafetyUL1363 / UL1449 3rd Edition, cUL
EnvironmentalRoHS Compliant
Warranty
Product WarrantyLimited Lifetime
Connected Equipment GuaranteeLifetime
CEG Amount$75,000
P604T | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Registered Jacks

A registered jack (RJ) consists of the jack construction and wiring pattern of a standardized physical network interface to connect telecommunications or data equipment to a service provided by local exchange carrier or long distance carrier. Many CyberPower surge protectors feature data protection for RJ-11 (standard phone lines) and RJ-45 (Ethernet).

RJ-11 (RJ11): A telephone interface, a RJ-11 (registered jack-11), also known as RJ11, uses a cable of twisted wire pairs and a modular jack with two, four, or six contacts. A four-wire RJ-11 connector (6P4C) plugs a telephone into the wall and the handset into the telephone. A six-wire RJ-11 (6P6C) connector is commonly used with three telephone lines.

RJ-45 (RJ45): A data networking interface, the eight-wire RJ-45 (registered jack-45), also known as RJ45, uses a cable of twisted wire pairs and an 8-pin modular jack. RJ-45 connectors are typically used with Ethernet and Type 3 Token Ring networks.


P604T | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
P604T | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
How do I correctly use the IN and OUT jacks for RJ11/45 phone/network ports?

To correctly use the IN and OUT jacks for the RJ11/45 phone/network ports:

  • Connect the cord from your wall to the IN jack. NOTE: For some surge suppressors, the IN jack might show the icon of a phone.
  • Connect your computer or peripheral to the OUT jack. NOTE: For some surge suppressors, the OUT jack might show the icon of a computer.

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

P604T | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
     ModelAmpsJoulesCord LengthColorOutletsData Protection
     P300WURC2 15 A600 JNoneWhite3 x NEMA 5-15RNone
     P600WSURC1 15 A1200 JNoneBlack3 x NEMA 5-15RNone
     P403U 15 A450 J3 ftWhite4 x NEMA 5-15RNone
     P403URC1 15 A500 J3 ftWhite4 x NEMA 5-15RNone
     P604URC1 15 A500 J4 ftBlack6 x NEMA 5-15RNone
     6050S 15 A1500 J4 ftBlack6 x NEMA 5-15RRJ11 Phone
     P708T 15 A1650 J8 ftBlack7 x NEMA 5-15RRJ11 Phone
     P1008T 15 A2850 J8 ftBlack10 x NEMA 5-15RRJ11 Phone
    P604T | Home Office Surge Protection
    Protect home and office computers, electronics, and home theater equipment