USB 2.0 Cable

USB devices,such as computer peripherals, smartphones, and other electronics, have sockets which connect with the plug of a USB cable. These cables attach a USB device to another device or piece of electronic equipment, providing for data transfer, connectivity, and charging/powering.

The sockets (ports) of a host device are referred to as Type A. The peripheral sockets are of several types: B, Mini-B, and Micro-B. As host devices, computers feature Type a sockets/ports for use with USB devices. The plugs of USB cables have a Type A plug (connector) at one end and one of the Type B plugs (connectors), such a Mini USB or USB plug, at the other end. There are other USB plug configurations, which vary according to the device and cable.

USB 2.0 Cables
The fastest USB cables available today, USB 2.0 cables from CyberPower connect your high-speed USB peripherals to your computer. Our USB 2.0 cables are Plug-and-Play ready and will work without requiring technical configuration.