Hardware

OL5KSTF

$1,198.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Step-down transformer: 5,000 VA / 5,000 W
  • Output: 120 V, 50/60 Hz
  • Power conversion: 208 V from utility, UPS, or generator to 120 V output
  • Plug type & cord: 3 ft NEMA L6-30P power cord
  • Outlets:(12) NEMA 5-20R
  • Form factor: 2U Rackmount
  • Overload protection: Output circuit breakers
  • Over temperature protection: Yes
  • Warranty: Three year
Overview

Product Overview

The CyberPower Smart App Online OL5KSTF rack/tower step-down isolation transformer converts 208 V input voltage originating from utility power, a UPS, or a generator to 120 V output.

The OL5KSTF has a capacity of 5,000 VA / 5,000 Watts. It features twelve (12) NEMA 5-20R receptacles that can support output to NEMA 5-15P and 5-20P plug power cords.

Over temperature protection safeguards your OL5KSTF from damage if the internal heat exceeds safe operating parameters.

A Three-Year Warranty ensures that this step-down transformer has passed our highest quality standards in design, assembly, material or workmanship.

Product Features
  • Step-Down Transformer
    The step-down transformer provides IT managers the ability to support 120 V output requirements. With twelve (12) NEMA 5-20R outlets available, users will have sufficient outlets to connect multiple 120 V devices running at 15 A and/or 20 A. If additional outlets are needed, CyberPower has a number of different Power Distribution Units (PDU) making it easy to address your specific outlet needs.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • Frequency Supported
    The OL5KSTF has the flexibility to support both 50 Hz and 60 Hz output.
  • Over Temperature Protection
    Protects the OL5KSTF from damage if the internal heat exceeds safe operating parameters.
  • Resettable Input and Output Circuit Breakers
    Convenient, resettable switches that provide protection from an input or output overload and faults.
  • Three Year Warranty
    CyberPower will repair or replace a defective product within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

Step-down and Isolation Transformer, 3 ft NEMA L6-30 locking male plug to 3-wire ROJ (remove outer jacket) power cable (L630PHW6FT), Left & right rackmount rails, Left and Right Hanging Brackets, Input/output terminal block cover, Quick Start Guide, Registration Card, 2U rack mount ears (tower stands), Tower installation tie plate, (8) M5 x 7L black flat head screws, (12) M5 x 12L black pan head screws, (6) M5 x 6L silver pan head screws, (8) Plastic Washers, (12) Screw Hole Dust Covers, (12) Rubber Pads, Safety Instruction Card

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Current Rating 30 A
Over Temperature Protection Yes
UPS Topology Step-Down Transformer
Input
Cord Length 3 ft (0.9 m)
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type Hardwire Terminal (NEMA L6-30P power cord included)
Maximum Input Current 30A
Nominal Input Voltage 208 VAC
Output
Nominal Output Voltage 120 VAC
Outlet Type 12 – NEMA 5-20R
Outlets – Total 12
Output Frequency 50/60 Hz (auto-sensing/configurable)
Overload Protection Circuit Breaker Protected
Step Down Thermal Dissipation 954 BTU/hr
USB Charge Port No
VA 5000 VA
Watts 5000 W
Physical
Color Silver
Form Factor Rackmount
Material of Construction Metal
Mounting Hardware Yes
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.18 x 8.64 x 59.94 (cm)
Physical Dimensions – (WxHxD) (in) 17 x 3.4 x 23.6 (in)
Physical Dimensions – (WxHxD) (mm) 432 x 86 x 599 (mm)
Physical Weight (kg) 38.01
Physical Weight (lb) 83.8
Dimensions – Shipping
Shipping – Weight (kg) 52.48
Shipping – Weight (lb) 115.7
Shipping Dimensions – (WxHxD) (cm) 59.94 x 33.02 x 89.92 (cm)
Shipping Dimensions – (WxHxD) (in) 23.6 x 13.0 x 35.4 (in)
Shipping Dimensions – (WxHxD) (mm) 599.44 x 330.2 x 899.16 (mm)
Environmental
Audible noise at 1m from surface of unit 58 dBA
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Compatibility
Models OL3000RTXL2UHV, OL5KRTHD, OL6KRT, OL6000RT3UPDU, OL6KRT3UHW, OL6KRTHD, OL6KRTHW, OL6KRTMB, OL8000RT3U, OL8000RT3UPDU, OL8KRT3UHW, OL8KRTHW, OL8KRTMB, OL10000RT3U, OL10000RT3UPDU, OL10KRT3HW, OL10KRTHW, OL10KRTMB
UPS Models OL3000RTXL2UHV, OL5KRTHD, OL6KRT, OL6000RT3UPDU, OL6KRT3UHW, OL6KRTHD, OL6KRTHW, OL6KRTMB, OL8000RT3U, OL8000RT3UPDU, OL8KRT3UHW, OL8KRTHW, OL8KRTMB, OL10000RT3U, OL10000RT3UPDU, OL10KRT3HW, OL10KRTHW, OL10KRTMB
Certifications
Environmental RoHS Compliant
Safety UL1778 5th Ed.
CSA C22.2 No.107.3-05
Warranty
Extended Warranty Option WEXT5YR-ACC2C
Product Warranty 3 Year Limited Warranty
Downloads

OL5KSTF DS

518.4KB

OL5KSTF UM

3.3MB
61.9KB

OL5KSTF Visio

1.3MB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 4 input contact closures, RJ45 Ethernet port x 2, 10 ft cable, 3 year warranty, Daisy chain x 8 maximum $175.00
 RMCARD400 Gigabit SNMP Card for remote management and monitoring of a UPS with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Inc $538.00
 RMCARD205 Remotely manage, monitor and control UPS & ATS PDU with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Includes port fo $439.00
 4POSTRAIL Universal Rack Mount Rail Kit with Adjustable Length 18.5" - 29". Up to 230 LBS supported for 1U, 2U, and 3U applications. $189.00
 OL6KSTF 6KVA/6KW 208V to 120V Step-down Transformer, 2U RT convertible, Hardwire Input/Output Terminal Block, 6 NEMA 5-20R outlets, L630PHW6FT power cord included, and 3-year warranty $2,177.00
 OL10KSTF 10KVA/10KW 208V to 120V Step-down Transformer, 2U RT convertible, Hardwire Input/Output Terminal Block, 6 NEMA 5-20R outlets, 6AWGHW3FT power cable kit included, and 3-year warranty $2,566.00
 RELAYIO500 Provides 5-output and 1-input relay contact closures via DB9 port to report UPS status information and enable remote shutdown of the UPS. See compatibility chart for UPS model compatibility details. $247.00
 OL5KSTF 5KVA/5KW 208V to 120V Step-down Transformer, 2U RT convertible, (12) NEMA 5-20R outlets, and 3-year warranty $1,198.00
 CP2RAIL02 4 Post Rail Kit for UPS $203.00
 RWCCARD100 Remotely monitor UPS with via a cloud connection with a mobile app or web-based app. Event notifications via email or application alerts and user upgradeable firmware. Connect with IEEE 802.11b/g/n wi $98.00
 DOORSENSOR Magnetic Door Switch 10ft - Grey, 5 year warranty $130.00
 1UBRKT Vertical Stand for 1U CyberPower UPS OR Series Steel Bracket $16.25
 2POSTKIT Universal 2-Post Rack Mounting Kit. Up to 202 LBS supported for 1U, 2U, 3U and 4U and up applications. $257.00
 RCCARD100 Remotely monitor UPS with via a cloud connection with a mobile app or web-based app. Event notifications via email or application alerts and user upgradeable firmware. Connect with RJ 45 10/100 Ethe $79.00
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.